Cable Clamps - Dual Half U, Snap In

  • Low profile for use on densely packed boards or other limited space applications
  • Useful for routing two parallel wire bundles
  • Quickly snaps into a .125 in hole in a 1/16 in panel
  • UL recognized under #E71558
  • Available in three different sizes to hold bundles of 1/8 in, 3/16 in and 1/4 in
  • UL94 V-2 Nylon 6/6, Natural color


In Stock!

Free sample available
Refine By Clear Filters

Maximum Compatible Cable Diameter

Maximum Panel Thickness


Select(max 5) to Compare
Description
Quantity
Unit Price
Options
Colour
:
Natural
Compatible Hole Diameter
:
3.2 mm
Base Length
:
16.8 mm
Base Width
:
7.6 mm
Full Material
:
Nylon 6/6
Material Flammability Standard
:
UL94 V-2
Brand
:
Richco
Operating Temperature Range
:
-40 to 85 °C
UL/CSA Description
:
UL E71558
Compatible Cable Diameter Range
:
3.2 mm
Compatible Panel Thickness Range
:
1.6 mm
Material
:
N/A
Standard Pack: 1000

Order any quantity

1 : £0.301 500 : £0.144 1000 : £0.0905 5000 : £0.0887 10000 : £0.0869 25000 : £0.0851 50000 : £0.0833 For large quantities click 'Request Quote'

In Stock!

Colour
:
Natural
Compatible Hole Diameter
:
3.2 mm
Base Length
:
20.1 mm
Base Width
:
7.6 mm
Full Material
:
Nylon 6/6
Material Flammability Standard
:
UL94 V-2
Brand
:
Richco
Operating Temperature Range
:
-40 to 85 °C
UL/CSA Description
:
UL E71558
Compatible Cable Diameter Range
:
4.8 mm
Compatible Panel Thickness Range
:
1.6 mm
Material
:
N/A
Standard Pack: 1000

Order any quantity

1 : £0.303 500 : £0.145 1000 : £0.0913 5000 : £0.0894 10000 : £0.0876 25000 : £0.0858 50000 : £0.084 For large quantities click 'Request Quote'

In Stock!

Colour
:
Natural
Compatible Hole Diameter
:
3.2 mm
Base Length
:
23.9 mm
Base Width
:
7.6 mm
Full Material
:
Nylon 6/6
Material Flammability Standard
:
UL94 V-2
Brand
:
Richco
Operating Temperature Range
:
-40 to 85 °C
UL/CSA Description
:
UL E71558
Compatible Cable Diameter Range
:
6.4 mm
Compatible Panel Thickness Range
:
1.6 mm
Material
:
N/A
Standard Pack: 1000

Order any quantity

1 : £0.992 10 : £0.497 50 : £0.249 100 : £0.166 1000 : £0.143 2000 : £0.14 For large quantities click 'Request Quote'

In Stock!

Compatible Hole Diameter
:
3.2 mm
Material Flammability Standard
:
UL94 V-2
Operating Temperature Range
:
-40 to 85 °C
Compatible Cable Diameter Range
:
6.2 mm
Standard Pack: 100

Buy in multiples of: 100

100 : £0.883 For large quantities click 'Request Quote'

In Stock!

essential solutions
delivered