Cable Clamps - Dual Half U, Screw Mount

  • Low profile for use on densely packed boards or other limited space applications
  • Useful for routing two parallel wire bundles
  • .125 in Hole in center for a #4 or M3 screw
  • Available in three different sizes to hold bundles of 1/8 in, 3/16 in and 1/4 in
  • UL94 V-2 Nylon 6/6, Natural color


In Stock!

Free sample available
Refine By Clear Filters

Maximum Compatible Cable Diameter

Compatible Screw Sizes


Select(max 5) to Compare
Description
Quantity
Unit Price
Options
Colour
:
Natural
Hole Diameter
:
3.2 mm
Compatible Screw Sizes (All)
:
#4, M3
Base Length
:
19.1 mm
Base Width
:
7.6 mm
Overall Height
:
4.3 mm
Full Material
:
Nylon 6/6
Material Flammability Standard
:
UL94 V-2
Brand
:
Richco
Operating Temperature Range
:
-40 to 85 °C
Compatible Cable Diameter Range
:
3.2 mm
Material
:
N/A
Standard Pack: 1000

Order any quantity

1 : £0.316 500 : £0.151 1000 : £0.0948 5000 : £0.0929 10000 : £0.091 25000 : £0.0891 50000 : £0.0872 For large quantities click 'Request Quote'

In Stock!

Colour
:
Natural
Hole Diameter
:
3.2 mm
Compatible Screw Sizes (All)
:
#4, M3
Base Length
:
22.6 mm
Base Width
:
7.6 mm
Overall Height
:
6.1 mm
Full Material
:
Nylon 6/6
Material Flammability Standard
:
UL94 V-2
Brand
:
Richco
Operating Temperature Range
:
-40 to 85 °C
Compatible Cable Diameter Range
:
4.8 mm
Material
:
N/A
Standard Pack: 1000

Order any quantity

1 : £0.319 500 : £0.154 1000 : £0.0961 5000 : £0.0942 10000 : £0.0923 25000 : £0.0904 50000 : £0.0885 For large quantities click 'Request Quote'

In Stock!

Colour
:
Natural
Hole Diameter
:
3.2 mm
Compatible Screw Sizes (All)
:
#4, M3
Base Length
:
25.9 mm
Base Width
:
7.6 mm
Overall Height
:
7.6 mm
Full Material
:
Nylon 6/6
Material Flammability Standard
:
UL94 V-2
Brand
:
Richco
Operating Temperature Range
:
-40 to 85 °C
Compatible Cable Diameter Range
:
6.4 mm
Material
:
N/A
Standard Pack: 1000

Order any quantity

1 : £0.324 500 : £0.156 1000 : £0.0974 5000 : £0.0955 10000 : £0.0935 25000 : £0.0916 50000 : £0.0896 For large quantities click 'Request Quote'

In Stock!

essential solutions
delivered