Cable Clamps - Dual Cable & Pipe Clips

These cable clamps offer the benefit of routing a 25.0 mm tube/pipe as well as two smaller 6.0 mm bundles separately. Available in two sizes for different hole diameters.


In Stock!

Free sample available
Refine By Clear Filters
No further refinement
Select(max 5) to Compare
Description
Quantity
Unit Price
Options
Colour
:
Natural
Full Material
:
Nylon 6/6
Material Flammability Standard
:
UL94 V-2
Base Length
:
6.0 mm
Overall Height
:
42.7 mm
Compatible Hole Diameter
:
6.5 mm
Compatible Panel Thickness Range
:
1.0 mm
Compatible Cable Diameter Range
:
25.0 mm
Material
:
Nylon
Overall Width
:
12.0 mm
Standard Pack: 500

Order any quantity

1 : £0.849 250 : £0.406 500 : £0.257 5000 : £0.251 10000 : £0.246 20000 : £0.241 30000 : £0.236 For large quantities click 'Request Quote'

In Stock!

essential solutions
delivered