Strain Relief Bushings - Split Panel

Split Panel Strain Relief Bushings securely anchors, insulates, and protects cables when mounted onto a split panel. These bushings protect against the forces of pull, push, or twist and are suitable for round or flat cables.


In Stock!

Free sample available
Refine By Clear Filters
No further refinement
Select(max 5) to Compare
Description
Quantity
Unit Price
Options
Colour
:
Black
Cutout Dimensions
:
22.2 mm x 22.2 mm
Material Flammability Standard
:
UL94 V-2
Compatible Cable Diameter Range
:
6.4 - 15.2 mm
Compatible Hole Diameter
:
22.2 mm
Material
:
Nylon
Mounting Hole Length
:
22.2 mm
Mounting Hole Width
:
22.2 mm
Panel Thickness Range
:
2.5 mm
Special Features (All)
:
Heat Stabilized
Square Size
:
22.2 mm
UL/CSA Description
:
SR8R-200
Standard Pack: 500

Order any quantity

1 : £5.12 50 : £2.58 250 : £1.23 500 : £0.771 5000 : £0.755 10000 : £0.74 For large quantities click 'Request Quote'

In Stock!

Colour
:
White
Cutout Dimensions
:
22.2 mm x 22.2 mm
Material Flammability Standard
:
UL94 V-2
Compatible Cable Diameter Range
:
6.4 - 15.2 mm
Compatible Hole Diameter
:
22.2 mm
Material
:
Nylon
Mounting Hole Length
:
22.2 mm
Mounting Hole Width
:
22.2 mm
Panel Thickness Range
:
2.5 mm
Special Features (All)
:
Heat Stabilized
Square Size
:
22.2 mm
UL/CSA Description
:
SR8R-201
Standard Pack: 500

Order any quantity

1 : £10.64 50 : £5.32 250 : £2.54 500 : £1.61 5000 : £1.58 10000 : £1.55 For large quantities click 'Request Quote'

In Production!

essential solutions
delivered