Strain Relief Bushings - Rectangular Hole Locking

Rectangular Hole Locking Strain Relief Bushings self-lock onto a cable allowing it to be inserted prior to assembly into the hole. These bushings easily snap into a rectangular hole to prevent rotation, pulling, and pushing forces.


In Stock!

Free sample available
Refine By Clear Filters
No further refinement
Select(max 5) to Compare
Description
Quantity
Unit Price
Options
Cutout Dimensions
:
16.0 mm x 28.5 mm
Colour
:
Black
Full Material
:
Nylon 6/6
Material Flammability Standard
:
UL94 V-2
Compatible Cable Diameter Range
:
6.0 mm
Material
:
Nylon
Mounting Hole Dimensions
:
28.5 x 16.0 mm
Mounting Hole Length
:
28.5 mm
Mounting Hole Width
:
16.0 mm
Overall Width
:
28.0 mm
Standard Pack: 100

Buy in multiples of: 100

100 : £0.563 For large quantities click 'Request Quote'

In Stock!

Cutout Dimensions
:
16.0 mm x 28.5 mm
Colour
:
Black
Full Material
:
Nylon 6/6
Material Flammability Standard
:
UL94 V-2
Compatible Cable Diameter Range
:
8.5 mm
Material
:
Nylon
Mounting Hole Dimensions
:
28.5 x 16.0 mm
Mounting Hole Length
:
28.5 mm
Mounting Hole Width
:
16.0 mm
Overall Width
:
28.0 mm
Standard Pack: 200

Buy in multiples of: 200

200 : £0.448 For large quantities click 'Request Quote'

In Stock!

essential solutions
delivered