Strain Relief Bushings - Non-Slip

Non-Slip Strain Relief Bushings replace the UL Knot method of providing strain relief without requiring cutting or tools. This bushing creates a loop in the cable to protect against the forces of pulling, pushing, or twisting.


In Stock!

Free sample available
Refine By Clear Filters
No further refinement
Select(max 5) to Compare
Description
Quantity
Unit Price
Options
Colour
:
Black
Cable Type
:
3.8 mm x 7.1 mm
Material Flammability Standard
:
UL94 V-2
UL/CSA Description
:
ISR-14-27
Compatible Cable Shape
:
Round
Material
:
Nylon
Special Features (All)
:
Heat Stabilized
Standard Pack: 1000

Order any quantity

1 : £0.381 100 : £0.192 500 : £0.0911 1000 : £0.0575 10000 : £0.0563 20000 : £0.0552 For large quantities click 'Request Quote'

In Stock!

essential solutions
delivered