Strain Relief Bushings - Fibre Strain Relief Gland

Strain Relief Bushings are effortless to install as they can be inserted without the use of any tools whilst still providing protection to wire and fibre against rough panel hole edges. Fibre Strain relief glands provide added protection to jacketed and bare fibre while routed through a hole


In Stock!

Free sample available
Refine By Clear Filters
No further refinement
Select(max 5) to Compare
Description
Quantity
Unit Price
Options
Compatible Cable Shape
:
Round
Cable Type
:
2.0 mm Jacketed Fibre
Compatible Hole Diameter
:
9.0 mm
Colour
:
Black
Full Material
:
Nylon 6/6
Brand
:
Richco
Compatible Hole Shape
:
Round
Inside Diameter
:
3.5 mm
Material
:
Nylon
Material Flammability Standard
:
UL94 V-0
Standard Pack: 250

Order any quantity

1 : £5.20 250 : £4.69 1000 : £4.59 5000 : £4.50 10000 : £4.40 25000 : £4.31 For large quantities click 'Request Quote'

In Stock!

essential solutions
delivered