Strain Relief Bushings - Fibre Boot

Strain Relief Bushings are effortless to install as they can be inserted without the use of any tools whilst still providing protection to wire and fibre against rough panel hole edges


In Stock!

Free sample available
Refine By Clear Filters
No further refinement
Select(max 5) to Compare
Description
Quantity
Unit Price
Options
Compatible Cable Shape
:
Round
Cable Type
:
900 Micron
Compatible Hole Diameter
:
4.0 mm
Colour
:
Black
Full Material
:
Thermo Plastic Elastomer
Brand
:
Richco
Compatible Hole Shape
:
Round
Material
:
TPE
Overall Length
:
19.9 mm
Panel Thickness Range
:
1.6 mm
Standard Pack: 500

Order any quantity

1 : £0.877 500 : £0.77 1000 : £0.754 5000 : £0.739 10000 : £0.723 For large quantities click 'Request Quote'

In Stock!

essential solutions
delivered