Snub Bushings

  • Opens to accept cables then close firmly when installed into a hole
  • The durable material provides insulation and slight strain relief while protecting cables and wires from raw edges
  • Available in three sizes to hold bundle range from .15" to .28"


In Stock!

Free sample available
Refine By Clear Filters

Approximate Cable Holding Diameter

More OptionsLess Options(1)

Compatible Hole Diameter

Maximum Panel Thickness


Select(max 5) to Compare
Description
Quantity
Unit Price
Options
Approximate Cable Holding Diameter
:
3.8 mm
Compatible Hole Diameter
:
9.5 mm
Head Diameter
:
11.4 mm
Overall Height
:
10.4 mm
Material
:
Nylon
Material Flammability Standard
:
UL94 V-2
Brand
:
Richco
Colour
:
Black
Full Material
:
Nylon 6/6
Panel Thickness Range
:
3.2 mm
Standard Pack: 500

Order any quantity

1 : £0.37 500 : £0.28 1000 : £0.274 5000 : £0.269 10000 : £0.263 25000 : £0.257 50000 : £0.252 For large quantities click 'Request Quote'

In Stock!

Approximate Cable Holding Diameter
:
5.6 mm
Compatible Hole Diameter
:
11.1 mm
Head Diameter
:
14 mm
Overall Height
:
10.4 mm
Material
:
Nylon
Material Flammability Standard
:
UL94 V-2
Brand
:
Richco
Colour
:
Black
Full Material
:
Nylon 6/6
Panel Thickness Range
:
3.2 mm
Standard Pack: 500

Order any quantity

1 : £0.377 500 : £0.286 1000 : £0.28 5000 : £0.275 10000 : £0.269 25000 : £0.263 50000 : £0.258 For large quantities click 'Request Quote'

In Stock!

Approximate Cable Holding Diameter
:
7.1 mm
Compatible Hole Diameter
:
12.7 mm
Head Diameter
:
16 mm
Overall Height
:
10.4 mm
Material
:
Nylon
Material Flammability Standard
:
UL94 V-2
Brand
:
Richco
Colour
:
Black
Full Material
:
Nylon 6/6
Panel Thickness Range
:
3.2 mm
Standard Pack: 500

Order any quantity

1 : £0.39 500 : £0.295 1000 : £0.289 5000 : £0.283 10000 : £0.277 25000 : £0.271 50000 : £0.265 For large quantities click 'Request Quote'

In Stock!

Approximate Cable Holding Diameter
:
3.2 mm
Compatible Hole Diameter
:
9.5 mm
Head Diameter
:
11.7 mm
Overall Height
:
10.7 mm
Material
:
Nylon
Material Flammability Standard
:
UL94 V-2
Colour
:
Black
Full Material
:
Nylon 6/6
Panel Thickness Range
:
3.2 mm
Standard Pack: 1000

Order any quantity

1 : £0.469 100 : £0.235 500 : £0.111 1000 : £0.0704 10000 : £0.069 20000 : £0.0676 For large quantities click 'Request Quote'

In Stock!

Approximate Cable Holding Diameter
:
4.8 mm
Compatible Hole Diameter
:
11.1 mm
Head Diameter
:
11.9 mm
Overall Height
:
11.2 mm
Material
:
Nylon
Material Flammability Standard
:
UL94 V-2
Colour
:
Black
Full Material
:
Nylon 6/6
Panel Thickness Range
:
3.2 mm
Standard Pack: 1000

Order any quantity

1 : £0.469 100 : £0.235 500 : £0.111 1000 : £0.0704 10000 : £0.069 20000 : £0.0676 For large quantities click 'Request Quote'

In Stock!

Approximate Cable Holding Diameter
:
3.2 mm
Compatible Hole Diameter
:
12.7 mm
Head Diameter
:
14.2 mm
Overall Height
:
11.2 mm
Material
:
Nylon
Material Flammability Standard
:
UL94 V-2
Colour
:
Black
Full Material
:
Nylon 6/6
Panel Thickness Range
:
6.4 mm
Standard Pack: 1000

Order any quantity

1 : £0.667 100 : £0.333 500 : £0.16 1000 : £0.10 10000 : £0.0981 20000 : £0.0961 For large quantities click 'Request Quote'

In Stock!

essential solutions
delivered