All-Fit Bushings - Open/Closed

  • All-Fit adjustable bushings are designed to protect wire, cable, tubing or irregular shaped items from sharp, unfinished edges.
  • The web or shutters help absorb shock and vibration.
  • They have a split design allowing the bushings to be assembled into holes that may already contain a bundle
  • Fingertip pressue required to snap lock the bushing into its mounting hole
  • UL Recognized: E320906


In Stock!

Free sample available
Refine By Clear Filters

Approximate Cable Holding Diameter

More OptionsLess Options(6)

Compatible Hole Diameter

More OptionsLess Options(8)

Maximum Panel Thickness


Select(max 5) to Compare
Description
Quantity
Unit Price
Options
Open/Closed
:
Open
Approximate Cable Holding Diameter
:
12.7 mm
Compatible Hole Diameter
:
19.1 mm
Overall Height
:
9.9 mm
Head Diameter
:
21.8 mm
Material
:
N/A
Material Flammability Standard
:
UL94 V-2
UL/CSA Description
:
UL E320906
Brand
:
Richco
Colour
:
Black
Flange Thickness
:
1 mm
Full Material
:
Nylon 6/6
Panel Thickness Range
:
3 mm
Standard Pack: 500

Buy in multiples of: 500

500 : £0.134 For large quantities click 'Request Quote'

In Stock!

Open/Closed
:
Open
Approximate Cable Holding Diameter
:
14.3 mm
Compatible Hole Diameter
:
22.3 mm
Overall Height
:
11.5 mm
Head Diameter
:
23.8 mm
Material
:
N/A
Material Flammability Standard
:
UL94 V-2
UL/CSA Description
:
UL E320906
Brand
:
Richco
Colour
:
Black
Flange Thickness
:
1 mm
Full Material
:
Nylon 6/6
Panel Thickness Range
:
3 mm
Standard Pack: 500

Buy in multiples of: 500

500 : £0.135 For large quantities click 'Request Quote'

In Stock!

Open/Closed
:
Open
Approximate Cable Holding Diameter
:
19 mm
Compatible Hole Diameter
:
25.5 mm
Overall Height
:
11.5 mm
Head Diameter
:
27 mm
Material
:
N/A
Material Flammability Standard
:
UL94 V-2
UL/CSA Description
:
UL E320906
Brand
:
Richco
Colour
:
Black
Flange Thickness
:
1 mm
Full Material
:
Nylon 6/6
Panel Thickness Range
:
3 mm
Standard Pack: 200

Buy in multiples of: 200

200 : £0.212 For large quantities click 'Request Quote'

In Stock!

Open/Closed
:
Open
Approximate Cable Holding Diameter
:
20.7 mm
Compatible Hole Diameter
:
27.9 mm
Overall Height
:
11.5 mm
Head Diameter
:
29.5 mm
Material
:
N/A
Material Flammability Standard
:
UL94 V-2
UL/CSA Description
:
UL E320906
Brand
:
Richco
Colour
:
Black
Flange Thickness
:
1 mm
Full Material
:
Nylon 6/6
Panel Thickness Range
:
3 mm
Standard Pack: 200

Buy in multiples of: 200

200 : £0.233 For large quantities click 'Request Quote'

In Stock!

Open/Closed
:
Open
Approximate Cable Holding Diameter
:
11.1 mm
Compatible Hole Diameter
:
15.9 mm
Overall Height
:
10.3 mm
Head Diameter
:
18.2 mm
Material Flammability Standard
:
UL94 V-2
Colour
:
Black
Full Material
:
Heat Stabilized Nylon 6/6
Inside Diameter Range
:
11.1 mm
Panel Thickness Range
:
3.2 mm
Special Features (All)
:
Heat Stabilized
Standard Pack: 1000

Order any quantity

1 : £0.851 100 : £0.426 500 : £0.205 1000 : £0.128 10000 : £0.126 20000 : £0.123 For large quantities click 'Request Quote'

In Stock!

Open/Closed
:
Open
Approximate Cable Holding Diameter
:
12.7 mm
Compatible Hole Diameter
:
19.0 mm
Overall Height
:
10.3 mm
Head Diameter
:
20.6 mm
Material Flammability Standard
:
UL94 V-2
Colour
:
Black
Full Material
:
Heat Stabilized Nylon 6/6
Inside Diameter Range
:
12.7 mm
Panel Thickness Range
:
3.2 mm
Special Features (All)
:
Heat Stabilized
Standard Pack: 500

Order any quantity

1 : £1.13 50 : £0.567 250 : £0.272 500 : £0.172 5000 : £0.168 10000 : £0.165 For large quantities click 'Request Quote'

In Stock!

Open/Closed
:
Open
Approximate Cable Holding Diameter
:
14.3 mm
Compatible Hole Diameter
:
22.2 mm
Overall Height
:
10.3 mm
Head Diameter
:
23.4 mm
Material Flammability Standard
:
UL94 V-2
Colour
:
Black
Full Material
:
Heat Stabilized Nylon 6/6
Inside Diameter Range
:
14.3 mm
Panel Thickness Range
:
3.2 mm
Special Features (All)
:
Heat Stabilized
Standard Pack: 500

Order any quantity

1 : £1.28 50 : £0.641 250 : £0.305 500 : £0.193 5000 : £0.189 10000 : £0.185 For large quantities click 'Request Quote'

In Stock!

Open/Closed
:
Open
Approximate Cable Holding Diameter
:
19.0 mm
Compatible Hole Diameter
:
25.4 mm
Overall Height
:
10.3 mm
Head Diameter
:
27.0 mm
Material Flammability Standard
:
UL94 V-2
Colour
:
Black
Full Material
:
Heat Stabilized Nylon 6/6
Inside Diameter Range
:
19.0 mm
Panel Thickness Range
:
3.2 mm
Special Features (All)
:
Heat Stabilized
Standard Pack: 500

Order any quantity

1 : £1.46 50 : £0.729 250 : £0.35 500 : £0.219 5000 : £0.215 10000 : £0.211 For large quantities click 'Request Quote'

In Stock!

Open/Closed
:
Open
Approximate Cable Holding Diameter
:
20.6 mm
Compatible Hole Diameter
:
27.8 mm
Overall Height
:
10.3 mm
Head Diameter
:
30.2 mm
Material Flammability Standard
:
UL94 V-2
Colour
:
Black
Full Material
:
Heat Stabilized Nylon 6/6
Inside Diameter Range
:
20.6 mm
Panel Thickness Range
:
3.2 mm
Special Features (All)
:
Heat Stabilized
Standard Pack: 100

Order any quantity

1 : £1.73 10 : £0.86 50 : £0.411 100 : £0.259 1000 : £0.253 2000 : £0.248 For large quantities click 'Request Quote'

In Stock!

Open/Closed
:
Open
Approximate Cable Holding Diameter
:
23.8 mm
Compatible Hole Diameter
:
31.8 mm
Overall Height
:
10.3 mm
Head Diameter
:
37.3 mm
Material Flammability Standard
:
UL94 V-2
Colour
:
Black
Full Material
:
Heat Stabilized Nylon 6/6
Inside Diameter Range
:
23.8 mm
Panel Thickness Range
:
3.2 mm
Special Features (All)
:
Heat Stabilized
Standard Pack: 100

Order any quantity

1 : £2.22 10 : £1.10 50 : £0.528 100 : £0.334 1000 : £0.327 2000 : £0.321 For large quantities click 'Request Quote'

In Stock!

Open/Closed
:
Open
Approximate Cable Holding Diameter
:
25.4 mm
Compatible Hole Diameter
:
34.9 mm
Overall Height
:
10.3 mm
Head Diameter
:
37.3 mm
Material Flammability Standard
:
UL94 V-2
Colour
:
Black
Full Material
:
Heat Stabilized Nylon 6/6
Inside Diameter Range
:
25.4 mm
Panel Thickness Range
:
3.2 mm
Special Features (All)
:
Heat Stabilized
Standard Pack: 100

Order any quantity

1 : £2.39 10 : £1.19 50 : £0.568 100 : £0.358 1000 : £0.351 2000 : £0.344 For large quantities click 'Request Quote'

In Stock!

Open/Closed
:
Open
Approximate Cable Holding Diameter
:
26.9 mm
Compatible Hole Diameter
:
38.1 mm
Overall Height
:
10.7 mm
Head Diameter
:
40.1 mm
Material Flammability Standard
:
UL94 V-2
Colour
:
Black
Full Material
:
Heat Stabilized Nylon 6/6
Inside Diameter Range
:
26.9 mm
Panel Thickness Range
:
3.2 mm
Special Features (All)
:
Heat Stabilized
Standard Pack: 100

Order any quantity

1 : £2.61 10 : £1.30 50 : £0.621 100 : £0.393 1000 : £0.385 2000 : £0.378 For large quantities click 'Request Quote'

In Stock!

essential solutions
delivered