OBSOLETE Closed All-Fit Bushing: 12.7 mm Cable Dia, 20.6 mm Hole Di, 3.2 mm Panel Thk

Item Code: 110536

**REPLACEMENT AVAILABLE**

This item is no longer part of our standard offer. A replacement is available.

N/A Closed All-Fit Bushing holds up to 12.7 mm diameter bundles while absorbing shock and vibration. The split design easily snaps into 20.6 mm holes in panels up to 3.2 mm thick.


In Production!

Description
Quantity
Unit Price
Options
Open/Closed
:
Closed
Approximate Cable Holding Diameter
:
12.7 mm
Compatible Hole Diameter
:
20.6 mm
Overall Height
:
9.9 mm
Head Diameter
:
22.6 mm
Material Flammability Standard
:
UL94 V-2
Special Features (All)
:
Heat Stabilized
Panel Thickness Range
:
3.2 mm
Inside Diameter Range
:
12.7 mm
Standard Pack: 1000

Order any quantity

Please contact Customer Services for more information
essential solutions
delivered