Ideal for use with chairs and furniture, Saddle Feet or Bases, when applied can elevate your application to the needed height. Additionally, they provide extra support and stability, add grip and help protect surfaces from damage caused during movement.
Our Saddle Foot range features Furniture Saddle Feet, Saddle Bases that act as feet when added to the bottom of tubes, Saddle Feet that can be used as furniture buffers, Double Saddle Foot options that can be used to connect adjacent tubes, and other styles to suitable a host of application needs.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Tube Diameter | Colour | Base Shape | Full Material | Type | View | ||||
---|---|---|---|---|---|---|---|---|---|---|---|
466733 | £ 0.4915 - £ 0.4915 | 1516 In stock |
0.748 in
19.0 mm
|
Black
|
Rectangular
|
Low Density Polyethylene
|
Centre Pin
|
||||
£ 0.1848 - £ 0.1889 | 160 In stock |
0.315 in
8.0 mm
|
Black
|
Round
|
Low Density Polyethylene
|
No Centre Pin
|
|||||
£ 0.2916 - £ 0.6186 | 1402 In stock |
0.787 in
20.0 mm
|
Black
|
Round
|
Low Density Polyethylene
|
Centre Pin
|
|||||
£ 0.6845 - £ 0.6845 | 177 In stock |
1.26 in
32.0 mm
|
Black
|
Round
|
Low Density Polyethylene
|
Centre Pin
|
|||||
£ 0.5722 - £ 1.1269 | 697 In stock |
1.181 in
30.0 mm
|
Black
|
Rectangular
|
Low Density Polyethylene
|
Centre Pin
|
|||||
£ 0.4696 - £ 0.4696 | 9149 In stock |
0.984 in
25.0 mm
|
Black
|
Rectangular
|
Low Density Polyethylene
|
Centre Pin
|
|||||
£ 0.219 - £ 0.2231 | 4257 In stock |
0.394 in
10.0 mm
|
Black
|
Round
|
Low Density Polyethylene
|
No Centre Pin
|
|||||
£ 0.3039 - £ 0.6392 | 16985 In stock |
0.866 in
22.0 mm
|
Black
|
Round
|
Low Density Polyethylene
|
Centre Pin
|
|||||
£ 0.7338 - £ 0.7338 | 1090 In stock |
1.378 in
35.0 mm
|
Black
|
Round
|
Low Density Polyethylene
|
Centre Pin
|
|||||
£ 0.4162 - £ 0.434 | 4309 In stock |
1.26 in
32.0 mm
|
Black
|
Rectangular
|
Low Density Polyethylene
|
Centre Pin
|
|||||
£ 0.3272 - £ 0.6905 | 2763 In stock |
0.472 in
12.0 mm
|
Black
|
Round
|
Low Density Polyethylene
|
Centre Pin
|
|||||
£ 0.4627 - £ 0.9806 | 108 In stock |
0.984 in
25.0 mm
|
Black
|
Round
|
Low Density Polyethylene
|
Centre Pin
|
|||||
SBFA2225-B | £ 0.7954 - £ 1.2604 | 1565 In stock |
0.984 in
25.0 mm
|
Black
|
Rectangular
|
Low Density Polyethylene
|
Centre Pin
|
||||
£ 0.0532 - £ 0.1594 | 7164 In stock |
0.63 in
16.0 mm
|
Black
|
Round
|
Low Density Polyethylene
|
Centre Pin
|
|||||
465456 | £ 0.1207 - £ 0.3901 | In production |
1.024 in
26.0 mm
|
Black
|
Round
|
Low Density Polyethylene
|
Centre Pin
|
||||
£ 0.1519 - £ 0.1547 | 1496 In stock |
0.787 in
20.0 mm
|
Black
|
Round
|
Low Density Polyethylene
|
Centre Pin
|
|||||
£ 0.434 - £ 0.4422 | 1839 In stock |
1.181 in
30.0 mm
|
Black
|
Round
|
Low Density Polyethylene
|
Centre Pin
|
|||||
£ 0.1069 - £ 0.2269 | 2989 In stock |
0.866 in
22.0 mm
|
Black
|
Round
|
Low Density Polyethylene
|
No Centre Pin
|
|||||
£ 0.1033 - £ 0.2192 | 25 In stock |
0.787 in
20.0 mm
|
Black
|
Round
|
Low Density Polyethylene
|
Centre Pin
|
|||||
£ 0.2491 - £ 0.5262 | 450 In stock |
1.181 in
30.0 mm
|
Black
|
Round
|
Low Density Polyethylene
|
Centre Pin
|
|||||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue