Saddle Feet - Round Flat

Round Flat Saddle Feet are made from durable, flexible plastic that clips over chair legs or bases of frames. These feet have an interior pin that inserts into the frame to prevent them from slipping while the flat bottom provides a steady base.


In Stock!

Free sample available
Refine By Clear Filters

Tube Diameter


Select(max 5) to Compare
Description
Quantity
Unit Price
Options
Type
:
Centre Pin
Tube Diameter
:
26-28 mm
Base Diameter
:
36.0 mm
Standard Pack: 250

Order any quantity

1 : £2.69 25 : £1.35 125 : £0.639 250 : £0.402 1250 : £0.394 2500 : £0.386 3750 : £0.378 5000 : £0.37 For large quantities click 'Request Quote'

In Stock!

Type
:
Centre Pin
Tube Diameter
:
18-20 mm
Base Diameter
:
28.0 mm
Standard Pack: 500

Order any quantity

1 : £1.84 50 : £0.924 250 : £0.442 500 : £0.278 2500 : £0.272 5000 : £0.267 7500 : £0.261 10000 : £0.256 For large quantities click 'Request Quote'

In Stock!

Type
:
Centre Pin
Tube Diameter
:
20-22 mm
Base Diameter
:
28.5 mm
Standard Pack: 1000

Order any quantity

1 : £1.94 100 : £0.969 500 : £0.462 1000 : £0.293 5000 : £0.287 10000 : £0.281 15000 : £0.275 20000 : £0.269 For large quantities click 'Request Quote'

In Stock!

Type
:
Centre Pin
Tube Diameter
:
23-24 mm
Base Diameter
:
33.5 mm
Standard Pack: 500

Order any quantity

1 : £2.14 50 : £1.07 250 : £0.511 500 : £0.321 2500 : £0.315 5000 : £0.308 7500 : £0.302 10000 : £0.295 For large quantities click 'Request Quote'

In Stock!

essential solutions
delivered