Menu Search

Saddle Feet

In stock

Ideal for use with chairs and furniture, Saddle Feet or Bases, when applied can elevate your application to the needed height. Additionally, they provide extra support and stability, add grip and help protect surfaces from damage caused during movement.

Our Saddle Foot range features Furniture Saddle Feet, Saddle Bases that act as feet when added to the bottom of tubes, Saddle Feet that can be used as furniture buffers, Double Saddle Foot options that can be used to connect adjacent tubes, and other styles to suitable a host of application needs.

  • Materials: Low Density Polyethylene (LDPE) and Nylon
  • Colours: Black and White
  • Shapes: Rectangular and Round
  • Centre Pin options.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
57 results
Product SKUs information
Item Code Price range Availability Tube Diameter Colour Base Shape Full Material Type View
£ 0.0768 - £ 0.1933 7213 In stock
20.0 mm
Black
Round
Low Density Polyethylene
Centre Pin
£ 0.1252 - £ 0.1278 1866 In stock
16.0 mm
Black
Round
Low Density Polyethylene
Centre Pin
£ 0.2094 - £ 0.2135 2278 In stock
26.0 mm
Black
Round
Low Density Polyethylene
Centre Pin
499308 £ 0.0947 - £ 0.2007 7503 In stock
18.0 mm
Black
Round
Low Density Polyethylene
No Centre Pin
£ 0.2491 - £ 0.5262 2184 In stock
30.0 mm
Black
Round
Low Density Polyethylene
No Centre Pin
£ 0.1278 - £ 0.2721 In production
26.0 mm
Black
Round
Low Density Polyethylene
Centre Pin
£ 0.2847 - £ 0.2957 1212 In stock
18.0 mm
White
Round
Low Density Polyethylene
Centre Pin
£ 0.4874 - £ 0.5079 3476 In stock
26.0 mm
White
Round
Low Density Polyethylene
Centre Pin
£ 0.4011 - £ 0.8471 2106 In stock
22.0 mm
Black
Round
Low Density Polyethylene
Centre Pin
£ 0.4162 - £ 0.434 4309 In stock
32.0 mm
Black
Rectangular
Low Density Polyethylene
Centre Pin
£ 0.3272 - £ 0.6905 2763 In stock
12.0 mm
Black
Round
Low Density Polyethylene
Centre Pin
£ 0.4627 - £ 0.9806 108 In stock
25.0 mm
Black
Round
Low Density Polyethylene
Centre Pin
SBFA2225-B £ 0.7954 - £ 1.2604 1565 In stock
25.0 mm
Black
Rectangular
Low Density Polyethylene
Centre Pin
466733 £ 0.4915 - £ 0.4915 1516 In stock
19.0 mm
Black
Rectangular
Low Density Polyethylene
Centre Pin
£ 0.3272 - £ 0.6905 1129 In stock
12.0 mm
Black
Round
Low Density Polyethylene
No Centre Pin
£ 0.4435 - £ 0.4819 322 In stock
14.0 mm
Black
Round
Low Density Polyethylene
Centre Pin
£ 0.6558 - £ 0.6558 332 In stock
30.0 mm
Black
Round
Low Density Polyethylene
Centre Pin
SBFA25-45B £ 1.0966 - £ 1.6786 2244 In stock
25.0 mm
Black
Rectangular
Low Density Polyethylene
Centre Pin
£ 1.2814 - £ 1.3348 2379 In stock
20.0 mm
Black
Round
Nylon 6/6
No Centre Pin
461152 £ 0.0758 - £ 0.1758 2619 In stock
18.0 mm
Black
Round
Low Density Polyethylene
Centre Pin
  • of 3
Saddle Feet Round 20.0 mm LDPE

461153

Price Range
£ 0.1933 - £ 0.0768

Stock Levels
7213 In stock
Attributes
  • Tube Diameter
    20.0 mm
  • Accessory Type
    Saddle Feet
  • Type
    Centre Pin
  • Number of Channels
    1
  • Colour
    Black
Saddle Feet Round 16.0 mm 18.0 mm LDPE

499300

Price Range
£ 0.1278 - £ 0.1252

Stock Levels
1866 In stock
Attributes
  • Tube Diameter
    16.0 mm
  • Accessory Type
    Saddle Feet
  • Type
    Centre Pin
  • Number of Channels
    1
  • Colour
    Black
Saddle Feet Round 26.0 mm 25.0 mm LDPE

499304

Price Range
£ 0.2135 - £ 0.2094

Stock Levels
2278 In stock
Attributes
  • Tube Diameter
    26.0 mm
  • Accessory Type
    Saddle Feet
  • Type
    Centre Pin
  • Number of Channels
    1
  • Colour
    Black
Saddle Feet Round 18.0 mm 19.0 mm LDPE

499308

Price Range
£ 0.2007 - £ 0.0947

Stock Levels
7503 In stock
Attributes
  • Tube Diameter
    18.0 mm
  • Accessory Type
    Saddle Feet
  • Type
    No Centre Pin
  • Number of Channels
    1
  • Colour
    Black
Saddle Feet Round 30.0 mm 30.0 mm LDPE

499312

Price Range
£ 0.5262 - £ 0.2491

Stock Levels
2184 In stock
Attributes
  • Tube Diameter
    30.0 mm
  • Accessory Type
    Saddle Feet
  • Type
    No Centre Pin
  • Number of Channels
    1
  • Colour
    Black
Saddle Feet Round 26.0 mm 25.0 mm LDPE

499317

Price Range
£ 0.2721 - £ 0.1278

Stock Levels
In production
Attributes
  • Tube Diameter
    26.0 mm
  • Accessory Type
    Saddle Feet
  • Type
    Centre Pin
  • Number of Channels
    1
  • Colour
    Black
Saddle Feet Round 18.0 mm 19.0 mm LDPE

147017060003

Price Range
£ 0.2957 - £ 0.2847

Stock Levels
1212 In stock
Attributes
  • Tube Diameter
    18.0 mm
  • Accessory Type
    Saddle Feet
  • Type
    Centre Pin
  • Number of Channels
    1
  • Colour
    White
Saddle Feet Round 26.0 mm 25.0 mm LDPE

147025060003

Price Range
£ 0.5079 - £ 0.4874

Stock Levels
3476 In stock
Attributes
  • Tube Diameter
    26.0 mm
  • Accessory Type
    Saddle Feet
  • Type
    Centre Pin
  • Number of Channels
    1
  • Colour
    White
Saddle Feet Round 22.0 mm LDPE

499321

Price Range
£ 0.8471 - £ 0.4011

Stock Levels
2106 In stock
Attributes
  • Tube Diameter
    22.0 mm
  • Accessory Type
    Saddle Feet
  • Type
    Centre Pin
  • Number of Channels
    1
  • Colour
    Black
Saddle Feet Rectangular 32.0 mm 40.0 mm LDPE

466735

Price Range
£ 0.434 - £ 0.4162

Stock Levels
4309 In stock
Attributes
  • Tube Diameter
    32.0 mm
  • Accessory Type
    Saddle Feet
  • Type
    Centre Pin
  • Number of Channels
    1
  • Colour
    Black
Saddle Feet Round 12.0 mm 30.0 mm LDPE

499292

Price Range
£ 0.6905 - £ 0.3272

Stock Levels
2763 In stock
Attributes
  • Tube Diameter
    12.0 mm
  • Accessory Type
    Saddle Feet
  • Type
    Centre Pin
  • Number of Channels
    1
  • Colour
    Black
Saddle Feet Round 25.0 mm 43.5 mm LDPE

499296

Price Range
£ 0.9806 - £ 0.4627

Stock Levels
108 In stock
Attributes
  • Tube Diameter
    25.0 mm
  • Accessory Type
    Saddle Feet
  • Type
    Centre Pin
  • Number of Channels
    1
  • Colour
    Black
Saddle Feet Rectangular 25.0 mm 50.0 mm LDPE

SBFA2225-B

Price Range
£ 1.2604 - £ 0.7954

Stock Levels
1565 In stock
Attributes
  • Tube Diameter
    25.0 mm
  • Accessory Type
    Saddle Feet
  • Type
    Centre Pin
  • Number of Channels
    1
  • Colour
    Black
Saddle Feet Rectangular 19.0 mm 33.0 mm LDPE

466733

Price Range
£ 0.4915 - £ 0.4915

Stock Levels
1516 In stock
Attributes
  • Tube Diameter
    19.0 mm
  • Accessory Type
    Saddle Feet
  • Type
    Centre Pin
  • Number of Channels
    1
  • Colour
    Black
Saddle Feet Round 12.0 mm 30.0 mm LDPE

499289

Price Range
£ 0.6905 - £ 0.3272

Stock Levels
1129 In stock
Attributes
  • Tube Diameter
    12.0 mm
  • Accessory Type
    Saddle Feet
  • Type
    No Centre Pin
  • Number of Channels
    1
  • Colour
    Black
Saddle Feet Round 14.0 mm 26.0 mm LDPE

499293

Price Range
£ 0.4819 - £ 0.4435

Stock Levels
322 In stock
Attributes
  • Tube Diameter
    14.0 mm
  • Accessory Type
    Saddle Feet
  • Type
    Centre Pin
  • Number of Channels
    1
  • Colour
    Black
Saddle Feet Round 30.0 mm 43.0 mm LDPE

499297

Price Range
£ 0.6558 - £ 0.6558

Stock Levels
332 In stock
Attributes
  • Tube Diameter
    30.0 mm
  • Accessory Type
    Saddle Feet
  • Type
    Centre Pin
  • Number of Channels
    1
  • Colour
    Black
Saddle Feet Rectangular 25.0 mm 45.0 mm LDPE

SBFA25-45B

Price Range
£ 1.6786 - £ 1.0966

Stock Levels
2244 In stock
Attributes
  • Tube Diameter
    25.0 mm
  • Accessory Type
    Saddle Feet
  • Type
    Centre Pin
  • Number of Channels
    1
  • Colour
    Black
Push Fit Feet 20.0 mm 20.0 mm

146003511401

Price Range
£ 1.3348 - £ 1.2814

Stock Levels
2379 In stock
Attributes
  • Tube Diameter
    20.0 mm
  • Type
    No Centre Pin
  • Colour
    Black
  • Full Material
    Nylon 6/6
  • Base Shape
    Round
Saddle Feet Round 18.0 mm LDPE

461152

Price Range
£ 0.1758 - £ 0.0758

Stock Levels
2619 In stock
Attributes
  • Tube Diameter
    18.0 mm
  • Accessory Type
    Saddle Feet
  • Type
    Centre Pin
  • Number of Channels
    1
  • Colour
    Black
Saddle Feet Round 22.0 mm 21.0 mm LDPE

499303

Price Range
£ 0.1615 - £ 0.1574

Stock Levels
3416 In stock
Attributes
  • Tube Diameter
    22.0 mm
  • Accessory Type
    Saddle Feet
  • Type
    Centre Pin
  • Number of Channels
    1
  • Colour
    Black
Saddle Feet Round 26.0 mm 25.0 mm LDPE

499311

Price Range
£ 0.2721 - £ 0.1278

Stock Levels
In production
Attributes
  • Tube Diameter
    26.0 mm
  • Accessory Type
    Saddle Feet
  • Type
    No Centre Pin
  • Number of Channels
    1
  • Colour
    Black
Saddle Feet Round 22.0 mm 22.0 mm LDPE

499316

Price Range
£ 0.2269 - £ 0.0984

Stock Levels
3978 In stock
Attributes
  • Tube Diameter
    22.0 mm
  • Accessory Type
    Saddle Feet
  • Type
    Centre Pin
  • Number of Channels
    1
  • Colour
    Black
Saddle Feet Round 16.0 mm 18.0 mm LDPE

147015069903

Price Range
£ 0.1793 - £ 0.1725

Stock Levels
3941 In stock
Attributes
  • Tube Diameter
    16.0 mm
  • Accessory Type
    Saddle Feet
  • Type
    Centre Pin
  • Number of Channels
    1
  • Colour
    Black
Saddle Feet Round 22.0 mm 22.0 mm LDPE

147021069903

Price Range
£ 0.3135 - £ 0.3012

Stock Levels
3571 In stock
Attributes
  • Tube Diameter
    22.0 mm
  • Accessory Type
    Saddle Feet
  • Type
    Centre Pin
  • Number of Channels
    1
  • Colour
    Black
Saddle Feet Round 25.0 mm Nylon

466732

Price Range
£ 2.656 - £ 2.656

Stock Levels
5246 In stock
Attributes
  • Tube Diameter
    25.0 mm
  • Accessory Type
    Saddle Feet
  • Type
    No Centre Pin
  • Number of Channels
    2
  • Colour
    Black
Saddle Feet Round 20.0 mm LDPE

499320

Price Range
£ 0.8086 - £ 0.3806

Stock Levels
1526 In stock
Attributes
  • Tube Diameter
    20.0 mm
  • Accessory Type
    Saddle Feet
  • Type
    Centre Pin
  • Number of Channels
    1
  • Colour
    Black
Saddle Feet Round 16.0 mm LDPE

461151

Price Range
£ 0.1594 - £ 0.0532

Stock Levels
7164 In stock
Attributes
  • Tube Diameter
    16.0 mm
  • Accessory Type
    Saddle Feet
  • Type
    Centre Pin
  • Number of Channels
    1
  • Colour
    Black
Saddle Feet Round 26.0 mm LDPE

465456

Price Range
£ 0.3901 - £ 0.1207

Stock Levels
In production
Attributes
  • Tube Diameter
    26.0 mm
  • Accessory Type
    Saddle Feet
  • Type
    Centre Pin
  • Number of Channels
    1
  • Colour
    Black
Saddle Feet Round 20.0 mm 20.0 mm LDPE

499302

Price Range
£ 0.1547 - £ 0.1519

Stock Levels
1496 In stock
Attributes
  • Tube Diameter
    20.0 mm
  • Accessory Type
    Saddle Feet
  • Type
    Centre Pin
  • Number of Channels
    1
  • Colour
    Black
Saddle Feet Round 30.0 mm 30.0 mm LDPE

499306

Price Range
£ 0.4422 - £ 0.434

Stock Levels
1839 In stock
Attributes
  • Tube Diameter
    30.0 mm
  • Accessory Type
    Saddle Feet
  • Type
    Centre Pin
  • Number of Channels
    1
  • Colour
    Black
Saddle Feet Round 22.0 mm 22.0 mm LDPE

499310

Price Range
£ 0.2269 - £ 0.1069

Stock Levels
2989 In stock
Attributes
  • Tube Diameter
    22.0 mm
  • Accessory Type
    Saddle Feet
  • Type
    No Centre Pin
  • Number of Channels
    1
  • Colour
    Black
Saddle Feet Round 20.0 mm 20.0 mm LDPE

499315

Price Range
£ 0.2192 - £ 0.1033

Stock Levels
25 In stock
Attributes
  • Tube Diameter
    20.0 mm
  • Accessory Type
    Saddle Feet
  • Type
    Centre Pin
  • Number of Channels
    1
  • Colour
    Black
Saddle Feet Round 30.0 mm 30.0 mm LDPE

499319

Price Range
£ 0.5262 - £ 0.2491

Stock Levels
450 In stock
Attributes
  • Tube Diameter
    30.0 mm
  • Accessory Type
    Saddle Feet
  • Type
    Centre Pin
  • Number of Channels
    1
  • Colour
    Black
Saddle Feet Round 20.0 mm 20.0 mm LDPE

147019069903

Price Range
£ 0.2806 - £ 0.2683

Stock Levels
1168 In stock
Attributes
  • Tube Diameter
    20.0 mm
  • Accessory Type
    Saddle Feet
  • Type
    Centre Pin
  • Number of Channels
    1
  • Colour
    Black
Saddle Feet Round 22.0 mm Nylon

466731

Price Range
£ 2.656 - £ 2.656

Stock Levels
2386 In stock
Attributes
  • Tube Diameter
    22.0 mm
  • Accessory Type
    Saddle Feet
  • Type
    No Centre Pin
  • Number of Channels
    2
  • Colour
    Black
Saddle Feet Round 28.0 mm LDPE

499323

Price Range
£ 1.168 - £ 0.5503

Stock Levels
5685 In stock
Attributes
  • Tube Diameter
    28.0 mm
  • Accessory Type
    Saddle Feet
  • Type
    Centre Pin
  • Number of Channels
    1
  • Colour
    Black
Saddle Feet Round 18.0 mm 19.0 mm LDPE

499301

Price Range
£ 0.1369 - £ 0.1341

Stock Levels
2485 In stock
Attributes
  • Tube Diameter
    18.0 mm
  • Accessory Type
    Saddle Feet
  • Type
    Centre Pin
  • Number of Channels
    1
  • Colour
    Black
Saddle Feet Round 26.0 mm 25.0 mm LDPE

499305

Price Range
£ 0.2916 - £ 0.2861

Stock Levels
70 In stock
Attributes
  • Tube Diameter
    26.0 mm
  • Accessory Type
    Saddle Feet
  • Type
    Centre Pin
  • Number of Channels
    1
  • Colour
    Black
Saddle Feet Round 20.0 mm 20.0 mm LDPE

499309

Price Range
£ 0.2192 - £ 0.1033

Stock Levels
1616 In stock
Attributes
  • Tube Diameter
    20.0 mm
  • Accessory Type
    Saddle Feet
  • Type
    No Centre Pin
  • Number of Channels
    1
  • Colour
    Black
Saddle Feet Round 18.0 mm 19.0 mm LDPE

499314

Price Range
£ 0.2007 - £ 0.0947

Stock Levels
8860 In stock
Attributes
  • Tube Diameter
    18.0 mm
  • Accessory Type
    Saddle Feet
  • Type
    Centre Pin
  • Number of Channels
    1
  • Colour
    Black
Saddle Feet Round 26.0 mm 25.0 mm LDPE

499318

Price Range
£ 0.3285 - £ 0.1547

Stock Levels
In production
Attributes
  • Tube Diameter
    26.0 mm
  • Accessory Type
    Saddle Feet
  • Type
    Centre Pin
  • Number of Channels
    1
  • Colour
    Black
Saddle Feet Round 18.0 mm 19.0 mm LDPE

147017069903

Price Range
£ 0.2341 - £ 0.2245

Stock Levels
6298 In stock
Attributes
  • Tube Diameter
    18.0 mm
  • Accessory Type
    Saddle Feet
  • Type
    Centre Pin
  • Number of Channels
    1
  • Colour
    Black
Saddle Feet Round 30.0 mm 30.0 mm LDPE

147029069903

Price Range
£ 0.6558 - £ 0.6297

Stock Levels
4807 In stock
Attributes
  • Tube Diameter
    30.0 mm
  • Accessory Type
    Saddle Feet
  • Type
    Centre Pin
  • Number of Channels
    1
  • Colour
    Black
Saddle Feet Round 24.0 mm LDPE

499322

Price Range
£ 0.9344 - £ 0.4216

Stock Levels
1500 In stock
Attributes
  • Tube Diameter
    24.0 mm
  • Accessory Type
    Saddle Feet
  • Type
    Centre Pin
  • Number of Channels
    1
  • Colour
    Black
Saddle Feet Rectangular 25.0 mm 35.0 mm LDPE

466734

Price Range
£ 0.4696 - £ 0.4696

Stock Levels
9149 In stock
Attributes
  • Tube Diameter
    25.0 mm
  • Accessory Type
    Saddle Feet
  • Type
    Centre Pin
  • Number of Channels
    1
  • Colour
    Black
Saddle Feet Round 10.0 mm 30.0 mm LDPE

499291

Price Range
£ 0.2231 - £ 0.219

Stock Levels
4257 In stock
Attributes
  • Tube Diameter
    10.0 mm
  • Accessory Type
    Saddle Feet
  • Type
    No Centre Pin
  • Number of Channels
    1
  • Colour
    Black
Saddle Feet Round 22.0 mm 29.0 mm LDPE

499295

Price Range
£ 0.6392 - £ 0.3039

Stock Levels
16985 In stock
Attributes
  • Tube Diameter
    22.0 mm
  • Accessory Type
    Saddle Feet
  • Type
    Centre Pin
  • Number of Channels
    1
  • Colour
    Black
Saddle Feet Round 35.0 mm 42.5 mm LDPE

499299

Price Range
£ 0.7338 - £ 0.7338

Stock Levels
1090 In stock
Attributes
  • Tube Diameter
    35.0 mm
  • Accessory Type
    Saddle Feet
  • Type
    Centre Pin
  • Number of Channels
    1
  • Colour
    Black
Saddle Feet Round 8.0 mm 24.0 mm LDPE

499290

Price Range
£ 0.1889 - £ 0.1848

Stock Levels
160 In stock
Attributes
  • Tube Diameter
    8.0 mm
  • Accessory Type
    Saddle Feet
  • Type
    No Centre Pin
  • Number of Channels
    1
  • Colour
    Black
Saddle Feet Round 20.0 mm 28.5 mm LDPE

499294

Price Range
£ 0.6186 - £ 0.2916

Stock Levels
1402 In stock
Attributes
  • Tube Diameter
    20.0 mm
  • Accessory Type
    Saddle Feet
  • Type
    Centre Pin
  • Number of Channels
    1
  • Colour
    Black
Saddle Feet Round 32.0 mm 43.0 mm LDPE

499298

Price Range
£ 0.6845 - £ 0.6845

Stock Levels
177 In stock
Attributes
  • Tube Diameter
    32.0 mm
  • Accessory Type
    Saddle Feet
  • Type
    Centre Pin
  • Number of Channels
    1
  • Colour
    Black
Saddle Feet Rectangular 30.0 mm 45.0 mm LDPE

SBFA2830-B

Price Range
£ 1.1269 - £ 0.5722

Stock Levels
697 In stock
Attributes
  • Tube Diameter
    30.0 mm
  • Accessory Type
    Saddle Feet
  • Type
    Centre Pin
  • Number of Channels
    1
  • Colour
    Black
Saddle Feet Rectangular 7.8 mm LDPE

199064

Price Range
£ 0.4466 - £ 0.1161

Stock Levels
4948 In stock
Attributes
  • Tube Diameter
    7.8 mm
  • Accessory Type
    Saddle Feet
  • Type
    No Centre Pin
  • Number of Channels
    1
  • Colour
    Black
Saddle Feet Round 38.0 mm 75.0 mm LDPE

499287

Price Range
£ 1.1993 - £ 1.1035

Stock Levels
600 In stock
Attributes
  • Tube Diameter
    38.0 mm
  • Accessory Type
    Saddle Feet
  • Type
    No Centre Pin
  • Number of Channels
    1
  • Colour
    Black
Saddle Feet Round 32.0 mm 75.0 mm LDPE

499286

Price Range
£ 1.2007 - £ 1.1035

Stock Levels
1107 In stock
Attributes
  • Tube Diameter
    32.0 mm
  • Accessory Type
    Saddle Feet
  • Type
    No Centre Pin
  • Number of Channels
    1
  • Colour
    Black
Saddle Feet Round 25.0 mm 72.0 mm LDPE

499288

Price Range
£ 1.0665 - £ 1.0665

Stock Levels
866 In stock
Attributes
  • Tube Diameter
    25.0 mm
  • Accessory Type
    Saddle Feet
  • Type
    No Centre Pin
  • Number of Channels
    1
  • Colour
    Black