Ideal for use with chairs and furniture, Saddle Feet or Bases, when applied can elevate your application to the needed height. Additionally, they provide extra support and stability, add grip and help protect surfaces from damage caused during movement.
Our Saddle Foot range features Furniture Saddle Feet, Saddle Bases that act as feet when added to the bottom of tubes, Saddle Feet that can be used as furniture buffers, Double Saddle Foot options that can be used to connect adjacent tubes, and other styles to suitable a host of application needs.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Tube Diameter | Base Shape | View | |||||||
---|---|---|---|---|---|---|---|---|---|---|---|
461152 | £ 0.0758 - £ 0.1758 | 2619 In stock |
0.709 in
18.0 mm
|
Round
|
|||||||
£ 0.1574 - £ 0.1615 | 4316 In stock |
0.866 in
22.0 mm
|
Round
|
||||||||
£ 0.1278 - £ 0.2721 | In production |
1.024 in
26.0 mm
|
Round
|
||||||||
£ 0.0984 - £ 0.2269 | 3978 In stock |
0.866 in
22.0 mm
|
Round
|
||||||||
£ 0.1725 - £ 0.1793 | 41 In stock |
0.63 in
16.0 mm
|
Round
|
||||||||
£ 0.3012 - £ 0.3135 | In production |
0.866 in
22.0 mm
|
Round
|
||||||||
£ 2.656 - £ 2.656 | 5446 In stock |
0.984 in
25.0 mm
|
Round
|
||||||||
£ 0.3806 - £ 0.8086 | 526 In stock |
0.787 in
20.0 mm
|
Round
|
||||||||
£ 0.0532 - £ 0.1594 | 7164 In stock |
0.63 in
16.0 mm
|
Round
|
||||||||
465456 | £ 0.1207 - £ 0.3901 | In production |
1.024 in
26.0 mm
|
Round
|
|||||||
£ 0.1519 - £ 0.1547 | 1500 In stock |
0.787 in
20.0 mm
|
Round
|
||||||||
£ 0.434 - £ 0.4422 | 1839 In stock |
1.181 in
30.0 mm
|
Round
|
||||||||
£ 0.1069 - £ 0.2269 | 2989 In stock |
0.866 in
22.0 mm
|
Round
|
||||||||
£ 0.1033 - £ 0.2192 | 25 In stock |
0.787 in
20.0 mm
|
Round
|
||||||||
£ 0.2491 - £ 0.5262 | 450 In stock |
1.181 in
30.0 mm
|
Round
|
||||||||
£ 0.2683 - £ 0.2806 | 1168 In stock |
0.787 in
20.0 mm
|
Round
|
||||||||
£ 2.656 - £ 2.656 | 2386 In stock |
0.866 in
22.0 mm
|
Round
|
||||||||
£ 0.5503 - £ 1.168 | 2885 In stock |
1.102 in
28.0 mm
|
Round
|
||||||||
£ 0.0768 - £ 0.1933 | 3213 In stock |
0.787 in
20.0 mm
|
Round
|
||||||||
£ 0.1252 - £ 0.1278 | 1866 In stock |
0.63 in
16.0 mm
|
Round
|
||||||||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue