Menu Search

Square Threaded Tube Inserts

In stock

Threaded Tube Inserts are also known as Box Section Threaded Inserts or Threaded Fittings. These Square Threaded Tube Inserts allow external hardware, such as Adjustable Feet, to be used in conjunction with a square tube, pipe, or box section.

Our extensive Threaded Square Tube Inserts range features numbers materials, including; Nylon 6, High Density Polyethylene (HDPE), High Impact Polystyrene (HIPS), Cast Aluminium Alloy and Steel. With options suitable for heavy duty applications, offering a high load capacity, as well as standard duty applications.

  • Metal Thread gives a smooth repeated adjustment
  • Horizontal options available
  • Threaded for a secure screw
  • For use with; Adjustable Feet, Tilt Glides, Machine Feet, Castors, and other hardware...

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
137 results
Product SKUs information
Item Code Price range Availability Compatible Outside Tube Diameter Colour Material Compatible Wall Thickness Range Compatible Thread Sizes (All) View
£ 0.1595 - £ 0.3389 980 In stock
Grey
HDPE
1.0 - 1.5 mm | 0.039 - 0.059 in
M6
£ 0.6475 - £ 1.5171 4170 In stock
22.0 mm
Steel
1.5 mm | 0.059 in
M10
£ 0.3504 - £ 0.7675 13505 In stock
Black
HDPE
1.0 - 2.0 mm | 0.039 - 0.079 in
£ 1.0925 - £ 2.2949 1923 In stock
Black
HDPE
1.0 - 2.0 mm | 0.039 - 0.079 in
M8
£ 0.7283 - £ 1.6377 726 In stock
25.0 mm
Steel
1.5 mm | 0.059 in
M10
£ 2.8614 - £ 9.5751 150 In stock
Black
Nylon
2.0 mm | 0.079 in
£ 0.3587 - £ 0.7521 9638 In stock
Black
HDPE
1.0 - 2.0 mm | 0.039 - 0.079 in
M10
£ 0.3549 - £ 0.7501 4758 In stock
Grey
HDPE
1.0 - 1.5 mm | 0.039 - 0.059 in
M10
£ 0.4613 - £ 0.9677 3850 In stock
Black
HDPE
1.0 - 2.0 mm | 0.039 - 0.079 in
M8
£ 0.7434 - £ 1.5607 In production
Black
HDPE
1.0 - 2.0 mm | 0.039 - 0.079 in
M10
£ 0.7009 - £ 1.5787 4397 In stock
25.0 mm
Steel
1.2 mm | 0.047 in
M8
£ 0.6311 - £ 1.3246 1810 In stock
Black
HDPE
1.0 - 2.0 mm | 0.039 - 0.079 in
M10
£ 0.1807 - £ 0.8728 In production
Black
PA
1.0 - 2.0 mm | 0.039 - 0.079 in
M8
£ 0.4851 - £ 1.0268 79 In stock
Black
PA
1.5 mm | 0.059 in
M10
£ 0.6366 - £ 1.3483 623 In stock
Black
PA
2.0 mm | 0.079 in
M10
£ 0.7447 - £ 2.1435 668 In stock
Black
HIPS
1.0 - 2.0 mm | 0.039 - 0.079 in
M8
£ 11.3498 - £ 23.2832 247 In stock
Black
PA
1.5 mm | 0.059 in
M10
£ 12.6094 - £ 25.9273 61 In stock
Black
PA
1.5 mm | 0.059 in
M12
£ 12.6094 - £ 25.9273 8477 In stock
Black
PA
2.0 mm | 0.079 in
M12
£ 12.6094 - £ 25.9273 508 In stock
Black
PA
1.5 mm | 0.059 in
M16
  • of 7
Threaded Insert M6 19.0 mm Square 1.5 mm HDPE Grey

551745

Price Range
£ 0.3389 - £ 0.1595

Stock Levels
980 In stock
Attributes
  • Colour
    Grey
  • Full Material
    High Density Polyethylene
  • Head Shape
    Square
  • Metal Prongs
    No
  • Compatible Wall Thickness Range
    1.0 - 1.5 mm | 0.039 - 0.059 in
Spring Insert Glide M10 22.0 mm 1.5 mm Steel

551842

Price Range
£ 1.5171 - £ 0.6475

Stock Levels
4170 In stock
Attributes
  • Full Material
    Steel
  • Head Shape
    Square
  • Metal Prongs
    No
  • Compatible Wall Thickness Range
    1.5 mm | 0.059 in
  • Compatible Thread Sizes (All)
    M10
Threaded Insert 25.0 mm Square 2.0 mm HDPE Black

498642

Price Range
£ 0.7675 - £ 0.3504

Stock Levels
13505 In stock
Attributes
  • Colour
    Black
  • Full Material
    High Density Polyethylene
  • Head Shape
    Square
  • Metal Prongs
    No
  • Compatible Wall Thickness Range
    1.0 - 2.0 mm | 0.039 - 0.079 in
Threaded Insert M8 Square 50.0 mm 2.0 mm HDPE Black

498649

Price Range
£ 2.2949 - £ 1.0925

Stock Levels
1923 In stock
Attributes
  • Colour
    Black
  • Full Material
    High Density Polyethylene
  • Head Shape
    Square
  • Metal Prongs
    No
  • Compatible Wall Thickness Range
    1.0 - 2.0 mm | 0.039 - 0.079 in
Spring Insert Glide M10 25.0 mm 1.5 mm Steel

551843

Price Range
£ 1.6377 - £ 0.7283

Stock Levels
726 In stock
Attributes
  • Full Material
    Steel
  • Head Shape
    Square
  • Metal Prongs
    No
  • Compatible Wall Thickness Range
    1.5 mm | 0.059 in
  • Compatible Thread Sizes (All)
    M10
Tube Connectors 30.0 mm Black Nylon

461913

Price Range
£ 9.5751 - £ 2.8614

Stock Levels
150 In stock
Attributes
  • Colour
    Black
  • Full Material
    Steel
  • Head Shape
    Square
  • Metal Prongs
    No
  • Compatible Wall Thickness Range
    2.0 mm | 0.079 in
Threaded Insert M10 Square 25.0 mm 2.0 mm HDPE Black

498643

Price Range
£ 0.7521 - £ 0.3587

Stock Levels
9638 In stock
Attributes
  • Colour
    Black
  • Full Material
    High Density Polyethylene
  • Head Shape
    Square
  • Metal Prongs
    No
  • Compatible Wall Thickness Range
    1.0 - 2.0 mm | 0.039 - 0.079 in
Threaded Insert M10 Square Grey

551743

Price Range
£ 0.7501 - £ 0.3549

Stock Levels
4758 In stock
Attributes
  • Colour
    Grey
  • Full Material
    High Density Polyethylene
  • Head Shape
    Square
  • Metal Prongs
    No
  • Compatible Wall Thickness Range
    1.0 - 1.5 mm | 0.039 - 0.059 in
Threaded Insert M8 Square 30.0 mm 2.0 mm HDPE Black

498644

Price Range
£ 0.9677 - £ 0.4613

Stock Levels
3850 In stock
Attributes
  • Colour
    Black
  • Full Material
    High Density Polyethylene
  • Head Shape
    Square
  • Metal Prongs
    No
  • Compatible Wall Thickness Range
    1.0 - 2.0 mm | 0.039 - 0.079 in
Threaded Insert M10 Square 40.0 mm 2.0 mm HDPE Black

498647

Price Range
£ 1.5607 - £ 0.7434

Stock Levels
In production
Attributes
  • Colour
    Black
  • Full Material
    High Density Polyethylene
  • Head Shape
    Square
  • Metal Prongs
    No
  • Compatible Wall Thickness Range
    1.0 - 2.0 mm | 0.039 - 0.079 in
Spring Insert Glide M8 25.0 mm Steel

551845

Price Range
£ 1.5787 - £ 0.7009

Stock Levels
4397 In stock
Attributes
  • Head Shape
    Square
  • Metal Prongs
    No
  • Compatible Wall Thickness Range
    1.2 mm | 0.047 in
  • Compatible Thread Sizes (All)
    M8
  • Commodity Code
    7318190090
Threaded Insert M10 Square 35.0 mm 2.0 mm HDPE Black

498646

Price Range
£ 1.3246 - £ 0.6311

Stock Levels
1810 In stock
Attributes
  • Colour
    Black
  • Full Material
    High Density Polyethylene
  • Head Shape
    Square
  • Metal Prongs
    No
  • Compatible Wall Thickness Range
    1.0 - 2.0 mm | 0.039 - 0.079 in
Threaded Insert M8 Square 16 Black

199412

Price Range
£ 0.8728 - £ 0.1807

Stock Levels
In production
Attributes
  • Colour
    Black
  • Full Material
    Nylon
  • Head Shape
    Square
  • Metal Prongs
    No
  • Compatible Wall Thickness Range
    1.0 - 2.0 mm | 0.039 - 0.079 in
Threaded Insert M10 25.0 mm Square 1.5 mm PA Black

461354

Price Range
£ 1.0268 - £ 0.4851

Stock Levels
79 In stock
Attributes
  • Colour
    Black
  • Full Material
    Nylon With Metal Thread
  • Head Shape
    Square
  • Metal Prongs
    No
  • Compatible Wall Thickness Range
    1.5 mm | 0.059 in
Threaded Insert M10 30.0 mm Square 2.0 mm PA Black

461358

Price Range
£ 1.3483 - £ 0.6366

Stock Levels
623 In stock
Attributes
  • Colour
    Black
  • Full Material
    Nylon With Metal Thread
  • Head Shape
    Square
  • Metal Prongs
    No
  • Compatible Wall Thickness Range
    2.0 mm | 0.079 in
Threaded Insert M8 Square 18 Black

462390

Price Range
£ 2.1435 - £ 0.7447

Stock Levels
668 In stock
Attributes
  • Colour
    Black
  • Full Material
    High Impact Polystyrene
  • Head Shape
    Square
  • Metal Prongs
    No
  • Compatible Wall Thickness Range
    1.0 - 2.0 mm | 0.039 - 0.079 in
Threaded Insert M10 30.0 mm Square 1.5 mm PA Black

493605

Price Range
£ 23.2832 - £ 11.3498

Stock Levels
247 In stock
Attributes
  • Colour
    Black
  • Full Material
    Nylon With Nickel Plated Brass Insert
  • Head Shape
    Square
  • Metal Prongs
    No
  • Compatible Wall Thickness Range
    1.5 mm | 0.059 in
Threaded Insert M12 40.0 mm Square 1.5 mm PA Black

493609

Price Range
£ 25.9273 - £ 12.6094

Stock Levels
61 In stock
Attributes
  • Colour
    Black
  • Full Material
    Nylon With Nickel Plated Brass Insert
  • Head Shape
    Square
  • Metal Prongs
    No
  • Compatible Wall Thickness Range
    1.5 mm | 0.059 in
Threaded Insert M12 40.0 mm Square 2.0 mm PA Black

493613

Price Range
£ 25.9273 - £ 12.6094

Stock Levels
8477 In stock
Attributes
  • Colour
    Black
  • Full Material
    Nylon With Nickel Plated Brass Insert
  • Head Shape
    Square
  • Metal Prongs
    No
  • Compatible Wall Thickness Range
    2.0 mm | 0.079 in
Threaded Insert M16 50.0 mm Square 1.5 mm PA Black

493617

Price Range
£ 25.9273 - £ 12.6094

Stock Levels
508 In stock
Attributes
  • Colour
    Black
  • Full Material
    Nylon With Nickel Plated Brass Insert
  • Head Shape
    Square
  • Metal Prongs
    No
  • Compatible Wall Thickness Range
    1.5 mm | 0.059 in
Threaded Insert M10 30.0 mm Square 1.5 mm PA Black

493622

Price Range
£ 38.968 - £ 18.9757

Stock Levels
241 In stock
Attributes
  • Colour
    Black
  • Full Material
    Nylon With Stainless Steel Insert
  • Head Shape
    Square
  • Metal Prongs
    No
  • Compatible Wall Thickness Range
    1.5 mm | 0.059 in
Threaded Insert M12 Square 40.0 mm Black

493626

Price Range
£ 39.7894 - £ 19.3727

Stock Levels
51 In stock
Attributes
  • Colour
    Black
  • Full Material
    Nylon With Stainless Steel Insert
  • Head Shape
    Square
  • Metal Prongs
    No
  • Compatible Wall Thickness Range
    1.5 mm | 0.059 in
Threaded Insert M16 40.0 mm Square 2.0 mm PA Black

493631

Price Range
£ 39.7894 - £ 19.3727

Stock Levels
22 In stock
Attributes
  • Colour
    Black
  • Full Material
    Nylon With Stainless Steel Insert
  • Head Shape
    Square
  • Metal Prongs
    No
  • Compatible Wall Thickness Range
    2.0 mm | 0.079 in
Threaded Insert M12 50.0 mm Square 2.0 mm PA Black

493636

Price Range
£ 40.2002 - £ 19.5644

Stock Levels
11 In stock
Attributes
  • Colour
    Black
  • Full Material
    Nylon With Stainless Steel Insert
  • Head Shape
    Square
  • Metal Prongs
    No
  • Compatible Wall Thickness Range
    2.0 mm | 0.079 in
Threaded Insert M10 Square

PZAS250-2M10

Price Range
£ 5.4935 - £ 2.6423

Stock Levels
975 In stock
Attributes
  • Full Material
    Cast Aluminium Alloy
  • Head Shape
    Square
  • Metal Prongs
    Yes
  • Compatible Wall Thickness Range
    2.0 mm | 0.079 in
  • Compatible Thread Sizes (All)
    M10
Threaded Insert M10 Square

PZAS400-15M10

Price Range
£ 9.0617 - £ 5.0246

Stock Levels
76 In stock
Attributes
  • Full Material
    Cast Aluminium Alloy
  • Head Shape
    Square
  • Metal Prongs
    Yes
  • Compatible Wall Thickness Range
    1.5 mm | 0.059 in
  • Compatible Thread Sizes (All)
    M10
Threaded Insert M10 Square Black

PZML250-RM10B

Price Range
£ 2.9409 - £ 1.3824

Stock Levels
560 In stock
Attributes
  • Colour
    Black
  • Full Material
    HDPE With Metal Insert
  • Head Shape
    Square
  • Metal Prongs
    No
  • Compatible Wall Thickness Range
    1.0 - 2.0 mm | 0.039 - 0.079 in
Threaded Insert M10 Square Black

PZMN400-RM10B

Price Range
£ 4.5609 - £ 2.1533

Stock Levels
310 In stock
Attributes
  • Colour
    Black
  • Full Material
    HDPE With Metal Insert
  • Head Shape
    Square
  • Metal Prongs
    No
  • Compatible Wall Thickness Range
    1.0 - 2.0 mm | 0.039 - 0.079 in
Threaded Insert M8 Square 25.0 mm 1.5 mm PA Black

499229

Price Range
£ 0.6544 - £ 0.6411

Stock Levels
1200 In stock
Attributes
  • Colour
    Black
  • Full Material
    Nylon
  • Head Shape
    Square
  • Metal Prongs
    No
  • Compatible Wall Thickness Range
    1.5 mm | 0.059 in
Threaded Insert M8 Square 30.0 mm 2.0 mm PA Black

499233

Price Range
£ 2.229 - £ 1.7006

Stock Levels
250 In stock
Attributes
  • Colour
    Black
  • Full Material
    Nylon
  • Head Shape
    Square
  • Metal Prongs
    No
  • Compatible Wall Thickness Range
    2.0 mm | 0.079 in
Threaded Insert M10 Square 25.0 mm 1.5 mm PA Black

499240

Price Range
£ 0.6411 - £ 0.5903

Stock Levels
In production
Attributes
  • Colour
    Black
  • Full Material
    Nylon
  • Head Shape
    Square
  • Metal Prongs
    Yes
  • Compatible Wall Thickness Range
    1.5 mm | 0.059 in
Threaded Insert M10 Square 40.0 mm 2.0 mm PA Black

499245

Price Range
£ 3.3628 - £ 1.5881

Stock Levels
1363 In stock
Attributes
  • Colour
    Black
  • Full Material
    Nylon
  • Head Shape
    Square
  • Metal Prongs
    Yes
  • Compatible Wall Thickness Range
    2.0 mm | 0.079 in
Threaded Insert M10 Square 30.0 mm 2.0 mm PA Black

499251

Price Range
£ 1.0418 - £ 0.9583

Stock Levels
530 In stock
Attributes
  • Colour
    Black
  • Full Material
    Nylon
  • Head Shape
    Square
  • Metal Prongs
    Yes
  • Compatible Wall Thickness Range
    2.0 mm | 0.079 in
Spring Insert Glide 19.0 mm 1.0 mm Steel

499465

Price Range
£ 1.2552 - £ 0.5585

Stock Levels
5304 In stock
Attributes
  • Colour
    Natural
  • Full Material
    Steel
  • Head Shape
    Square
  • Metal Prongs
    Yes
  • Compatible Wall Thickness Range
    1.0 mm | 0.039 in
Spring Insert Glide 38.0 mm 1.2 mm Steel

499471

Price Range
£ 1.7379 - £ 0.7721

Stock Levels
848 In stock
Attributes
  • Colour
    Natural
  • Full Material
    Steel
  • Head Shape
    Square
  • Metal Prongs
    Yes
  • Compatible Wall Thickness Range
    1.2 mm | 0.047 in
Threaded Insert M6 Square Black

498584

Price Range
£ 0.3863 - £ 0.1821

Stock Levels
87 In stock
Attributes
  • Colour
    Black
  • Full Material
    High Density Polyethylene
  • Head Shape
    Square
  • Metal Prongs
    No
  • Compatible Wall Thickness Range
    1.1 - 1.5 mm | 0.043 - 0.059 in
Threaded Insert M8 Square Black

498588

Price Range
£ 0.5807 - £ 0.2738

Stock Levels
32156 In stock
Attributes
  • Colour
    Black
  • Full Material
    High Density Polyethylene
  • Head Shape
    Square
  • Metal Prongs
    No
  • Compatible Wall Thickness Range
    1.1 - 1.5 mm | 0.043 - 0.059 in
Threaded Insert M8 Square Black

498592

Price Range
£ 0.8747 - £ 0.412

Stock Levels
13366 In stock
Attributes
  • Colour
    Black
  • Full Material
    High Density Polyethylene
  • Head Shape
    Square
  • Metal Prongs
    No
  • Compatible Wall Thickness Range
    1.1 - 1.5 mm | 0.043 - 0.059 in
Threaded Insert M10 Square 50.0 mm 1.5 mm HDPE Black

498596

Price Range
£ 1.2037 - £ 0.5689

Stock Levels
6976 In stock
Attributes
  • Colour
    Black
  • Full Material
    High Density Polyethylene
  • Head Shape
    Square
  • Metal Prongs
    No
  • Compatible Wall Thickness Range
    1.1 - 1.5 mm | 0.043 - 0.059 in
Threaded Insert M8 Square 22.0 mm 2.0 mm HDPE Black

498641

Price Range
£ 0.6931 - £ 0.3231

Stock Levels
10000 In stock
Attributes
  • Colour
    Black
  • Full Material
    High Density Polyethylene
  • Head Shape
    Square
  • Metal Prongs
    No
  • Compatible Wall Thickness Range
    1.0 - 2.0 mm | 0.039 - 0.079 in
Threaded Insert M8 40.0 mm Square 1.5 mm HDPE Grey

551716

Price Range
£ 0.9869 - £ 0.4652

Stock Levels
5462 In stock
Attributes
  • Colour
    Grey
  • Full Material
    High Density Polyethylene
  • Head Shape
    Square
  • Metal Prongs
    No
  • Compatible Wall Thickness Range
    1.0 - 1.5 mm | 0.039 - 0.059 in
Threaded Insert M8 50.0 mm Square 1.5 mm HDPE Grey

551720

Price Range
£ 1.2586 - £ 0.5941

Stock Levels
2005 In stock
Attributes
  • Colour
    Grey
  • Full Material
    High Density Polyethylene
  • Head Shape
    Square
  • Metal Prongs
    No
  • Compatible Wall Thickness Range
    1.0 - 1.5 mm | 0.039 - 0.059 in
Threaded Insert M8 30.0 mm Square 1.5 mm PA Black

461353

Price Range
£ 2.3627 - £ 1.1152

Stock Levels
161 In stock
Attributes
  • Colour
    Black
  • Full Material
    Nylon With Metal Thread
  • Head Shape
    Square
  • Metal Prongs
    No
  • Compatible Wall Thickness Range
    1.5 mm | 0.059 in
Threaded Insert M8 30.0 mm Square 2.0 mm PA Black

461357

Price Range
£ 1.3707 - £ 0.6473

Stock Levels
608 In stock
Attributes
  • Colour
    Black
  • Full Material
    Nylon With Metal Thread
  • Head Shape
    Square
  • Metal Prongs
    No
  • Compatible Wall Thickness Range
    2.0 mm | 0.079 in
Threaded Insert M8 Square 16 Black

462389

Price Range
£ 1.494 - £ 0.5298

Stock Levels
400 In stock
Attributes
  • Colour
    Black
  • Full Material
    High Impact Polystyrene
  • Head Shape
    Square
  • Metal Prongs
    No
  • Compatible Wall Thickness Range
    1.0 - 2.0 mm | 0.039 - 0.079 in
Threaded Insert M10 Square Natural

466585

Price Range
£ 6.70 - £ 4.4495

Stock Levels
2147 In stock
Attributes
  • Colour
    Natural
  • Full Material
    Cast Aluminium Alloy
  • Head Shape
    Square
  • Metal Prongs
    Yes
  • Compatible Wall Thickness Range
    2.0 mm | 0.079 in
Threaded Insert M10 40.0 mm Square 1.5 mm PA Black

493608

Price Range
£ 25.9273 - £ 12.6094

Stock Levels
167 In stock
Attributes
  • Colour
    Black
  • Full Material
    Nylon With Nickel Plated Brass Insert
  • Head Shape
    Square
  • Metal Prongs
    No
  • Compatible Wall Thickness Range
    1.5 mm | 0.059 in
Threaded Insert M10 40.0 mm Square 2.0 mm PA Black

493612

Price Range
£ 25.9273 - £ 12.6094

Stock Levels
445 In stock
Attributes
  • Colour
    Black
  • Full Material
    Nylon With Nickel Plated Brass Insert
  • Head Shape
    Square
  • Metal Prongs
    No
  • Compatible Wall Thickness Range
    2.0 mm | 0.079 in
Threaded Insert M12 50.0 mm Square 1.5 mm PA Black

493616

Price Range
£ 25.9273 - £ 12.6094

Stock Levels
9 In stock
Attributes
  • Colour
    Black
  • Full Material
    Nylon With Nickel Plated Brass Insert
  • Head Shape
    Square
  • Metal Prongs
    No
  • Compatible Wall Thickness Range
    1.5 mm | 0.059 in
Threaded Insert M16 50.0 mm Square 2.0 mm PA Black

493620

Price Range
£ 25.9273 - £ 12.6094

Stock Levels
397 In stock
Attributes
  • Colour
    Black
  • Full Material
    Nylon With Nickel Plated Brass Insert
  • Head Shape
    Square
  • Metal Prongs
    No
  • Compatible Wall Thickness Range
    2.0 mm | 0.079 in
Threaded Insert M10 Square 40.0 mm Black

493625

Price Range
£ 39.7894 - £ 19.3727

Stock Levels
67 In stock
Attributes
  • Colour
    Black
  • Full Material
    Nylon With Stainless Steel Insert
  • Head Shape
    Square
  • Metal Prongs
    No
  • Compatible Wall Thickness Range
    1.5 mm | 0.059 in
Threaded Insert M12 40.0 mm Square 2.0 mm PA Black

493630

Price Range
£ 39.7894 - £ 19.3727

Stock Levels
88 In stock
Attributes
  • Colour
    Black
  • Full Material
    Nylon With Stainless Steel Insert
  • Head Shape
    Square
  • Metal Prongs
    No
  • Compatible Wall Thickness Range
    2.0 mm | 0.079 in
Threaded Insert M16 Square 50.0 mm Black

493634

Price Range
£ 40.2002 - £ 19.5644

Stock Levels
47 In stock
Attributes
  • Colour
    Black
  • Full Material
    Nylon With Stainless Steel Insert
  • Head Shape
    Square
  • Metal Prongs
    No
  • Compatible Wall Thickness Range
    1.5 mm | 0.059 in
Threaded Insert M10 Square

PZAS250-15M10

Price Range
£ 6.9824 - £ 2.7108

Stock Levels
1550 In stock
Attributes
  • Full Material
    Cast Aluminium Alloy
  • Head Shape
    Square
  • Metal Prongs
    Yes
  • Compatible Wall Thickness Range
    1.5 mm | 0.059 in
  • Compatible Thread Sizes (All)
    M10
Threaded Insert M8 Square Black

PZML250-RM08B

Price Range
£ 3.0904 - £ 1.4621

Stock Levels
1043 In stock
Attributes
  • Colour
    Black
  • Full Material
    HDPE With Metal Insert
  • Head Shape
    Square
  • Metal Prongs
    No
  • Compatible Wall Thickness Range
    1.0 - 2.0 mm | 0.039 - 0.079 in
Threaded Insert M10 Square Black

PZMN300-1020M10

Price Range
£ 1.7296 - £ 0.8174

Stock Levels
580 In stock
Attributes
  • Colour
    Black
  • Full Material
    HDPE With Metal Insert
  • Head Shape
    Square
  • Metal Prongs
    No
  • Compatible Wall Thickness Range
    1.0 - 2.0 mm | 0.039 - 0.079 in
Threaded Insert M10 Square Black

PZMS250-RM10B

Price Range
£ 2.1159 - £ 0.9982

Stock Levels
1934 In stock
Attributes
  • Colour
    Black
  • Full Material
    HDPE With Metal Insert
  • Head Shape
    Square
  • Metal Prongs
    No
  • Compatible Wall Thickness Range
    1.0 - 2.0 mm | 0.039 - 0.079 in
Threaded Insert M8 Square 30.0 mm 1.5 mm PA Black

499232

Price Range
£ 2.1486 - £ 0.8981

Stock Levels
750 In stock
Attributes
  • Colour
    Black
  • Full Material
    Nylon
  • Head Shape
    Square
  • Metal Prongs
    No
  • Compatible Wall Thickness Range
    1.5 mm | 0.059 in
Threaded Insert M8 Square 25.0 mm 1.5 mm PA Black

499239

Price Range
£ 0.7733 - £ 0.7105

Stock Levels
In production
Attributes
  • Colour
    Black
  • Full Material
    Nylon
  • Head Shape
    Square
  • Metal Prongs
    Yes
  • Compatible Wall Thickness Range
    1.5 mm | 0.059 in
Threaded Insert M10 Square 30.0 mm 2.0 mm PA Black

499244

Price Range
£ 2.3437 - £ 0.9583

Stock Levels
100 In stock
Attributes
  • Colour
    Black
  • Full Material
    Nylon
  • Head Shape
    Square
  • Metal Prongs
    Yes
  • Compatible Wall Thickness Range
    2.0 mm | 0.079 in
Threaded Insert M8 Square 30.0 mm 2.0 mm PA Black

499250

Price Range
£ 1.0325 - £ 0.9496

Stock Levels
In production
Attributes
  • Colour
    Black
  • Full Material
    Nylon
  • Head Shape
    Square
  • Metal Prongs
    Yes
  • Compatible Wall Thickness Range
    2.0 mm | 0.079 in
Threaded Insert M10 Square 30.0 mm 2.0 mm PA Black

499256

Price Range
£ 3.6301 - £ 1.1144

Stock Levels
In production
Attributes
  • Colour
    Black
  • Full Material
    Nylon
  • Head Shape
    Square
  • Metal Prongs
    Yes
  • Compatible Wall Thickness Range
    2.0 mm | 0.079 in
Spring Insert Glide 32.0 mm 1.2 mm Steel

499470

Price Range
£ 1.5453 - £ 0.6872

Stock Levels
In production
Attributes
  • Colour
    Natural
  • Full Material
    Steel
  • Head Shape
    Square
  • Metal Prongs
    Yes
  • Compatible Wall Thickness Range
    1.2 mm | 0.047 in
Threaded Insert M6 Square Black

498583

Price Range
£ 0.3713 - £ 0.1754

Stock Levels
5722 In stock
Attributes
  • Colour
    Black
  • Full Material
    High Density Polyethylene
  • Head Shape
    Square
  • Metal Prongs
    No
  • Compatible Wall Thickness Range
    1.1 - 1.5 mm | 0.043 - 0.059 in
Threaded Insert M8 Square Black

498587

Price Range
£ 0.476 - £ 0.2246

Stock Levels
2450 In stock
Attributes
  • Colour
    Black
  • Full Material
    High Density Polyethylene
  • Head Shape
    Square
  • Metal Prongs
    No
  • Compatible Wall Thickness Range
    1.1 - 1.5 mm | 0.043 - 0.059 in
Threaded Insert M10 Square 35.0 mm 1.5 mm HDPE Black

498591

Price Range
£ 0.8174 - £ 0.3854

Stock Levels
986 In stock
Attributes
  • Colour
    Black
  • Full Material
    High Density Polyethylene
  • Head Shape
    Square
  • Metal Prongs
    No
  • Compatible Wall Thickness Range
    1.1 - 1.5 mm | 0.043 - 0.059 in
Threaded Insert M8 Square Black

498595

Price Range
£ 1.1589 - £ 0.5476

Stock Levels
2631 In stock
Attributes
  • Colour
    Black
  • Full Material
    High Density Polyethylene
  • Head Shape
    Square
  • Metal Prongs
    No
  • Compatible Wall Thickness Range
    1.1 - 1.5 mm | 0.043 - 0.059 in
Threaded Insert M8 Square 20.0 mm 2.0 mm HDPE Black

498640

Price Range
£ 0.652 - £ 0.3107

Stock Levels
6843 In stock
Attributes
  • Colour
    Black
  • Full Material
    High Density Polyethylene
  • Head Shape
    Square
  • Metal Prongs
    No
  • Compatible Wall Thickness Range
    1.0 - 2.0 mm | 0.039 - 0.079 in
Threaded Insert M10 Square Grey

551715

Price Range
£ 1.0467 - £ 0.4944

Stock Levels
2705 In stock
Attributes
  • Colour
    Grey
  • Full Material
    High Density Polyethylene
  • Head Shape
    Square
  • Metal Prongs
    No
  • Compatible Wall Thickness Range
    1.0 - 1.5 mm | 0.039 - 0.059 in
Threaded Insert M8 30.0 mm Square 1.5 mm HDPE Grey

551719

Price Range
£ 0.5383 - £ 0.2538

Stock Levels
4434 In stock
Attributes
  • Colour
    Grey
  • Full Material
    High Density Polyethylene
  • Head Shape
    Square
  • Metal Prongs
    No
  • Compatible Wall Thickness Range
    1.0 - 1.5 mm | 0.039 - 0.059 in
Threaded Insert M12 Square Grey

551740

Price Range
£ 0.9844 - £ 0.4652

Stock Levels
3229 In stock
Attributes
  • Colour
    Grey
  • Full Material
    High Density Polyethylene
  • Head Shape
    Square
  • Metal Prongs
    No
  • Compatible Wall Thickness Range
    1.0 - 1.5 mm | 0.039 - 0.059 in
Threaded Insert M20 50.0 mm Square 2.0 mm PA Black

493638

Price Range
£ 40.2002 - £ 19.5644

Stock Levels
1 In stock
Attributes
  • Colour
    Black
  • Full Material
    Nylon With Stainless Steel Insert
  • Head Shape
    Square
  • Metal Prongs
    No
  • Compatible Wall Thickness Range
    2.0 mm | 0.079 in
Threaded Insert M10 Square

PZAS300-2M10

Price Range
£ 7.8038 - £ 3.0394

Stock Levels
3796 In stock
Attributes
  • Full Material
    Cast Aluminium Alloy
  • Head Shape
    Square
  • Metal Prongs
    Yes
  • Compatible Wall Thickness Range
    2.0 mm | 0.079 in
  • Compatible Thread Sizes (All)
    M10
Threaded Insert M10 Square 25.4 mm 16

PZFS254-16M10

Price Range
£ 8.1119 - £ 3.2995

Stock Levels
525 In stock
Attributes
  • Full Material
    Steel
  • Head Shape
    Square
  • Metal Prongs
    Yes
  • Compatible Wall Thickness Range
    1.6 mm | 0.063 in
  • Compatible Thread Sizes (All)
    M10
Threaded Insert M8 Square Black

PZMN300-1020M08

Price Range
£ 1.3558 - £ 0.6406

Stock Levels
3463 In stock
Attributes
  • Colour
    Black
  • Full Material
    HDPE With Metal Insert
  • Head Shape
    Square
  • Metal Prongs
    No
  • Compatible Wall Thickness Range
    1.0 - 2.0 mm | 0.039 - 0.079 in
Threaded Insert M8 Square Black

PZMS250-RM08B

Price Range
£ 1.7072 - £ 0.8055

Stock Levels
1035 In stock
Attributes
  • Colour
    Black
  • Full Material
    HDPE With Metal Insert
  • Head Shape
    Square
  • Metal Prongs
    No
  • Compatible Wall Thickness Range
    1.0 - 2.0 mm | 0.039 - 0.079 in
Threaded Insert M10 Square 30.0 mm 1.3 mm PA Black

499231

Price Range
£ 2.1092 - £ 1.6102

Stock Levels
In production
Attributes
  • Colour
    Black
  • Full Material
    Nylon
  • Head Shape
    Square
  • Metal Prongs
    No
  • Compatible Wall Thickness Range
    1.3 mm | 0.051 in
Threaded Insert M8 Square 25.0 mm 1.5 mm PA Black

499238

Price Range
£ 0.7533 - £ 0.6932

Stock Levels
In production
Attributes
  • Colour
    Black
  • Full Material
    Nylon
  • Head Shape
    Square
  • Metal Prongs
    Yes
  • Compatible Wall Thickness Range
    1.5 mm | 0.059 in
Threaded Insert M8 Square 30.0 mm 1.5 mm PA Black

499242

Price Range
£ 2.6383 - £ 1.4939

Stock Levels
140 In stock
Attributes
  • Colour
    Black
  • Full Material
    Nylon
  • Head Shape
    Square
  • Metal Prongs
    Yes
  • Compatible Wall Thickness Range
    1.5 mm | 0.059 in
Threaded Insert M8 Square 25.0 mm 1.5 mm PA Black

499247

Price Range
£ 1.7353 - £ 0.7105

Stock Levels
1749 In stock
Attributes
  • Colour
    Black
  • Full Material
    Nylon
  • Head Shape
    Square
  • Metal Prongs
    Yes
  • Compatible Wall Thickness Range
    1.5 mm | 0.059 in
Threaded Insert M10 Square 25.0 mm 1.5 mm PA Black

499253

Price Range
£ 0.8428 - £ 0.7747

Stock Levels
In production
Attributes
  • Colour
    Black
  • Full Material
    Nylon
  • Head Shape
    Square
  • Metal Prongs
    Yes
  • Compatible Wall Thickness Range
    1.5 mm | 0.059 in
Spring Insert Glide 25.0 mm 1.0 mm Steel

499467

Price Range
£ 1.3759 - £ 0.6133

Stock Levels
3971 In stock
Attributes
  • Colour
    Natural
  • Full Material
    Steel
  • Head Shape
    Square
  • Metal Prongs
    Yes
  • Compatible Wall Thickness Range
    1.0 mm | 0.039 in
Spring Insert Glide M10 38.0 mm 1.5 mm Steel

499474

Price Range
£ 1.8559 - £ 0.7749

Stock Levels
1806 In stock
Attributes
  • Colour
    Natural
  • Full Material
    Steel
  • Head Shape
    Square
  • Metal Prongs
    Yes
  • Compatible Wall Thickness Range
    1.5 mm | 0.059 in
Threaded Insert M6 Square Black

498586

Price Range
£ 0.4236 - £ 0.1993

Stock Levels
7830 In stock
Attributes
  • Colour
    Black
  • Full Material
    High Density Polyethylene
  • Head Shape
    Square
  • Metal Prongs
    No
  • Compatible Wall Thickness Range
    1.1 - 1.5 mm | 0.043 - 0.059 in
Threaded Insert M8 25.0 mm Square 1.5 mm PA Black

461352

Price Range
£ 0.9645 - £ 0.4559

Stock Levels
1512 In stock
Attributes
  • Colour
    Black
  • Full Material
    Nylon With Metal Thread
  • Head Shape
    Square
  • Metal Prongs
    No
  • Compatible Wall Thickness Range
    1.5 mm | 0.059 in
Threaded Insert M10 40.0 mm Square 1.5 mm PA Black

461356

Price Range
£ 2.1782 - £ 1.0288

Stock Levels
174 In stock
Attributes
  • Colour
    Black
  • Full Material
    Nylon With Metal Thread
  • Head Shape
    Square
  • Metal Prongs
    No
  • Compatible Wall Thickness Range
    1.5 mm | 0.059 in
Threaded Insert M10 40.0 mm Square 2.0 mm PA Black

461360

Price Range
£ 2.1782 - £ 1.0288

Stock Levels
596 In stock
Attributes
  • Colour
    Black
  • Full Material
    Nylon With Metal Thread
  • Head Shape
    Square
  • Metal Prongs
    No
  • Compatible Wall Thickness Range
    2.0 mm | 0.079 in
Threaded Insert M10 Square Natural

466584

Price Range
£ 6.70 - £ 4.4085

Stock Levels
2768 In stock
Attributes
  • Colour
    Natural
  • Full Material
    Cast Aluminium Alloy
  • Head Shape
    Square
  • Metal Prongs
    Yes
  • Compatible Wall Thickness Range
    2.5 mm | 0.098 in
Threaded Insert M16 30.0 mm Square 1.5 mm PA Black

493607

Price Range
£ 23.2832 - £ 11.3498

Stock Levels
115 In stock
Attributes
  • Colour
    Black
  • Full Material
    Nylon With Nickel Plated Brass Insert
  • Head Shape
    Square
  • Metal Prongs
    No
  • Compatible Wall Thickness Range
    1.5 mm | 0.059 in
Threaded Insert M20 40.0 mm Square 1.5 mm PA Black

493611

Price Range
£ 12.3018 - £ 12.3018

Stock Levels
24 In stock
Attributes
  • Colour
    Black
  • Full Material
    Nylon With Nickel Plated Brass Insert
  • Head Shape
    Square
  • Metal Prongs
    No
  • Compatible Wall Thickness Range
    1.5 mm | 0.059 in
Threaded Insert M20 40.0 mm Square 2.0 mm PA Black

493615

Price Range
£ 25.9273 - £ 12.6094

Stock Levels
1152 In stock
Attributes
  • Colour
    Black
  • Full Material
    Nylon With Nickel Plated Brass Insert
  • Head Shape
    Square
  • Metal Prongs
    No
  • Compatible Wall Thickness Range
    2.0 mm | 0.079 in
Threaded Insert M12 50.0 mm Square 2.0 mm PA Black

493619

Price Range
£ 25.9273 - £ 12.6094

Stock Levels
90 In stock
Attributes
  • Colour
    Black
  • Full Material
    Nylon With Nickel Plated Brass Insert
  • Head Shape
    Square
  • Metal Prongs
    No
  • Compatible Wall Thickness Range
    2.0 mm | 0.079 in
Threaded Insert M16 Square 30.0 mm Black

493624

Price Range
£ 38.968 - £ 18.9757

Stock Levels
240 In stock
Attributes
  • Colour
    Black
  • Full Material
    Nylon With Stainless Steel Insert
  • Head Shape
    Square
  • Metal Prongs
    No
  • Compatible Wall Thickness Range
    1.5 mm | 0.059 in
Threaded Insert M10 40.0 mm Square 2.0 mm PA Black

493629

Price Range
£ 39.7894 - £ 19.3727

Stock Levels
82 In stock
Attributes
  • Colour
    Black
  • Full Material
    Nylon With Stainless Steel Insert
  • Head Shape
    Square
  • Metal Prongs
    No
  • Compatible Wall Thickness Range
    2.0 mm | 0.079 in
Threaded Insert M12 Square 50.0 mm Black

493633

Price Range
£ 40.2002 - £ 19.5644

Stock Levels
84 In stock
Attributes
  • Colour
    Black
  • Full Material
    Nylon With Stainless Steel Insert
  • Head Shape
    Square
  • Metal Prongs
    No
  • Compatible Wall Thickness Range
    1.5 mm | 0.059 in
Threaded Insert M16 40.0 mm Square 2.0 mm PA Black

493614

Price Range
£ 25.9273 - £ 12.6094

Stock Levels
42 In stock
Attributes
  • Colour
    Black
  • Full Material
    Nylon With Nickel Plated Brass Insert
  • Head Shape
    Square
  • Metal Prongs
    No
  • Compatible Wall Thickness Range
    2.0 mm | 0.079 in
Threaded Insert M20 50.0 mm Square 1.5 mm PA Black

493618

Price Range
£ 25.9273 - £ 12.3629

Stock Levels
44 In stock
Attributes
  • Colour
    Black
  • Full Material
    Nylon With Nickel Plated Brass Insert
  • Head Shape
    Square
  • Metal Prongs
    No
  • Compatible Wall Thickness Range
    1.5 mm | 0.059 in
Threaded Insert M12 30.0 mm Square 1.5 mm PA Black

493623

Price Range
£ 38.968 - £ 18.9757

Stock Levels
72 In stock
Attributes
  • Colour
    Black
  • Full Material
    Nylon With Stainless Steel Insert
  • Head Shape
    Square
  • Metal Prongs
    No
  • Compatible Wall Thickness Range
    1.5 mm | 0.059 in
Threaded Insert M16 Square 40.0 mm Black

493627

Price Range
£ 39.7894 - £ 19.3727

Stock Levels
49 In stock
Attributes
  • Colour
    Black
  • Full Material
    Nylon With Stainless Steel Insert
  • Head Shape
    Square
  • Metal Prongs
    No
  • Compatible Wall Thickness Range
    1.5 mm | 0.059 in
Threaded Insert M20 40.0 mm Square 2.0 mm PA Black

493632

Price Range
£ 39.7894 - £ 19.3727

Stock Levels
143 In stock
Attributes
  • Colour
    Black
  • Full Material
    Nylon With Stainless Steel Insert
  • Head Shape
    Square
  • Metal Prongs
    No
  • Compatible Wall Thickness Range
    2.0 mm | 0.079 in
Threaded Insert M16 50.0 mm Square 2.0 mm PA Black

493637

Price Range
£ 40.2002 - £ 19.5644

Stock Levels
11 In stock
Attributes
  • Colour
    Black
  • Full Material
    Nylon With Stainless Steel Insert
  • Head Shape
    Square
  • Metal Prongs
    No
  • Compatible Wall Thickness Range
    2.0 mm | 0.079 in
Threaded Insert M10 Square

PZAS300-15M10

Price Range
£ 9.0957 - £ 3.7795

Stock Levels
1224 In stock
Attributes
  • Full Material
    Cast Aluminium Alloy
  • Head Shape
    Square
  • Metal Prongs
    Yes
  • Compatible Wall Thickness Range
    1.5 mm | 0.059 in
  • Compatible Thread Sizes (All)
    M10
Threaded Insert M8 Square 25.4 mm 18

PZFL254-18M08

Price Range
£ 4.4666 - £ 1.8345

Stock Levels
1421 In stock
Attributes
  • Full Material
    Steel
  • Head Shape
    Square
  • Metal Prongs
    Yes
  • Compatible Wall Thickness Range
    1.2 mm | 0.047 in
  • Compatible Thread Sizes (All)
    M8
Threaded Insert M10 Square Black

PZML300-RM10B

Price Range
£ 2.9159 - £ 1.3824

Stock Levels
3838 In stock
Attributes
  • Colour
    Black
  • Full Material
    HDPE With Metal Insert
  • Head Shape
    Square
  • Metal Prongs
    No
  • Compatible Wall Thickness Range
    1.0 - 2.0 mm | 0.039 - 0.079 in
Threaded Insert M8 Square Black

PZMS200-RM08B

Price Range
£ 1.5252 - £ 0.7204

Stock Levels
2885 In stock
Attributes
  • Colour
    Black
  • Full Material
    HDPE With Metal Insert
  • Head Shape
    Square
  • Metal Prongs
    No
  • Compatible Wall Thickness Range
    1.0 - 2.0 mm | 0.039 - 0.079 in
Threaded Insert M10 Square 25.0 mm 1.5 mm PA Black

499230

Price Range
£ 1.2501 - £ 0.5339

Stock Levels
3498 In stock
Attributes
  • Colour
    Black
  • Full Material
    Nylon
  • Head Shape
    Square
  • Metal Prongs
    No
  • Compatible Wall Thickness Range
    1.5 mm | 0.059 in
Threaded Insert M10 Square 30.0 mm 2.0 mm PA Black

499234

Price Range
£ 2.1092 - £ 1.6102

Stock Levels
In production
Attributes
  • Colour
    Black
  • Full Material
    Nylon
  • Head Shape
    Square
  • Metal Prongs
    No
  • Compatible Wall Thickness Range
    2.0 mm | 0.079 in
Threaded Insert M10 Square 30.0 mm 1.3 mm PA Black

499241

Price Range
£ 1.0164 - £ 0.9349

Stock Levels
In production
Attributes
  • Colour
    Black
  • Full Material
    Nylon
  • Head Shape
    Square
  • Metal Prongs
    Yes
  • Compatible Wall Thickness Range
    1.3 mm | 0.051 in
Threaded Insert M12 Square 40.0 mm 2.0 mm PA Black

499246

Price Range
£ 3.8249 - £ 1.6566

Stock Levels
146 In stock
Attributes
  • Colour
    Black
  • Full Material
    Nylon
  • Head Shape
    Square
  • Metal Prongs
    Yes
  • Compatible Wall Thickness Range
    2.0 mm | 0.079 in
Threaded Insert M8 Square 25.0 mm 1.5 mm PA Black

499252

Price Range
£ 0.8855 - £ 0.8147

Stock Levels
In production
Attributes
  • Colour
    Black
  • Full Material
    Nylon
  • Head Shape
    Square
  • Metal Prongs
    Yes
  • Compatible Wall Thickness Range
    1.5 mm | 0.059 in
Spring Insert Glide 22.0 mm 1.0 mm Steel

499466

Price Range
£ 1.3143 - £ 0.5394

Stock Levels
493 In stock
Attributes
  • Colour
    Natural
  • Full Material
    Steel
  • Head Shape
    Square
  • Metal Prongs
    Yes
  • Compatible Wall Thickness Range
    1.0 mm | 0.039 in
Spring Insert Glide M10 32.0 mm 1.5 mm Steel

499473

Price Range
£ 1.6608 - £ 0.7393

Stock Levels
1736 In stock
Attributes
  • Colour
    Natural
  • Full Material
    Steel
  • Head Shape
    Square
  • Metal Prongs
    Yes
  • Compatible Wall Thickness Range
    1.5 mm | 0.059 in
Threaded Insert M8 Square Black

498585

Price Range
£ 0.4162 - £ 0.1967

Stock Levels
9089 In stock
Attributes
  • Colour
    Black
  • Full Material
    High Density Polyethylene
  • Head Shape
    Square
  • Metal Prongs
    No
  • Compatible Wall Thickness Range
    1.1 - 1.5 mm | 0.043 - 0.059 in
Threaded Insert M10 Square 30.0 mm 1.5 mm HDPE Black

498589

Price Range
£ 0.623 - £ 0.295

Stock Levels
11690 In stock
Attributes
  • Colour
    Black
  • Full Material
    High Density Polyethylene
  • Head Shape
    Square
  • Metal Prongs
    No
  • Compatible Wall Thickness Range
    1.1 - 1.5 mm | 0.043 - 0.059 in
Threaded Insert M10 Square 40.0 mm 1.5 mm HDPE Black

498593

Price Range
£ 0.967 - £ 0.4559

Stock Levels
367 In stock
Attributes
  • Colour
    Black
  • Full Material
    High Density Polyethylene
  • Head Shape
    Square
  • Metal Prongs
    No
  • Compatible Wall Thickness Range
    1.1 - 1.5 mm | 0.043 - 0.059 in
Threaded Insert M12 Square 50.0 mm 1.5 mm HDPE Black

498597

Price Range
£ 1.2486 - £ 0.5888

Stock Levels
2268 In stock
Attributes
  • Colour
    Black
  • Full Material
    High Density Polyethylene
  • Head Shape
    Square
  • Metal Prongs
    No
  • Compatible Wall Thickness Range
    1.1 - 1.5 mm | 0.043 - 0.059 in
Threaded Insert M8 Square 15.0 mm 2.0 mm HDPE Black

498637

Price Range
£ 0.5955 - £ 0.2834

Stock Levels
2345 In stock
Attributes
  • Colour
    Black
  • Full Material
    High Density Polyethylene
  • Head Shape
    Square
  • Metal Prongs
    No
  • Compatible Wall Thickness Range
    1.0 - 2.0 mm | 0.039 - 0.079 in
Threaded Insert M10 Square 30.0 mm 2.0 mm HDPE Black

498645

Price Range
£ 0.9523 - £ 0.4531

Stock Levels
8186 In stock
Attributes
  • Colour
    Black
  • Full Material
    High Density Polyethylene
  • Head Shape
    Square
  • Metal Prongs
    No
  • Compatible Wall Thickness Range
    1.0 - 2.0 mm | 0.039 - 0.079 in
Threaded Insert M8 25.0 mm Square 1.5 mm HDPE Grey

551717

Price Range
£ 0.5458 - £ 0.2578

Stock Levels
2597 In stock
Attributes
  • Colour
    Grey
  • Full Material
    High Density Polyethylene
  • Head Shape
    Square
  • Metal Prongs
    No
  • Compatible Wall Thickness Range
    1.0 - 1.5 mm | 0.039 - 0.059 in
Threaded Insert M6 25.0 mm Square 1.5 mm HDPE Grey

551724

Price Range
£ 0.4112 - £ 0.194

Stock Levels
3386 In stock
Attributes
  • Colour
    Grey
  • Full Material
    High Density Polyethylene
  • Head Shape
    Square
  • Metal Prongs
    No
  • Compatible Wall Thickness Range
    1.0 - 1.5 mm | 0.039 - 0.059 in
Threaded Insert M8 20.0 mm Square 1.5 mm PA Black

461351

Price Range
£ 0.6704 - £ 0.3163

Stock Levels
615 In stock
Attributes
  • Colour
    Black
  • Full Material
    Nylon With Metal Thread
  • Head Shape
    Square
  • Metal Prongs
    No
  • Compatible Wall Thickness Range
    1.5 mm | 0.059 in
Threaded Insert M10 30.0 mm Square 1.5 mm PA Black

461355

Price Range
£ 1.3483 - £ 0.6366

Stock Levels
1390 In stock
Attributes
  • Colour
    Black
  • Full Material
    Nylon With Metal Thread
  • Head Shape
    Square
  • Metal Prongs
    No
  • Compatible Wall Thickness Range
    1.5 mm | 0.059 in
Threaded Insert M8 Square Black

498590

Price Range
£ 0.7726 - £ 0.3642

Stock Levels
5174 In stock
Attributes
  • Colour
    Black
  • Full Material
    High Density Polyethylene
  • Head Shape
    Square
  • Metal Prongs
    No
  • Compatible Wall Thickness Range
    1.1 - 1.5 mm | 0.043 - 0.059 in
Threaded Insert M12 Square 40.0 mm 1.5 mm HDPE Black

498594

Price Range
£ 1.0118 - £ 0.4771

Stock Levels
3524 In stock
Attributes
  • Colour
    Black
  • Full Material
    High Density Polyethylene
  • Head Shape
    Square
  • Metal Prongs
    No
  • Compatible Wall Thickness Range
    1.1 - 1.5 mm | 0.043 - 0.059 in
Threaded Insert M8 Square 16.0 mm 2.0 mm HDPE Black

498638

Price Range
£ 0.6135 - £ 0.2916

Stock Levels
3600 In stock
Attributes
  • Colour
    Black
  • Full Material
    High Density Polyethylene
  • Head Shape
    Square
  • Metal Prongs
    No
  • Compatible Wall Thickness Range
    1.0 - 2.0 mm | 0.039 - 0.079 in
Threaded Insert M10 Square 50.0 mm 2.0 mm HDPE Black

498648

Price Range
£ 2.2744 - £ 1.0829

Stock Levels
3515 In stock
Attributes
  • Colour
    Black
  • Full Material
    High Density Polyethylene
  • Head Shape
    Square
  • Metal Prongs
    No
  • Compatible Wall Thickness Range
    1.0 - 2.0 mm | 0.039 - 0.079 in
Threaded Insert M10 Square Grey

551718

Price Range
£ 0.7053 - £ 0.3323

Stock Levels
750 In stock
Attributes
  • Colour
    Grey
  • Full Material
    High Density Polyethylene
  • Head Shape
    Square
  • Metal Prongs
    No
  • Compatible Wall Thickness Range
    1.0 - 1.5 mm | 0.039 - 0.059 in
Threaded Insert M10 Square Grey

551732

Price Range
£ 1.3757 - £ 0.65

Stock Levels
4950 In stock
Attributes
  • Colour
    Grey
  • Full Material
    High Density Polyethylene
  • Head Shape
    Square
  • Metal Prongs
    No
  • Compatible Wall Thickness Range
    1.0 - 1.5 mm | 0.039 - 0.059 in
Threaded Insert M10 35.0 mm Square 2.0 mm PA Black

461359

Price Range
£ 1.6798 - £ 0.7935

Stock Levels
902 In stock
Attributes
  • Colour
    Black
  • Full Material
    Nylon With Metal Thread
  • Head Shape
    Square
  • Metal Prongs
    No
  • Compatible Wall Thickness Range
    2.0 mm | 0.079 in
Threaded Insert M8 Square 16 Black

462391

Price Range
£ 2.2846 - £ 0.8611

Stock Levels
540 In stock
Attributes
  • Colour
    Black
  • Full Material
    High Impact Polystyrene
  • Head Shape
    Square
  • Metal Prongs
    No
  • Compatible Wall Thickness Range
    1.0 - 2.0 mm | 0.039 - 0.079 in
Threaded Insert M12 30.0 mm Square 1.5 mm PA Black

493606

Price Range
£ 23.2832 - £ 11.3498

Stock Levels
403 In stock
Attributes
  • Colour
    Black
  • Full Material
    Nylon With Nickel Plated Brass Insert
  • Head Shape
    Square
  • Metal Prongs
    No
  • Compatible Wall Thickness Range
    1.5 mm | 0.059 in
Threaded Insert M16 40.0 mm Square 1.5 mm PA Black

493610

Price Range
£ 25.9273 - £ 12.6094

Stock Levels
In production
Attributes
  • Colour
    Black
  • Full Material
    Nylon With Nickel Plated Brass Insert
  • Head Shape
    Square
  • Metal Prongs
    No
  • Compatible Wall Thickness Range
    1.5 mm | 0.059 in
Threaded Insert M8 Round 1.0 mm 2.0 mm Black

566010137904

Price Range
£ 1.228 - £ 1.1787

Stock Levels
In production
Attributes
  • Colour
    Black
  • Full Material
    High Density Polyethylene
  • Head Shape
    Round
  • Metal Prongs
    No
  • Compatible Wall Thickness Range
    1.0 - 2.0 mm | 0.039 - 0.079 in
Threaded Insert M10 Round 1.0 mm 2.0 mm Black

566010837904

Price Range
£ 3.7787 - £ 3.6965

Stock Levels
1050 In stock
Attributes
  • Colour
    Black
  • Full Material
    High Density Polyethylene
  • Head Shape
    Round
  • Metal Prongs
    No
  • Compatible Wall Thickness Range
    1.0 - 2.0 mm | 0.039 - 0.079 in
Threaded Insert M10 Round 1.0 mm 2.0 mm Black

566010537904

Price Range
£ 4.6138 - £ 4.518

Stock Levels
In production
Attributes
  • Colour
    Black
  • Full Material
    High Density Polyethylene
  • Head Shape
    Round
  • Metal Prongs
    No
  • Compatible Wall Thickness Range
    1.0 - 2.0 mm | 0.039 - 0.079 in
Threaded Insert M10 Round 1.0 mm 2.0 mm Black

566011037904

Price Range
£ 3.6144 - £ 3.5459

Stock Levels
In production
Attributes
  • Colour
    Black
  • Full Material
    High Density Polyethylene
  • Head Shape
    Round
  • Metal Prongs
    No
  • Compatible Wall Thickness Range
    1.0 - 2.0 mm | 0.039 - 0.079 in
Threaded Insert M8 Round 1.0 mm 2.0 mm Black

566010237904

Price Range
£ 1.7798 - £ 1.7113

Stock Levels
In production
Attributes
  • Colour
    Black
  • Full Material
    High Density Polyethylene
  • Head Shape
    Round
  • Metal Prongs
    No
  • Compatible Wall Thickness Range
    1.0 - 2.0 mm | 0.039 - 0.079 in