Push Fit Bumper Foot: 7.0 mm Compatible Hole Diameter, 17.0 mm Base Diameter, 11.0 mm Base Height

Item Code: 120111769901
17.0 mm diameter Bumper Foot Push-Fits into 7.0 mm diameter holes to protect floors and tube ends.

In Stock!

Description
Quantity
Unit Price
Options
Compatible Hole Diameter
:
7.0 mm
Base Diameter
:
17.0 mm
Base Height
:
11.0 mm
Body Height
:
11.0 mm
Overall Diameter
:
17.0 mm
Standard Pack: 50

Buy in multiples of: 50

50 : £0.952 250 : £0.666 1000 : £0.537
essential solutions
delivered