Push Fit Bumper Foot: 7.0 mm Compatible Hole Diameter, 16.0 mm Base Diameter, 7.0 mm Base Height

Item Code: 120071669901
16.0 mm diameter Bumper Foot Push-Fits into 7.0 mm diameter holes to protect floors and tube ends.


In Stock!

Description
Quantity
Unit Price
Options
Compatible Hole Diameter
:
7.0 mm
Base Diameter
:
16.0 mm
Base Height
:
7.0 mm
Full Material
:
Nylon 6/6
Material
:
Nylon
Base Shape
:
Round
Colour
:
Black
Base Material
:
Nylon
Body Height
:
7.0 mm
Overall Diameter
:
16.0 mm
Standard Pack: 50

Buy in multiples of: 50

50 : £0.661 250 : £0.432 1000 : £0.337
essential solutions
delivered