Push Fit Bumper Foot: 6.0 mm Compatible Hole Diameter, 12.0 mm Base Diameter, 3.7 mm Base Height

Item Code: 120041269901
12.0 mm diameter Bumper Foot Push-Fits into 6.0 mm diameter holes to protect floors and tube ends.


In Production!

Description
Quantity
Unit Price
Options
Compatible Hole Diameter
:
6.0 mm
Base Diameter
:
12.0 mm
Base Height
:
3.7 mm
Full Material
:
Nylon 6/6
Material
:
Nylon
Base Shape
:
Round
Colour
:
Black
Base Material
:
Nylon
Body Height
:
3.7 mm
Overall Diameter
:
12.0 mm
Standard Pack: 50

Buy in multiples of: 50

50 : £0.977 250 : £0.687 1000 : £0.553
essential solutions
delivered