Adjustable Leveling Feet

Adjustable Leveling Feet are ideal for mounting machinery or conveyors. They have a high load bearing capacity with some products offering a maximum recommended load of up to 900kg. Most styles of leveling feet have a threaded stud which is ideal to be screwed into a threaded insert or mounted nut. Essentra’s adjustable levelling feet are available in articulating (offering up to 20° articulation), or non-articulating which is suitable when requiring a rigid and secure foot.

Available in a range of different materials and sizes, our offering are ideal for applications from catering and food machinery to shop fitting displays, and from electrical cabinet to temporary point of sale displays.

essential solutions
delivered