Shoulder Washers, also known as Insulation Sleeves or Shoulder Bushes, are designed to provide electric and heat insulation for assemblies where this is a fundamental requirement. A type of stepped washer, they are made from a variety of materials and colours, these products are self lubrication, corrosion and abrasion resistant.
The step washer offering features shoulder bushes made from Nylon 6/6, These nylon sleeve washers are a self-lubricating option, great for anything that pivots or rotates. The are low coefficient of friction, and resistant of moisture, dirt and most chemicals. We also have a countersunk sleeve that is frequently applied in electro technical environments, and is compulsory by law in many countries. It prevents electrical corrosion with countersunk head screws.
Perhaps our wide selection of Insulation Sleeves is more suitable for your project needs? Made from a choice of natural Nylon 6 or black Nylon with a glass-fibre compound; these sleeves prevent contact with conducting materials, prevent parts from vibrating loose, and accurately locate and space assemblies.
Our nylon shouldered washers range extends with a selection of Locking and Sealing Washers. Locking and sealing types are sold separately. Screw Insulators available in a range of sizes, as well as high temperature options. The high temperature insulators also have options made from Polyphenylene Sulfide (PPS). Or just keep it simple and browse our wide range of shoulder washer and insulating washers, that have flame resistance to a UL94 V2 standard.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Flange Height | Flange Outside Diameter | Base Height | Inside Diameter | Compatible Screw Sizes (All) | Base Outside Diameter | View | |||
---|---|---|---|---|---|---|---|---|---|---|---|
£ 0.0254 - £ 0.0314 | 2664 In stock |
0.059 in
1.5 mm
|
0.331 in
8.4 mm
|
0.157 in
4.0 mm
|
0.161 in
4.1 mm
|
M4
|
0.236 in
6.0 mm
|
||||
£ 0.0959 - £ 0.0999 | 761 In stock |
0.059 in
1.5 mm
|
0.48 in
12.2 mm
|
0.154 in
3.9 mm
|
0.24 in
6.1 mm
|
|
0.315 in
8.0 mm
|
||||
12SWS0211 | £ 0.0405 - £ 0.05 | In production |
0.047 in
1.2 mm
|
0.217 in
5.5 mm
|
0.028 in
0.7 mm
|
0.114 in
2.9 mm
|
4. M2.5
|
0.134 in
3.4 mm
|
|||
12SWS1020 | £ 0.0351 - £ 0.0434 | 10253 In stock |
0.063 in
1.6 mm
|
0.638 in
16.2 mm
|
0.059 in
1.5 mm
|
0.193 in
4.9 mm
|
|
0.378 in
9.6 mm
|
|||
12SWS1240 | £ 0.0332 - £ 0.041 | 16991 In stock |
0.059 in
1.5 mm
|
0.63 in
16.0 mm
|
0.185 in
4.7 mm
|
0.252 in
6.4 mm
|
1/4
|
0.374 in
9.5 mm
|
|||
£ 0.025 - £ 0.0309 | 8221 In stock |
0.039 in
1.0 mm
|
0.244 in
6.2 mm
|
0.236 in
6.0 mm
|
0.122 in
3.1 mm
|
M3
|
0.157 in
4.0 mm
|
||||
£ 0.0328 - £ 0.0405 | 18409 In stock |
0.031 in
0.8 mm
|
0.374 in
9.5 mm
|
0.063 in
1.6 mm
|
0.169 in
4.3 mm
|
#8. M4
|
0.193 in
4.9 mm
|
||||
£ 0.1415 - £ 0.1747 | 3502 In stock |
0.098 in
2.5 mm
|
0.992 in
25.2 mm
|
|
0.551 in
14.0 mm
|
M14. 9/16
|
0.992 in
25.2 mm
|
||||
16MLSW080160160 | £ 0.0228 - £ 0.0282 | 38903 In stock |
0.063 in
1.6 mm
|
0.63 in
16.0 mm
|
|
0.276 in
7.0 mm
|
M8
|
0.63 in
16.0 mm
|
|||
£ 0.0813 - £ 0.0865 | 3223 In stock |
0.067 in
1.7 mm
|
0.512 in
13.0 mm
|
0.031 in
0.8 mm
|
0.26 in
6.6 mm
|
M6
|
0.311 in
7.9 mm
|
||||
£ 0.0813 - £ 0.0865 | 17433 In stock |
0.067 in
1.7 mm
|
0.512 in
13.0 mm
|
0.094 in
2.4 mm
|
0.26 in
6.6 mm
|
M6
|
0.311 in
7.9 mm
|
||||
MNI-10-24 | £ 0.0648 - £ 0.0691 | 3290 In stock |
0.063 in
1.6 mm
|
0.398 in
10.1 mm
|
0.374 in
9.5 mm
|
0.201 in
5.1 mm
|
#10. M5
|
0.26 in
6.6 mm
|
|||
MNI-10-8 | £ 0.0648 - £ 0.0691 | 21880 In stock |
0.063 in
1.6 mm
|
0.398 in
10.1 mm
|
0.126 in
3.2 mm
|
0.201 in
5.1 mm
|
#10. M5
|
0.26 in
6.6 mm
|
|||
MNI-4-10 | £ 0.0648 - £ 0.0691 | 14996 In stock |
0.047 in
1.2 mm
|
0.236 in
6.0 mm
|
0.157 in
4.0 mm
|
0.114 in
2.9 mm
|
#4. M2.5
|
0.146 in
3.7 mm
|
|||
MNI-4-24 | £ 0.0648 - £ 0.0691 | 9000 In stock |
0.047 in
1.2 mm
|
0.236 in
6.0 mm
|
0.374 in
9.5 mm
|
0.114 in
2.9 mm
|
#4. M2.5
|
0.146 in
3.7 mm
|
|||
MNI-4-6 | £ 0.0648 - £ 0.0691 | 16468 In stock |
0.047 in
1.2 mm
|
0.236 in
6.0 mm
|
0.094 in
2.4 mm
|
0.114 in
2.9 mm
|
#4. M2.5
|
0.146 in
3.7 mm
|
|||
£ 0.0868 - £ 0.0922 | 3999 In stock |
0.063 in
1.6 mm
|
0.618 in
15.7 mm
|
0.094 in
2.4 mm
|
0.319 in
8.1 mm
|
M8
|
0.358 in
9.1 mm
|
||||
£ 0.0648 - £ 0.0691 | 19218 In stock |
0.047 in
1.2 mm
|
0.291 in
7.4 mm
|
0.031 in
0.8 mm
|
0.142 in
3.6 mm
|
#6. M3.5
|
0.169 in
4.3 mm
|
||||
MNI-6-6 | £ 0.0648 - £ 0.0691 | 66980 In stock |
0.047 in
1.2 mm
|
0.291 in
7.4 mm
|
0.094 in
2.4 mm
|
0.142 in
3.6 mm
|
#6. M3.5
|
0.169 in
4.3 mm
|
|||
MNI-8-2 | £ 0.0648 - £ 0.0691 | 4000 In stock |
0.063 in
1.6 mm
|
0.343 in
8.7 mm
|
0.031 in
0.8 mm
|
0.173 in
4.4 mm
|
#8. M4
|
0.205 in
5.2 mm
|
|||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue