A Plastic Retaining Washer is primarily used to hold screws and bolts in place during assembly and have a design that grips the outside of screw or bolt shank. Also known as an Anti Loss Washer, they provide insulation, cushioning and spacing. They help insulate fastening assemblies from moisture and electricity.
This washer range includes options with internal and external teeth with a tapered design. The washer easily slides on to the screw (or bolt) and is retained by the screw once assembled. The washer cold forms and fully enters the pitch of the screw to provide sealing.
These washers allow for preliminary mounting of the screw (or bolt) before securing with a nut. They are ideal when pre-assembly of the screw and washer is required. They also help reduce assembly time and cost.
The range includes material options that provide corrosion, abrasion and chemical resistance.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Material | Inside Diameter | Outside Diameter | Compatible Screw Sizes (All) | Thickness | View | ||||
---|---|---|---|---|---|---|---|---|---|---|---|
£ 0.1192 - £ 0.1241 | In production |
HDPE
|
0.413 in
10.5 mm
|
0.945 in
24.0 mm
|
M10
|
0.079 in
2.0 mm
|
|||||
£ 0.0765 - £ 0.0796 | In production |
HDPE
|
0.244 in
6.2 mm
|
0.374 in
9.5 mm
|
M6
|
0.039 in
1.0 mm
|
|||||
£ 0.1588 - £ 0.1656 | 506 In stock |
HDPE
|
0.669 in
17.0 mm
|
1.26 in
32.0 mm
|
M16
|
0.118 in
3.0 mm
|
|||||
£ 0.102 - £ 0.1062 | 92 In stock |
HDPE
|
0.331 in
8.4 mm
|
0.709 in
18.0 mm
|
M5
|
0.059 in
1.5 mm
|
|||||
£ 0.0695 - £ 0.0724 | 835 In stock |
HDPE
|
0.209 in
5.3 mm
|
0.787 in
20.0 mm
|
M5
|
0.039 in
1.0 mm
|
|||||
£ 0.1135 - £ 0.1182 | 680 In stock |
HDPE
|
0.413 in
10.5 mm
|
0.866 in
22.0 mm
|
M10
|
0.079 in
2.0 mm
|
|||||
£ 0.0226 - £ 0.028 | 35998 In stock |
PA
|
0.197 in
5.0 mm
|
0.417 in
10.6 mm
|
#10
|
0.118 in
3.0 mm
|
|||||
£ 0.0218 - £ 0.027 | 81 In stock |
PA
|
0.157 in
4.0 mm
|
0.378 in
9.6 mm
|
#8
|
0.102 in
2.6 mm
|
|||||
£ 0.0642 - £ 0.0793 | In production |
PA
|
0.378 in
9.6 mm
|
0.772 in
19.6 mm
|
3/8
|
0.177 in
4.5 mm
|
|||||
£ 0.1533 - £ 0.1601 | In production |
PA
|
0.669 in
17.0 mm
|
1.181 in
30.0 mm
|
|
0.118 in
3.0 mm
|
|||||
£ 0.0725 - £ 0.0741 | 14903 In stock |
PA
|
0.413 in
10.5 mm
|
0.827 in
21.0 mm
|
|
0.098 in
2.5 mm
|
|||||
£ 0.0259 - £ 0.0259 | 138070 In stock |
PA
|
0.169 in
4.3 mm
|
0.315 in
8.0 mm
|
M4
|
0.039 in
1.0 mm
|
|||||
£ 0.1084 - £ 0.1084 | 92603 In stock |
HDPE
|
0.252 in
6.4 mm
|
0.472 in
12.0 mm
|
M6
|
0.063 in
1.6 mm
|
|||||
£ 0.1533 - £ 0.1533 | 97800 In stock |
HDPE
|
0.331 in
8.4 mm
|
0.709 in
18.0 mm
|
M8
|
0.059 in
1.5 mm
|
|||||
£ 0.1259 - £ 0.1259 | 24958 In stock |
HDPE
|
0.205 in
5.2 mm
|
0.63 in
16.0 mm
|
|
0.063 in
1.6 mm
|
|||||
497516 | £ 0.079 - £ 0.079 | 125950 In stock |
HDPE
|
0.169 in
4.3 mm
|
0.354 in
9.0 mm
|
M4
|
0.031 in
0.8 mm
|
||||
£ 0.1035 - £ 0.1056 | 27783 In stock |
PA
|
0.512 in
13.0 mm
|
0.945 in
24.0 mm
|
|
0.098 in
2.5 mm
|
|||||
£ 0.1725 - £ 0.1793 | 23678 In stock |
PA
|
0.492 in
12.5 mm
|
0.709 in
18.0 mm
|
|
0.059 in
1.5 mm
|
|||||
£ 0.028 - £ 0.028 | 57998 In stock |
PA
|
0.209 in
5.3 mm
|
0.433 in
11.0 mm
|
M5
|
0.055 in
1.4 mm
|
|||||
£ 0.0256 - £ 0.0256 | 80960 In stock |
PA
|
0.126 in
3.2 mm
|
0.217 in
5.5 mm
|
M3
|
0.083 in
2.1 mm
|
|||||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue