9.0 mm Nylon 6/6 Flat Washer

Item Code: 1007330000VR
This Nylon washer has an outside diameter of 24.0 mm and a thickness of 2.0 mm. They insulate against moisture and electricity, resist corrosion, abrasion and most chemicals and provide full insulation, cushioning and spacing.


In Stock!

Description
Quantity
Unit Price
Options
Outside Diameter
:
24.0 mm
Inside Diameter
:
9.0 mm
Thickness
:
2.0 mm
Full Material
:
Nylon 6/6
Material Flammability Standard
:
UL94 V-2
Colour
:
Natural
Washer Shape
:
Round
Material Class
:
Plastic
Material
:
Nylon
Standard Pack: 1000

Order any quantity

1 : £0.306 100 : £0.153 500 : £0.073 1000 : £0.046 10000 : £0.0437 20000 : £0.0414
essential solutions
delivered