13.0 mm Nylon 6/6 Flat Washer

Item Code: 1007270000VR
This Nylon washer has an outside diameter of 21.0 mm and a thickness of 2.0 mm. They insulate against moisture and electricity, resist corrosion, abrasion and most chemicals and provide full insulation, cushioning and spacing.


In Stock!

Description
Quantity
Unit Price
Options
Outside Diameter
:
21.0 mm
Inside Diameter
:
13.0 mm
Thickness
:
2.0 mm
Full Material
:
Nylon 6/6
Material Flammability Standard
:
UL94 V-2
Colour
:
Natural
Washer Shape
:
Round
Material Class
:
Plastic
Material
:
Nylon
Standard Pack: 250

Order any quantity

1 : £0.363 25 : £0.182 125 : £0.0867 250 : £0.0547 2500 : £0.0536 5000 : £0.0525
essential solutions
delivered