Menu Search

Hex Drive Threaded Inserts

In stock

Inexpensive inserts for use in ready-to-assemble furniture, drawer pulls, etc

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
7 results
Product SKUs information
Item Code Price range Availability Overall Length Compatible Thread Sizes (All) View
£ 0.3395 - £ 0.3545 557 In stock
6.0 mm
M3
£ 0.3984 - £ 0.4148 24 In stock
8.0 mm
M4
£ 0.3669 - £ 0.3819 36 In stock
4.0 mm
M4
£ 0.3381 - £ 0.3532 1606 In stock
5.0 mm
M3
£ 0.3696 - £ 0.3847 In production
5.0 mm
M4
£ 0.345 - £ 0.36 In production
8.0 mm
M3
£ 0.4025 - £ 0.4189 In production
10.0 mm
M4
Hex Drive Thread Insert M3 6.0 mm (L) (DIA) PC

192100200022

Price Range
£ 0.3545 - £ 0.3395

Stock Levels
557 In stock
Attributes
  • Compatible Thread Sizes (All)
    M3
  • Overall Length
    6.0 mm
  • Colour
    Natural
  • Material
    PC
  • Full Material
    Polycarbonate
Hex Drive Thread Insert M4 8.0 mm (L) (DIA) PC

192100700022

Price Range
£ 0.4148 - £ 0.3984

Stock Levels
24 In stock
Attributes
  • Compatible Thread Sizes (All)
    M4
  • Overall Length
    8.0 mm
  • Colour
    Natural
  • Material
    PC
  • Full Material
    Polycarbonate
Hex Drive Thread Insert M4 4.0 mm (L) (DIA) PC

192100500022

Price Range
£ 0.3819 - £ 0.3669

Stock Levels
36 In stock
Attributes
  • Compatible Thread Sizes (All)
    M4
  • Overall Length
    4.0 mm
  • Colour
    Natural
  • Material
    PC
  • Full Material
    Polycarbonate
Hex Drive Thread Insert M3 5.0 mm (L) (DIA) PC

192100100022

Price Range
£ 0.3532 - £ 0.3381

Stock Levels
1606 In stock
Attributes
  • Compatible Thread Sizes (All)
    M3
  • Overall Length
    5.0 mm
  • Colour
    Natural
  • Material
    PC
  • Full Material
    Polycarbonate
Hex Drive Thread Insert M4 5.0 mm (L) (DIA) PC

192100600022

Price Range
£ 0.3847 - £ 0.3696

Stock Levels
In production
Attributes
  • Compatible Thread Sizes (All)
    M4
  • Overall Length
    5.0 mm
  • Colour
    Natural
  • Material
    PC
  • Full Material
    Polycarbonate
Hex Drive Thread Insert M3 8.0 mm (L) (DIA) PC

192100300022

Price Range
£ 0.36 - £ 0.345

Stock Levels
In production
Attributes
  • Compatible Thread Sizes (All)
    M3
  • Overall Length
    8.0 mm
  • Colour
    Natural
  • Material
    PC
  • Full Material
    Polycarbonate
Hex Drive Thread Insert M4 10.0 mm (L) (DIA) PC

192100800022

Price Range
£ 0.4189 - £ 0.4025

Stock Levels
In production
Attributes
  • Compatible Thread Sizes (All)
    M4
  • Overall Length
    10.0 mm
  • Colour
    Natural
  • Material
    PC
  • Full Material
    Polycarbonate