Menu Search
Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Screws

 (62 product groups)

We are proud to stock a large variety of screws here at Essentra, featuring many different types of screws covering a multitude of applications. Our diverse offering includes machine screws, socket head cap screws, binding screws and more.

Screw Heads, Threads & Types:

Our range features screws made of different materials such as plastic, metal and steel. We understand the importance of head type and so have packed our range with head types such as socket, countersunk, hex head and many more types of screw.

Due to the sheer amount of screw types, drives and thread choices, we have put together a collection of guides to help you make the right choice over on our Knowledge Centre, including:

What are Screw Heads, Drives & Threads?
Socket Screws Explained
A Guide to Thumb Screws
What is a Set Screw?
A Guide to Machine Screws

List Grid

Cap Screws - Low Head

In stock In production

This range of Cap Screws are available in a choice of hexagonal drive or torx drive. Hexagonal drives are ideal for precision assembly and are ideally used where less surface area is available. Torx drives provide a positive-engaging, fast-locating technique for transmitting drive torque with less necessary downward pressure. These Cap Screws are available in a choice of two low head options: ultra low head and extra low head.

The first of these options helps reduce the screws overall head height space, which means no countersinking is required, unlike flat head screws. The second option has an extremely low profile, and does not need a countersunk location hole. These screws are suitable for machine and equipment applications, with minimal clearance.

Cap Screws are commonly used with Threaded Captive Washers (sold separately).

The screws are made from austenitic Stainless Steel that provides good resistance to corrosion and machinability. The material is a popular choice for construction and automotive applications.

  • Material: Stainless Steel
  • AISI 303, 1.4305
  • Tensile Strength: 350 N/mm² and 400 N/mm² (except for M2 - 220 N/mm²)

{0} variants (Filters applied) {0} variants (No filters applied)

Captive Screws - Cap Head

In stock In production

This range of Captive Screws feature a cap head with a hexagonal drive. Hexagonal drives are ideal for precision assembly and are ideally used where less surface area is available.

They are an ideal fitting solution for panels with non-threaded holes. They are used to comply with the Machinery Detective 2006/42/EC - generally to ISO 4762. Captive Screws are commonly used with Threaded Captive Washers (sold separately).

These screws are made from Stainless Steel that provides good resistance to corrosion and machinability.You can find a group of screws with a blackened finish and others without. The material is a popular choice for construction and automotive applications.

Please Note: These screws have a smaller shank diameter and should not be tightened to the recommended torque for an equivalent screw of the displayed thread size.

  • Material: Stainless Steel, Titanium
  • AISI 303, 1.4305
  • Tensile Strength: 550 N/mm²

{0} variants (Filters applied) {0} variants (No filters applied)

Captive Screws - Cheese Head

In stock In production

This range of Captive Screws feature a cheese head with a hexagonal drive. Hexagonal drives are ideal for precision assembly and are ideally used where less surface area is available.

They are an ideal fitting solution for panels with non-threaded holes. They are used to comply with the Machinery Detective 2006/42/EC - generally to ISO 1207. Captive Screws are commonly used with Threaded Captive Washers (sold separately).

These screws are made from Stainless Steel that provides good resistance to corrosion and machinability. The material is a popular choice for construction and automotive applications.

Please Note: These screws have a smaller shank diameter and should not be tightened to the recommended torque for an equivalent screw of the displayed thread size.

  • Material: Stainless Steel
  • AISI 303, 1.4305
  • Tensile Strength: 550 N/mm²

{0} variants (Filters applied) {0} variants (No filters applied)

Captive Screws - Pan Head

In stock In production

This range of Captive Screws have a pan head with two options: one with a Torx drive and one with a Philips drive. On the one hand, Screws with Torx drive provide a positive, quick engagement that transmits torque with less downward pressure. In contrast, screws Philips drive can withstand high torque, making them a good choice for applications requiring a tight fit and making the screw easy to remove, even if it has been driven in tightly. They both offer an excellent fastening appearance, ideal for finished product presentation.

These screws are an ideal fitting solution for panels with non-threaded holes. The M8 sizes have a reduced Torx, while the M3, M4, M5, and M6 sizes have a Philips drive. They are used to comply with the Machinery Detective 2006/42/EC - generally to ISO 14583. Captive Screws are commonly used with Threaded Captive Washers (sold separately).

These screws are made from austenitic Stainless Steel that provides good resistance to corrosion and machinability. The material is a popular choice for construction and automotive applications.

Please Note: These screws have a smaller shank diameter and should not be tightened to the recommended torque for an equivalent screw of the displayed thread size.

  • Material: Stainless Steel
  • AISI 303, 1.4305
  • Tensile Strength: 550 N/mm²
  • Proof Stress Minimum: 190 N/mm²

{0} variants (Filters applied) {0} variants (No filters applied)

Captive Thumb Screws - Long Head

In stock In production

This range of Captive Thumb Screws features a long head. They are an ideal fitting solution for panels with non-threaded holes. They are used to comply with the Machinery Detective 2006/42/EC.

They are commonly used with Threaded Captive Washers (sold separately).

The screws are made from austenitic Stainless Steel that provides good resistance to corrosion and machinability, and you can find some of them with a blackened finish and others without.. The material is a popular choice for construction and automotive applications.

Please Note: These screws have a smaller shank diameter and should not be tightened to the recommended torque for an equivalent screw of the displayed thread size.

  • Material: Stainless Steel
  • AISI 303, 1.4305
  • Tensile Strength: 550 N/mm²
  • Proof Stress Minimum: 190 N/mm2

{0} variants (Filters applied) {0} variants (No filters applied)

Captive Thumb Screws - Low Head

In stock In production

This range of Captive Thumb Screws features a low head. They are an ideal fitting solution for panels with non-threaded holes. They are used to comply with the Machinery Detective 2006/42/EC.

They are commonly used with Threaded Captive Washers (sold separately).

The screws are made from austenitic Stainless Steel that provides good resistance to corrosion and machinability, and you can find some of them with a blackened finish and others without. The material is a popular choice for construction and automotive applications.

Please Note: These screws have a smaller shank diameter and should not be tightened to the recommended torque for an equivalent screw of the displayed thread size.

  • This range of Captive Thumb Screws features a low head. They are an ideal fitting solution for panels with non-threaded holes. Available in a choice of Blackened or Natural finishes.
  • Made from austenitic Stainless Steel that provides good resistance to corrosion and machinability.
  • The material is a popular choice for construction and automotive applications.
Material: 316 Stainless Steel, 303 Stainless SteelColour: Material Flammability Standard:

{0} variants (Filters applied) {0} variants (No filters applied)

Captive Thumb Screws - Low Head with Slot

In stock In production

This range of Captive Thumb Screws features a low head with a slotted drive. Slotted drives accept standard blade screwdrivers and require less downward pressure to drive parts, than those with recessed openings. An appropriately fitted blade should be used to minimise slippage.

These screws are an ideal fitting solution for panels with non-threaded holes. They are used to comply with the Machinery Detective 2006/42/EC. They are commonly used with Threaded Captive Washers (sold separately).

The screws are made from austenitic Stainless Steel that provides good resistance to corrosion and machinability, and you can findsome of them with a blackened finish and others without. The material is a popular choice for construction and automotive applications.

Please Note: These screws have a smaller shank diameter and should not be tightened to the recommended torque for an equivalent screw of the displayed thread size.

  • Material: Stainless Steel
  • AISI 303, 1.4305
  • Tensile Strength: 550 N/mm²
  • Proof Stress Minimum: 190 N/mm2

{0} variants (Filters applied) {0} variants (No filters applied)

Binder Screw Set

In stock In production

Binder Screw Sets are designed to screw the threaded part and receptacle together in seconds for a quick, easy, secure joining component. Supplied in sets including screw and receptacle (female part is the receptacle, and the male part is the screw).

It provides a secure binding solution, preventing the materials from coming apart, plus they are easy to use, install and remove. Used for bookbinding and with laminated applications.

  • Material: PC, PE, HDPE, Nylon
  • Colour: White, Transparent, Black
  • Material Flammability Standard: UL94 V-2

{0} variants (Filters applied) {0} variants (No filters applied)

Book Binding Posts - Plastic

In stock In production

The Book Binding Posts are made of plastic, which makes them lightweight and durable. These are the female or receptacle sides (male threaded posts sold separately). Both parts are joined together to hold the bound papers or materials.

It joins several sheets together by screwing them into a mating piece by hand or with a flat screwdriver. Used for panel fastening assemblies, such as swatch cards, colour charts, catalogues, sample books and many others.

  • Material: Nylon
  • Colour: Black, White

{0} variants (Filters applied) {0} variants (No filters applied)

Book Binding Screws - Metal

In stock In production

The Book Binding Posts are made of metal, which offers superior strength, durability, and excellent resistance to wear and tear. This group includes the male threaded post and the female receptacle side; both parts are joined to hold the bound papers or materials (each part is sold separately).

It joins several sheets together by screwing them into a mating piece by hand or with a flat screwdriver. Used for panel fastening assemblies, such as swatch cards, colour charts, catalogues, sample books and many others.

  • Material: Steel
  • Colour: Brass Plated, Black, Nickel Plated

{0} variants (Filters applied) {0} variants (No filters applied)

Hex Head Cap Screws - Metal

In stock In production

Hexagonal Head Cap Screws are distinguished by their hexagonal head, allowing easy installation and tightening with a wrench or socket. Made of metal to provide strength, hardness, corrosion resistance, and temperature resistance.

It is used to secure metal parts that must withstand heavy loads, vibrations, or other stresses. Used in various applications, including machinery construction, electrical equipment and automotive.

  • Material: SS, MS
  • Colour: Natural
  • DIN Rated

{0} variants (Filters applied) {0} variants (No filters applied)

Hex Head Cap Screws - Plastic

In stock In production

Hexagonal Head Cap Screws are distinguished by their hexagonal head, allowing easy installation and tightening with a wrench or socket. Made of plastic, they are lightweight and resistant to corrosion, oil, abrasion and most chemicals.

Offered in a variety of standard imperial and metric sizes as a replacement to all metal versions. Used in various applications, including electrical equipment, automotive trim, and furniture.

  • Material: Nylon, PA, PEEK, PC, PP, PVDF
  • Colour: Natural, Light Brown, Brown, Black

{0} variants (Filters applied) {0} variants (No filters applied)

Knurled Thumb Screws - Metal

In stock In production

Knurled Thumb Screws are screws with a knurled head with a textured surface that allow easy tightening and loosening by hand, eliminating the need for tools.

It is durable, corrosion-resistant, and can withstand high temperatures. They can be used in various applications, including furniture assembly, machinery construction, and electrical equipment.

  • Material: Steel, Stainless Steel
  • Colour: Black, Grey

{0} variants (Filters applied) {0} variants (No filters applied)

Knurled Thumb Screws - Slotted/Plastic

In stock In production

Knurled Thumb Screws have a slotted head and a knurled surface for manual tightening and loosening of threaded fasteners but can also be installed using a flat screwdriver. It is simple to install and provides a firm grip, making it ideal for applications requiring easy adjustment.

Due to their plastic construction, they are lightweight, vibration, chemical, electrical and corrosion resistant options, making them an excellent choice for use in harsh or outdoor environments. They are frequently utilised in furniture assembly, electrical equipment, and automobile industries.

  • Material: PA
  • Colour: Natural

{0} variants (Filters applied) {0} variants (No filters applied)

Lock Screws - Transparent Plastic

In stock In production

Lock Screws are designed to provide a strong locking force, preventing the screw from loosening or coming undone over time due to vibration or other factors. They are quick and simple to install in panel fasteners that screw for added tightness.

Their transparent plastic look makes them a popular solution for combining functionality with aesthetics, offering a clear view of the secured objects without losing strength or durability. Ideal for use in various applications and industries, such as electronics, medical devices, automotive, and construction.

  • Material: PC
  • Colour: Natural, Clear

{0} variants (Filters applied) {0} variants (No filters applied)

Machine Screws - Binder

In stock In production

Binder Machine Screws feature a slotted head that allows them to be tightened or loosened using a flathead screwdriver. The head is thicker than the pan, with a deeper slot and a bevelled outside edge.

Ideal for applications that demand minimal weight and strong chemical and electrical resistance. They are universal fasteners that meet DIN 85 or ISO 1580 specifications. Used for binding material swatches, big manuals, and electrical applications.

  • Material: Mild Steel, Stainless Steel, Nylon
  • Colour: Chrome, Natural

{0} variants (Filters applied) {0} variants (No filters applied)

Threaded Captive Washers

In stock In production

This range of Captive Washers has a very shallow thread on the inside diameter. This means they can be screwed on, and once past the threads they will not separate from the captive screw or bolt.

How to install a captive screw and washer assembly;
1) Place the captive screw into the panel hole.
2) Thread the washer on to the screw, beyond the threaded part of the screw, which retains the screw in the panel.

The washers are made from Stainless Steel that provides good resistance to corrosion and machinability. The material is a popular choice for construction and automotive applications.

  • Material: Stainless Steel
  • AISI 303, 1.4305 and AISI 316, 1.4401
  • Finish Options: Black Oxide Coated, Zinc Plated and Titanium (Grades 2 and 5)

{0} variants (Filters applied) {0} variants (No filters applied)

Machine Screws - Cheese

In stock In production

These slotted cheese Machine Screws have a deep head with a recess and a smooth bearing surface. They may be tightened with a screwdriver or other tools and have high precision and driving capacity.

It is easy to install and remove and provides a strong and long-lasting grip, preventing the screw from sliding. These are appropriate for applications where the head is not visible. Used in residential appliances, automotive, fixing electrical components and machinery construction.

  • Material: PP, PVDF, Nylon, PA
  • Colour: Natural, Black

{0} variants (Filters applied) {0} variants (No filters applied)

Machine Screws - Countersunk

In stock In production

Countersunk machine screws have a flat head with a tapered bottom, allowing the screw to rest flush with the surface of the material to which it is fastened, making them excellent for situations where the head is not visible. This keeps the skin and clothes from snagging.

Usually threaded down the shaft and may be tightened with a screwdriver or equivalent equipment. It is simple to install and remove, providing a tidy and visually pleasing finish while remaining useful. They are long-lasting, corrosion-resistant, and lightweight. Used in applications such as handrails, furniture and lighting fixtures.

  • Material: Stainless Steel, Mild Steel, Nylon, PVDF, PP, PPS, Reny, PEEK, PA
  • Colour: Natural, White, Black, Beige, Light Brown, Tan
  • Material Flammability Standard: , UL94 V-0, UL94 HB

{0} variants (Filters applied) {0} variants (No filters applied)

Machine Screws - Fillister

In stock In production

Fillister Machine Screws have a convex top comparable to socket head or socket head cap screws. The high head height in relation to its head diameter, makes it excellent for applications into deeper bores. It features a smooth bearing surface and a convex top. It is used for countersunk holes and comes with either a countersunk or a Phillips drive head.

Protects the surface by elevating the level at which the screwdriver is used. They are less prone than protruding machine screws to deform or harm the surface of the material they are screwed into. Used in applications for furniture assembly, machinery construction and automotive repair.

  • Material: Nylon
  • Colour: Natural

{0} variants (Filters applied) {0} variants (No filters applied)

Machine Screws - Flat

In stock In production

Flat machine screws are characterised by a flat head with no tapering that sits flush with the surface. Typically threaded along the entire shaft length, and can be tightened with a screwdriver. Designed to screw completely into a countersunk hole.

The flat head offers a firm grip and keeps the screw from sliding. It is a durable, aesthetically pleasing fastener with good temperature resistance. It is less likely to damage the surface of the material they are being screwed into than protruding machine screws. Used in applications for furniture, machinery and electrical.

  • Material: Stainless Steel, Nylon, PA, Mild Steel, PC
  • Colour: Natural, Clear

{0} variants (Filters applied) {0} variants (No filters applied)

Machine Screws - Low Head

In stock In production

Machine Screws are designed with a low head height for aesthetic and space saving purposes. The low profile head makes them an ideal choice for low-clearance applications. It can be used to join machinery or equipment without requiring a nut, making it a convenient fastening solution.

It is lightweight yet strong and durable. It is resistant to chemicals and temperatures up to 200 ºC. It is used for furniture applications, electronics and construction applications. This range includes Low Head and Special Low Head options.

  • Material: Reny, PEEK, PPS
  • Colour: Black, Light Brown

{0} variants (Filters applied) {0} variants (No filters applied)

Machine Screws - Mushroom

In stock In production

Machine Screws with a mushroom head are designed for use in a wide range of applications, including machine assembly, woodworking, and construction. Its mushroom head is rounded with a wide bearing surface and a low-profile design. It can be used in applications requiring a low profile, as the head shape allows for a reduced profile compared to other types of screws. It also provides a large bearing surface to distribute the load evenly.

Unlike regular screws, machine screws tend to be more durable and robust, making them perfect for resisting corrosion, high temperatures, and other chemicals or weather conditions. It is commonly used in machine assembly, including electronics, automotive, and industrial applications.

  • Material: PC, Nylon, PA
  • Colour: Clear, Natural, Black, White

{0} variants (Filters applied) {0} variants (No filters applied)

Machine Screws - Oval

In stock In production

Machine Screws with an oval head are designed for use in a wide range of applications, including construction, furniture assembly, and machine assembly. Its oval head provides a larger bearing surface area than other screw types, which can increase stability and prevent damage to the fastened surface.

Unlike regular screws, machine screws tend to be more durable and robust, making them perfect for resisting corrosion, high temperatures, and other chemicals or weather conditions. It is commonly used in machine assembly, including electronics, automotive, and industrial applications.

  • Material: Nylon
  • Colour: Natural

{0} variants (Filters applied) {0} variants (No filters applied)

Machine Screws - Pan

In stock In production

Machine Screws with a pan head are designed for use in a wide range of applications, including construction, electronics assembly, and machine assembly. Its design allows the screw to sit flush against a surface after being fastened, providing a smooth, finished appearance.

Unlike regular screws, machine screws tend to be more durable and robust, making them perfect for resisting corrosion, high temperatures, and other chemicals or weather conditions. It is commonly used in machine assembly, including electronics, automotive, and industrial applications.

  • Material: Nylon, Stainless Steel, Mild Steel, PEEK, PC, Reny, PPS, PA
  • Colour: Natural, Brown, Clear, Beige
  • Material Flammability Standard: UL94 V-2, , UL94 V-0, UL94 HB

{0} variants (Filters applied) {0} variants (No filters applied)
  • of 3