OBSOLETE Plastic Slotted Set Screw

Item Code: 464304
**REPLACEMENT AVAILABLE** This item is no longer part of our standard offer. A replacement is available.464304 has a thread length of 60.0 mm and a nominal thread size of M10 x 1.5.

In Production!

Description
Quantity
Unit Price
Options
Compatible Thread Sizes (All)
:
M10 x 1.5
Thread Length
:
60.0 mm
Drive Type
:
Slotted
Package Quantity
:
100
Standard Pack: 100

Buy in multiples of: 100

Please contact Customer Services for more information
essential solutions
delivered