OBSOLETE Plastic Slotted Set Screw

Item Code: 464298
**REPLACEMENT AVAILABLE** This item is no longer part of our standard offer. A replacement is available.464298 has a thread length of 50.0 mm and a nominal thread size of M8 x 1.25.

In Production!

Description
Quantity
Unit Price
Options
Compatible Thread Sizes (All)
:
M8 x 1.25
Thread Length
:
50.0 mm
Drive Type
:
Slotted
Package Quantity
:
100
Standard Pack: 100

Buy in multiples of: 100

Please contact Customer Services for more information
essential solutions
delivered