Plastic Slotted Set Screw

Item Code: 464279
464279 has a thread length of 20.0 mm and a nominal thread size of M5 x .8.


In Stock!

Description
Quantity
Unit Price
Options
Compatible Thread Sizes (All)
:
M5 x .8
Thread Length
:
20.0 mm
Material
:
F_MATERIAL6410
Colour
:
Natural
Drive Type
:
Slotted
Full Material
:
Natural Nylon 6.6
Package Quantity
:
100
Standard Pack: 100

Buy in multiples of: 100

100 : £0.0509 30000 : £0.0499
essential solutions
delivered