Plastic Slotted Set Screw

Item Code: 0090100000VR
0090100000VR has a thread length of 12.0 mm and a nominal thread size of M3 x .6.


In Production!

Description
Quantity
Unit Price
Options
Compatible Thread Sizes (All)
:
M3 x .6
Thread Length
:
12.0 mm
Material
:
Nylon 6/6
Colour
:
Natural
Drive Type
:
Slotted
Full Material
:
Natural Nylon 6.6
Package Quantity
:
1000
Standard Pack: 1000

Order any quantity

1 : £0.366 100 : £0.183 500 : £0.0873 1000 : £0.0694 1000000 : £0.068 10000000 : £0.0667
essential solutions
delivered