Set Screws - Metal Hex Socket Head with Cup Point

Steel screws are made from heat treated alloy. Stainless screws are not heat treated.


In Stock!

Refine By Clear Filters

Thread Length

More OptionsLess Options(7)

Select(max 5) to Compare
Description
Quantity
Unit Price
Options
Compatible Thread Sizes (All)
:
M4
Thread Length
:
6.0 mm
Drive Type
:
Grub Screw
Point Form
:
Flat
Special Features (All)
:
Tensile Strength Class 5.8 (500 N/mm2)
Thread Density
:
Coarse
Standard Pack: 50

Order any quantity

1 : £1.92 250 : £1.88 500 : £1.84 1000 : £1.80 For large quantities click 'Request Quote'

In Stock!

Compatible Thread Sizes (All)
:
M4
Thread Length
:
8.0 mm
Drive Type
:
Grub Screw
Point Form
:
Flat
Special Features (All)
:
Tensile Strength Class 5.8 (500 N/mm2)
Thread Density
:
Coarse
Standard Pack: 50

Order any quantity

1 : £1.92 250 : £1.88 500 : £1.84 1000 : £1.80 For large quantities click 'Request Quote'

In Stock!

Compatible Thread Sizes (All)
:
M4
Thread Length
:
10.0 mm
Drive Type
:
Grub Screw
Point Form
:
Flat
Special Features (All)
:
Tensile Strength Class 5.8 (500 N/mm2)
Thread Density
:
Coarse
Standard Pack: 50

Order any quantity

1 : £1.92 250 : £1.88 500 : £1.84 1000 : £1.80 For large quantities click 'Request Quote'

In Stock!

Compatible Thread Sizes (All)
:
M5
Thread Length
:
8.0 mm
Drive Type
:
Grub Screw
Point Form
:
Flat
Special Features (All)
:
Tensile Strength Class 5.8 (500 N/mm2)
Thread Density
:
Coarse
Standard Pack: 50

Order any quantity

1 : £1.97 250 : £1.93 500 : £1.89 1000 : £1.85 For large quantities click 'Request Quote'

In Stock!

Compatible Thread Sizes (All)
:
M5
Thread Length
:
12.0 mm
Drive Type
:
Grub Screw
Point Form
:
Flat
Special Features (All)
:
Tensile Strength Class 5.8 (500 N/mm2)
Thread Density
:
Coarse
Standard Pack: 50

Order any quantity

1 : £1.97 250 : £1.93 500 : £1.89 1000 : £1.85 For large quantities click 'Request Quote'

In Production!

Compatible Thread Sizes (All)
:
M5
Thread Length
:
16.0 mm
Drive Type
:
Grub Screw
Point Form
:
Flat
Special Features (All)
:
Tensile Strength Class 5.8 (500 N/mm2)
Thread Density
:
Coarse
Standard Pack: 50

Order any quantity

1 : £2.01 250 : £1.97 500 : £1.93 1000 : £1.89 For large quantities click 'Request Quote'

In Stock!

Compatible Thread Sizes (All)
:
M5
Thread Length
:
20.0 mm
Drive Type
:
Grub Screw
Point Form
:
Flat
Special Features (All)
:
Tensile Strength Class 5.8 (500 N/mm2)
Thread Density
:
Coarse
Standard Pack: 50

Order any quantity

1 : £2.01 250 : £1.97 500 : £1.93 1000 : £1.89 For large quantities click 'Request Quote'

In Stock!

Compatible Thread Sizes (All)
:
M6
Thread Length
:
10.0 mm
Drive Type
:
Grub Screw
Point Form
:
Flat
Special Features (All)
:
Tensile Strength Class 5.8 (500 N/mm2)
Thread Density
:
Coarse
Standard Pack: 50

Order any quantity

1 : £1.92 250 : £1.88 500 : £1.84 1000 : £1.80 For large quantities click 'Request Quote'

In Stock!

Compatible Thread Sizes (All)
:
M6
Thread Length
:
12.0 mm
Drive Type
:
Grub Screw
Point Form
:
Flat
Special Features (All)
:
Tensile Strength Class 5.8 (500 N/mm2)
Thread Density
:
Coarse
Standard Pack: 50

Order any quantity

1 : £1.92 250 : £1.88 500 : £1.84 1000 : £1.80 For large quantities click 'Request Quote'

In Stock!

Compatible Thread Sizes (All)
:
M6
Thread Length
:
16.0 mm
Drive Type
:
Grub Screw
Point Form
:
Flat
Special Features (All)
:
Tensile Strength Class 5.8 (500 N/mm2)
Thread Density
:
Coarse
Standard Pack: 50

Order any quantity

1 : £1.97 250 : £1.93 500 : £1.89 1000 : £1.85 For large quantities click 'Request Quote'

In Stock!

Compatible Thread Sizes (All)
:
M6
Thread Length
:
20.0 mm
Drive Type
:
Grub Screw
Point Form
:
Flat
Special Features (All)
:
Tensile Strength Class 5.8 (500 N/mm2)
Thread Density
:
Coarse
Standard Pack: 50

Order any quantity

1 : £1.97 250 : £1.93 500 : £1.89 1000 : £1.85 For large quantities click 'Request Quote'

In Stock!

Compatible Thread Sizes (All)
:
M6
Thread Length
:
25.0 mm
Drive Type
:
Grub Screw
Point Form
:
Flat
Special Features (All)
:
Tensile Strength Class 5.8 (500 N/mm2)
Thread Density
:
Coarse
Standard Pack: 50

Order any quantity

1 : £2.01 250 : £1.97 500 : £1.93 1000 : £1.89 For large quantities click 'Request Quote'

In Stock!

Compatible Thread Sizes (All)
:
M6
Thread Length
:
32.0 mm
Drive Type
:
Grub Screw
Point Form
:
Flat
Special Features (All)
:
Tensile Strength Class 5.8 (500 N/mm2)
Thread Density
:
Coarse
Standard Pack: 50

Order any quantity

1 : £2.27 250 : £2.22 500 : £2.18 1000 : £2.13 For large quantities click 'Request Quote'

In Stock!

Compatible Thread Sizes (All)
:
M8
Thread Length
:
25.0 mm
Drive Type
:
Grub Screw
Point Form
:
Flat
Special Features (All)
:
Tensile Strength Class 5.8 (500 N/mm2)
Thread Density
:
Coarse
Standard Pack: 50

Order any quantity

1 : £2.17 250 : £2.13 500 : £2.09 1000 : £2.04 For large quantities click 'Request Quote'

In Stock!

Compatible Thread Sizes (All)
:
M8
Thread Length
:
32.0 mm
Drive Type
:
Grub Screw
Point Form
:
Flat
Special Features (All)
:
Tensile Strength Class 5.8 (500 N/mm2)
Thread Density
:
Coarse
Standard Pack: 50

Order any quantity

1 : £2.42 250 : £2.37 500 : £2.32 1000 : £2.27 For large quantities click 'Request Quote'

In Stock!

Compatible Thread Sizes (All)
:
M8
Thread Length
:
40.0 mm
Drive Type
:
Grub Screw
Point Form
:
Flat
Special Features (All)
:
Tensile Strength Class 5.8 (500 N/mm2)
Thread Density
:
Coarse
Standard Pack: 50

Order any quantity

1 : £2.72 250 : £2.67 500 : £2.62 1000 : £2.56 For large quantities click 'Request Quote'

In Stock!

Compatible Thread Sizes (All)
:
M8
Thread Length
:
50.0 mm
Drive Type
:
Grub Screw
Point Form
:
Flat
Special Features (All)
:
Tensile Strength Class 5.8 (500 N/mm2)
Thread Density
:
Coarse
Standard Pack: 50

Order any quantity

1 : £3.02 250 : £2.96 500 : £2.90 1000 : £2.84 For large quantities click 'Request Quote'

In Stock!

Compatible Thread Sizes (All)
:
M8
Thread Length
:
63.0 mm
Drive Type
:
Grub Screw
Point Form
:
Flat
Special Features (All)
:
Tensile Strength Class 5.8 (500 N/mm2)
Thread Density
:
Coarse
Standard Pack: 50

Order any quantity

1 : £3.42 250 : £3.36 500 : £3.29 1000 : £3.22 For large quantities click 'Request Quote'

In Stock!

essential solutions
delivered