Pan Head Self-Drilling & Self-Piercing Screw

Item Code: 343422541553
343422541553 has a thread length of 25.0 mm and has a Crossed drive type.


In Stock!

Description
Quantity
Unit Price
Options
Head Type
:
Pan
Drive Type
:
Crossed
Material
:
Mild Steel
Finish
:
Zinc
Thread Size
:
4.2 mm
Thread Length
:
25.0 mm
Thread Diameter
:
4.2 mm
Head Diameter
:
8.2 mm
Package Quantity
:
250
Standard Pack: 250

Buy in multiples of: 250

250 : £0.135 500 : £0.126 1000 : £0.0968
essential solutions
delivered