Pan Head Self-Drilling & Self-Piercing Screw

Item Code: 343350741553
343350741553 has a thread length of 6.5 mm and has a Crossed drive type.


In Production!

Description
Quantity
Unit Price
Options
Head Type
:
Pan
Drive Type
:
Crossed
Material
:
Mild Steel
Finish
:
Zinc
Thread Size
:
3.5 mm
Thread Length
:
6.5 mm
Thread Diameter
:
3.5 mm
Head Diameter
:
5.6 mm
Package Quantity
:
500
Standard Pack: 250

Buy in multiples of: 250

250 : £0.0715 500 : £0.0631 1000 : £0.0452
essential solutions
delivered