Pan Head Self-Drilling & Self-Piercing Screw

Item Code: 343291941553
343291941553 has a thread length of 19.0 mm and has a Crossed drive type.


In Stock!

Description
Quantity
Unit Price
Options
Head Type
:
Pan
Drive Type
:
Crossed
Material
:
Mild Steel
Finish
:
Zinc
Thread Size
:
2.9 mm
Thread Length
:
19.0 mm
Thread Diameter
:
2.9 mm
Head Diameter
:
5.6 mm
Package Quantity
:
500
Standard Pack: 500

Buy in multiples of: 500

500 : £0.0649 1000 : £0.0465
essential solutions
delivered