Nylon M2 Pan Slotted Machine Screw

Item Code: NSE-1580-M2-4
Nylon 6/6 M2 Pan Slotted Machine Screw


In Stock!

Description
Quantity
Unit Price
Options
Thread Size
:
M2
Thread Length
:
4.0 mm
Head Type
:
Pan
Head Diameter
:
4.0 mm
Material
:
Nylon
Full Material
:
Nylon 6/6
Finish
:
No Finish
Colour
:
Natural
Drive Type
:
Slotted
Style
:
2
Material Class
:
Plastic
Package Quantity
:
1000
Compatible Thread Sizes (All)
:
M2
Standard Pack: 1000

Order any quantity

1 : £0.294 500 : £0.141 1000 : £0.0916 5000 : £0.0898 10000 : £0.0879 25000 : £0.0861 50000 : £0.0843
essential solutions
delivered