Nylon M6 Oval Crossed Machine Screw

Item Code: NSE-34812-M6-30
Nylon 6/6 M6 Oval Crossed Machine Screws


In Stock!

Description
Quantity
Unit Price
Options
Thread Size
:
M6
Thread Length
:
30.0 mm
Head Type
:
Oval
Head Diameter
:
30.0 mm
Material
:
Nylon
Full Material
:
Nylon 6/6
Finish
:
No Finish
Colour
:
Natural
Drive Type
:
Crossed
Material Class
:
Plastic
Package Quantity
:
1000
Compatible Thread Sizes (All)
:
M6
Standard Pack: 1000

Order any quantity

1 : £0.227 500 : £0.108 1000 : £0.0708 5000 : £0.0694 10000 : £0.068 25000 : £0.0666 50000 : £0.0651
essential solutions
delivered