Nylon M6 Oval Crossed Machine Screw

Item Code: NSE-34812-M6-20
Nylon 6/6 M6 Oval Crossed Machine Screws


In Stock!

Description
Quantity
Unit Price
Options
Thread Size
:
M6
Thread Length
:
20.0 mm
Head Type
:
Oval
Head Diameter
:
20.0 mm
Material
:
Nylon
Full Material
:
Nylon 6/6
Finish
:
No Finish
Colour
:
Natural
Drive Type
:
Crossed
Material Class
:
Plastic
Package Quantity
:
1000
Compatible Thread Sizes (All)
:
M6
Standard Pack: 1000

Order any quantity

1 : £0.236 500 : £0.112 1000 : £0.0709 5000 : £0.0695 10000 : £0.0681 25000 : £0.0667 50000 : £0.0652
essential solutions
delivered