Nylon M4 Oval Crossed Machine Screw

Item Code: NSE-34812-M4-8
Nylon 6/6 M4 Oval Crossed Machine Screws


In Stock!

Description
Quantity
Unit Price
Options
Thread Size
:
M4
Thread Length
:
8.0 mm
Head Type
:
Oval
Head Diameter
:
8.0 mm
Material
:
Nylon
Full Material
:
Nylon 6/6
Finish
:
No Finish
Colour
:
Natural
Drive Type
:
Crossed
Material Class
:
Plastic
Package Quantity
:
1000
Compatible Thread Sizes (All)
:
M4
Standard Pack: 1000

Order any quantity

1 : £0.244 500 : £0.116 1000 : £0.0757 5000 : £0.0742 10000 : £0.0727 25000 : £0.0711 50000 : £0.0696
essential solutions
delivered