Nylon M3 Oval Crossed Machine Screw

Item Code: NSE-34812-M3-20
Nylon 6/6 M3 Oval Crossed Machine Screws


In Stock!

Description
Quantity
Unit Price
Options
Thread Size
:
M3
Thread Length
:
20.0 mm
Head Type
:
Oval
Head Diameter
:
6.0 mm
Material
:
Nylon
Full Material
:
Nylon 6/6
Finish
:
No Finish
Colour
:
Natural
Drive Type
:
Crossed
Material Class
:
Plastic
Package Quantity
:
1000
Compatible Thread Sizes (All)
:
M3
Standard Pack: 1000

Order any quantity

1 : £0.222 500 : £0.106 1000 : £0.0666 5000 : £0.0524 10000 : £0.0458 25000 : £0.0404 50000 : £0.0371
essential solutions
delivered