Lock Screws

Fast and easy to push on panel fasteners that screw to tighten further


In Stock!

Free sample available
Refine By Clear Filters

Length


Select(max 5) to Compare
Description
Quantity
Unit Price
Options
Length
:
20.0 mm
Head Diameter
:
12.5 mm
Head Height
:
2.5 mm
Full Material
:
Polycarbonate
Colour
:
Clear
Type
:
Screw and Nut
Material
:
PC
Standard Pack: 100

Buy in multiples of: 100

100 : £0.0708 For large quantities click 'Request Quote'

In Stock!

Length
:
25.0 mm
Head Diameter
:
12.5 mm
Head Height
:
2.5 mm
Full Material
:
Polycarbonate
Colour
:
Clear
Type
:
Screw and Nut
Material
:
PC
Standard Pack: 100

Buy in multiples of: 100

100 : £0.0836 For large quantities click 'Request Quote'

In Stock!

Head Diameter
:
12.5 mm
Full Material
:
Polycarbonate
Colour
:
Clear
Material
:
PC
Overall Length
:
12.0 mm
Standard Pack: 100

Buy in multiples of: 100

100 : £0.0591 For large quantities click 'Request Quote'

In Stock!

essential solutions
delivered