Our range of Metal Binding Screws, also known as Book Screws, come as male or female parts that are sold separately. Made from steel, with brass, nickel or black finishes and a range of lengths to choose from.
The male and female binder screw parts thread together securely, to create a binding that is just right for panel fastening assemblies, such as for swatch cards, colour charts, catalogues, sample books and many others.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Colour | Finish | Head Diameter | Thread Length | View | |||||
---|---|---|---|---|---|---|---|---|---|---|---|
£ 0.0518 - £ 0.0518 | 17645 In stock |
Nickel Plated
|
Nickel Plated
|
0.354 in
9.0 mm
|
0.118 in
3.0 mm
|
||||||
£ 0.058 - £ 0.058 | 7948 In stock |
Brass Plated
|
Brass Plated
|
0.394 in
10.0 mm
|
0.236 in
6.0 mm
|
||||||
£ 0.1226 - £ 0.1252 | 1398 In stock |
Nickel Plated
|
Nickel Plated
|
0.354 in
9.0 mm
|
|
||||||
£ 0.2231 - £ 0.2272 | 4870 In stock |
Nickel Plated
|
Nickel Plated
|
0.354 in
9.0 mm
|
|
||||||
£ 0.2464 - £ 0.2505 | 486 In stock |
Nickel Plated
|
Nickel Plated
|
0.354 in
9.0 mm
|
|
||||||
£ 0.2916 - £ 0.2971 | 3786 In stock |
Nickel Plated
|
Nickel Plated
|
0.354 in
9.0 mm
|
|
||||||
£ 0.0902 - £ 0.0922 | 4576 In stock |
Brass Plated
|
Brass Plated
|
0.354 in
9.0 mm
|
|
||||||
£ 0.1506 - £ 0.1534 | 1950 In stock |
Brass Plated
|
Brass Plated
|
0.354 in
9.0 mm
|
|
||||||
£ 0.2272 - £ 0.2272 | 1448 In stock |
Brass Plated
|
Brass Plated
|
0.354 in
9.0 mm
|
|
||||||
£ 0.2697 - £ 0.2751 | In production |
Brass Plated
|
Brass Plated
|
0.354 in
9.0 mm
|
|
||||||
497141 | £ 0.104 - £ 0.1062 | 20 In stock |
Black
|
Black
|
0.354 in
9.0 mm
|
|
|||||
£ 0.141 - £ 0.1437 | 4333 In stock |
Black
|
Black
|
0.354 in
9.0 mm
|
|
||||||
£ 0.0902 - £ 0.0922 | 8565 In stock |
Nickel Plated
|
Nickel Plated
|
0.354 in
9.0 mm
|
|
||||||
£ 0.0518 - £ 0.0518 | 5351 In stock |
Black
|
Black
|
0.354 in
9.0 mm
|
0.118 in
3.0 mm
|
||||||
£ 0.156 - £ 0.1601 | 1738 In stock |
Black
|
Black
|
0.354 in
9.0 mm
|
|
||||||
£ 0.1077 - £ 0.11 | 2911 In stock |
Nickel Plated
|
Nickel Plated
|
0.354 in
9.0 mm
|
|
||||||
£ 0.2122 - £ 0.2122 | In production |
Nickel Plated
|
Nickel Plated
|
0.354 in
9.0 mm
|
|
||||||
£ 0.2368 - £ 0.2423 | 3992 In stock |
Nickel Plated
|
Nickel Plated
|
0.354 in
9.0 mm
|
|
||||||
£ 0.2834 - £ 0.2888 | 1800 In stock |
Nickel Plated
|
Nickel Plated
|
0.354 in
9.0 mm
|
|
||||||
£ 0.0902 - £ 0.0922 | 4590 In stock |
Brass Plated
|
Brass Plated
|
0.354 in
9.0 mm
|
|
||||||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue