Unscrewing Rivets

Screw-in rivets are quick release fasteners, suitable for security panels and components that need to be replaced quickly. Easily tightened and loosened using a cross head screw driver


In Stock!

Free sample available
Refine By Clear Filters

Compatible Hole Diameter

More OptionsLess Options(6)

Maximum Panel Thickness

More OptionsLess Options(6)

Head Style

Colour


Select(max 5) to Compare
Description
Quantity
Unit Price
Options
Compatible Hole Diameter
:
8.0 mm
Anchor Length
:
22.0 mm
Head Diameter
:
20.0 mm
Head Style
:
Pre-Inserted
Material Flammability Standard
:
UL94 HB
Operating Temperature Range
:
-40 to 100 °C
Brand
:
Richco
Panel Thickness Range
:
7.0 -
Standard Pack: 1000

Order any quantity

1 : £0.281 500 : £0.135 1000 : £0.0842 5000 : £0.0661 10000 : £0.058 25000 : £0.0511 50000 : £0.047 For large quantities click 'Request Quote'

In Stock!

Compatible Hole Diameter
:
5.0 mm
Anchor Length
:
11.0 mm
Head Diameter
:
12.0 mm
Head Style
:
Not Installed
Material Flammability Standard
:
UL94 V-2
Operating Temperature Range
:
-30 to 85 °C
Brand
:
Richco
Panel Thickness Range
:
1.5 -
Standard Pack: 1000

Order any quantity

1 : £0.953 500 : £0.455 1000 : £0.286 5000 : £0.226 10000 : £0.198 25000 : £0.174 50000 : £0.161 For large quantities click 'Request Quote'

In Stock!

Compatible Hole Diameter
:
6.0 mm
Anchor Length
:
11.0 mm
Head Diameter
:
16.0 mm
Head Style
:
Not Installed
Material Flammability Standard
:
UL94 V-2
Operating Temperature Range
:
-30 to 85 °C
Brand
:
Richco
Panel Thickness Range
:
1.5 -
Standard Pack: 1000

Order any quantity

1 : £1.14 500 : £0.546 1000 : £0.343 5000 : £0.272 10000 : £0.237 25000 : £0.21 50000 : £0.192 For large quantities click 'Request Quote'

In Stock!

Compatible Hole Diameter
:
8.0 mm
Anchor Length
:
14.0 mm
Head Diameter
:
20.0 mm
Head Style
:
Not Installed
Material Flammability Standard
:
UL94 V-2
Operating Temperature Range
:
-30 to 85 °C
Brand
:
Richco
Panel Thickness Range
:
3.0 -
Standard Pack: 1000

Order any quantity

1 : £0.296 500 : £0.142 1000 : £0.0888 5000 : £0.0699 10000 : £0.0613 25000 : £0.054 50000 : £0.0495 For large quantities click 'Request Quote'

In Stock!

Compatible Hole Diameter
:
6.4 mm
Anchor Length
:
12.7 mm
Head Diameter
:
15.1 mm
Head Height
:
3 mm
Head Style
:
Pre-Inserted
Material Flammability Standard
:
UL94 V-2
Operating Temperature Range
:
-40 to 115 °C
Brand
:
Richco
Panel Thickness Range
:
3.2 -
Standard Pack: 500

Order any quantity

1 : £1.12 500 : £0.509 1000 : £0.339 5000 : £0.163 10000 : £0.143 25000 : £0.126 50000 : £0.116 For large quantities click 'Request Quote'

In Stock!

Compatible Hole Diameter
:
5 mm
Anchor Length
:
11 mm
Head Diameter
:
12 mm
Head Height
:
1.5 mm
Head Style
:
Not Installed
Panel Thickness Range
:
4 - 7 mm
Standard Pack: 250

Buy in multiples of: 250

250 : £0.165 500 : £0.154 1000 : £0.119 For large quantities click 'Request Quote'

In Stock!

Compatible Hole Diameter
:
6 mm
Anchor Length
:
11 mm
Head Diameter
:
16 mm
Head Height
:
1.5 mm
Head Style
:
Not Installed
Colour
:
Black
Full Material
:
F_FULL_MATERIAL6410
Panel Thickness Range
:
4 - 7 mm
Series
:
113
Standard Pack: 250

Buy in multiples of: 250

250 : £0.183 500 : £0.171 1000 : £0.131 For large quantities click 'Request Quote'

In Stock!

Compatible Hole Diameter
:
8 mm
Anchor Length
:
14 mm
Head Diameter
:
20 mm
Head Height
:
1.5 mm
Head Style
:
Not Installed
Colour
:
Black
Full Material
:
F_FULL_MATERIAL6410
Panel Thickness Range
:
3 - 10 mm
Series
:
113
Standard Pack: 250

Buy in multiples of: 250

250 : £0.198 500 : £0.185 1000 : £0.142 For large quantities click 'Request Quote'

In Stock!

Compatible Hole Diameter
:
5 mm
Anchor Length
:
9.6 mm
Head Diameter
:
12.5 mm
Head Height
:
1.2 mm
Head Style
:
Not Installed
Panel Thickness Range
:
2 - 7 mm
Standard Pack: 250

Buy in multiples of: 250

250 : £0.131 500 : £0.123 1000 : £0.0944 For large quantities click 'Request Quote'

In Stock!

Compatible Hole Diameter
:
5 mm
Anchor Length
:
9.6 mm
Head Diameter
:
12.5 mm
Head Height
:
1.2 mm
Head Style
:
Not Installed
Colour
:
Black
Full Material
:
F_FULL_MATERIAL6410
Panel Thickness Range
:
2 - 7 mm
Series
:
113
Standard Pack: 250

Buy in multiples of: 250

250 : £0.131 500 : £0.123 1000 : £0.0944 For large quantities click 'Request Quote'

In Stock!

Compatible Hole Diameter
:
6 mm
Anchor Length
:
10.7 mm
Head Diameter
:
15 mm
Head Height
:
1.3 mm
Head Style
:
Not Installed
Panel Thickness Range
:
2 - 8 mm
Standard Pack: 250

Buy in multiples of: 250

250 : £0.144 500 : £0.135 1000 : £0.104 For large quantities click 'Request Quote'

In Stock!

Compatible Hole Diameter
:
6 mm
Anchor Length
:
10.7 mm
Head Diameter
:
15 mm
Head Height
:
1.3 mm
Head Style
:
Not Installed
Colour
:
Black
Full Material
:
F_FULL_MATERIAL6410
Panel Thickness Range
:
2 - 8 mm
Series
:
113
Standard Pack: 250

Buy in multiples of: 250

250 : £0.144 500 : £0.135 1000 : £0.104 For large quantities click 'Request Quote'

In Stock!

Compatible Hole Diameter
:
7 mm
Anchor Length
:
12.1 mm
Head Diameter
:
17.5 mm
Head Height
:
1.4 mm
Head Style
:
Not Installed
Panel Thickness Range
:
3 - 9 mm
Standard Pack: 250

Buy in multiples of: 250

250 : £0.157 500 : £0.146 1000 : £0.113 For large quantities click 'Request Quote'

In Stock!

Compatible Hole Diameter
:
7 mm
Anchor Length
:
12.1 mm
Head Diameter
:
17.5 mm
Head Height
:
1.4 mm
Head Style
:
Not Installed
Colour
:
Black
Full Material
:
F_FULL_MATERIAL6410
Panel Thickness Range
:
3 - 9 mm
Series
:
113
Standard Pack: 250

Buy in multiples of: 250

250 : £0.157 500 : £0.146 1000 : £0.113 For large quantities click 'Request Quote'

In Stock!

Compatible Hole Diameter
:
8 mm
Anchor Length
:
13.5 mm
Head Diameter
:
20 mm
Head Height
:
1.4 mm
Head Style
:
Not Installed
Panel Thickness Range
:
3 - 10 mm
Standard Pack: 250

Buy in multiples of: 250

250 : £0.17 500 : £0.159 1000 : £0.123 For large quantities click 'Request Quote'

In Stock!

Compatible Hole Diameter
:
8 mm
Anchor Length
:
13.5 mm
Head Diameter
:
20 mm
Head Height
:
1.5 mm
Head Style
:
Not Installed
Colour
:
Black
Full Material
:
F_FULL_MATERIAL6410
Panel Thickness Range
:
3 - 10 mm
Series
:
113
Standard Pack: 250

Buy in multiples of: 250

250 : £0.17 500 : £0.159 1000 : £0.123 For large quantities click 'Request Quote'

In Stock!

Compatible Hole Diameter
:
10.6 mm
Head Diameter
:
21.5 mm
Head Style
:
Pre-Inserted
Colour
:
F_COLOUR100
Full Material
:
F_FULL_MATERIAL6340
Standard Pack: 1000

Order any quantity

1 : £0.145 5000 : £0.131 10000 : £0.109 For large quantities click 'Request Quote'

In Stock!

Compatible Hole Diameter
:
9.8 mm
Head Diameter
:
16.5 mm
Head Style
:
Pre-Inserted
Colour
:
F_COLOUR100
Full Material
:
F_FULL_MATERIAL6340
Standard Pack: 1000

Order any quantity

1 : £0.153 5000 : £0.137 10000 : £0.114 For large quantities click 'Request Quote'

In Stock!

Compatible Hole Diameter
:
5.0 mm
Anchor Length
:
11.0 mm
Head Diameter
:
12.0 mm
Material Flammability Standard
:
UL94 V-2
Operating Temperature Range
:
-30 to 85 °C
Panel Thickness Range
:
1 5 -
Standard Pack: 1000

Order any quantity

Please contact Customer Services for more information
essential solutions
delivered