Snap Rings

Made from Nylon and available in various colours. Click 2 rivets together to have 1 complete connection ready! No tools, screws, etc. needed.


In Stock!

Free sample available
Refine By Clear Filters

Colour

More OptionsLess Options(2)

Outside Diameter


Select(max 5) to Compare
Description
Quantity
Unit Price
Options
Colour
:
Natural
Outside Diameter
:
10.2 mm
Overall Thickness
:
2.0 mm
Full Material
:
Nylon 6/6
Material
:
Nylon
Standard Pack: 500

Buy in multiples of: 500

500 : £0.0772 1000 : £0.0756 For large quantities click 'Request Quote'

In Stock!

Colour
:
Blue
Outside Diameter
:
10.2 mm
Overall Thickness
:
2.0 mm
Full Material
:
Nylon 6/6
Material
:
Nylon
Standard Pack: 500

Buy in multiples of: 500

500 : £0.0772 1000 : £0.0756 For large quantities click 'Request Quote'

In Stock!

Colour
:
Grey
Outside Diameter
:
10.2 mm
Overall Thickness
:
2.0 mm
Full Material
:
Nylon 6/6
Material
:
Nylon
Standard Pack: 500

Buy in multiples of: 500

500 : £0.0772 1000 : £0.0756 For large quantities click 'Request Quote'

In Stock!

Colour
:
Black
Outside Diameter
:
10.2 mm
Overall Thickness
:
2.0 mm
Full Material
:
Nylon 6/6
Material
:
Nylon
Standard Pack: 500

Buy in multiples of: 500

500 : £0.0772 1000 : £0.0756 For large quantities click 'Request Quote'

In Stock!

Colour
:
Red
Outside Diameter
:
10.2 mm
Overall Thickness
:
2.0 mm
Full Material
:
Nylon 6/6
Material
:
Nylon
Standard Pack: 500

Buy in multiples of: 500

500 : £0.0772 1000 : £0.0756 For large quantities click 'Request Quote'

In Stock!

Colour
:
Grey
Outside Diameter
:
18.2 mm
Overall Thickness
:
2.1 mm
Full Material
:
Nylon 6/6
Material
:
Nylon
Standard Pack: 500

Buy in multiples of: 500

500 : £0.0731 1000 : £0.0717 For large quantities click 'Request Quote'

In Stock!

Colour
:
Blue
Outside Diameter
:
18.2 mm
Overall Thickness
:
2.1 mm
Full Material
:
Nylon 6/6
Material
:
Nylon
Standard Pack: 500

Buy in multiples of: 500

500 : £0.0731 1000 : £0.0717 For large quantities click 'Request Quote'

In Stock!

Colour
:
Red
Outside Diameter
:
18.2 mm
Overall Thickness
:
2.1 mm
Full Material
:
Nylon 6/6
Material
:
Nylon
Standard Pack: 500

Buy in multiples of: 500

500 : £0.0731 1000 : £0.0717 For large quantities click 'Request Quote'

In Stock!

Colour
:
Yellow
Outside Diameter
:
18.2 mm
Overall Thickness
:
2.1 mm
Full Material
:
Nylon 6/6
Material
:
Nylon
Standard Pack: 500

Buy in multiples of: 500

500 : £0.0731 1000 : £0.0717 For large quantities click 'Request Quote'

In Stock!

Colour
:
Black
Outside Diameter
:
18.2 mm
Overall Thickness
:
2.1 mm
Full Material
:
Nylon 6/6
Material
:
Nylon
Standard Pack: 500

Buy in multiples of: 500

500 : £0.0731 1000 : £0.0717 For large quantities click 'Request Quote'

In Stock!

Colour
:
Natural
Outside Diameter
:
18.2 mm
Overall Thickness
:
2.1 mm
Full Material
:
Nylon 6/6
Material
:
Nylon
Standard Pack: 500

Buy in multiples of: 500

500 : £0.0731 1000 : £0.0717 For large quantities click 'Request Quote'

In Stock!

essential solutions
delivered