Push Fasteners, also referred to as Push Pull Fasteners or Push-in Clips, are an easy to use and quick fastening solution that is ideal for neatly, and securely joining two parts together. These Push Fit Fasteners are made from Natural Nylon 6/6 and Polypropylene (PP).
Nylon is a strong, tough and durable material often used for connecting elements and other technical components. These Nylon Panel Fasteners provide an inexpensive, fast, and convenient method to join plastic, light sheet metal, insulating materials, circuit boards, or any other thin, lightweight material. Push In Fasteners have specially designed legs that provide compression and expansion, helping to lock the fastener into pre-punched holes. These Push In Rivets also have large heads for much easier assembly, and can be reused - making them an economical choice for your application.
This Push-On Fastener range lock into pre-punched panels. The effective design, as well as the materials used to produce these Plastic Push-in Panel Fasteners makes them vibration, abrasion and corrosion resistant.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Head Height | Panel Thickness | Head Diameter | Compatible Hole Diameter Range | View | |||||
---|---|---|---|---|---|---|---|---|---|---|---|
£ 0.0302 - £ 0.0373 | 48404 In stock |
0.264 in
6.7 mm
|
0.126 in
3.2 mm
|
0.343 in
8.7 mm
|
0.165 - 0.201 in
4.2 - 5.1 mm
|
||||||
£ 0.0485 - £ 0.0598 | 3598 In stock |
0.417 in
10.6 mm
|
0.276 in
7.0 mm
|
0.453 in
11.5 mm
|
0.24 - 0.295 in
6.1 - 7.5 mm
|
||||||
£ 0.0362 - £ 0.0447 | 698 In stock |
0.358 in
9.1 mm
|
0.169 in
4.3 mm
|
0.5 in
12.7 mm
|
0.26 - 0.295 in
6.6 - 7.5 mm
|
||||||
£ 0.0306 - £ 0.0377 | 6970 In stock |
0.354 in
9.0 mm
|
0.252 in
6.4 mm
|
0.205 in
5.2 mm
|
0.114 - 0.146 in
2.9 - 3.7 mm
|
||||||
£ 0.0564 - £ 0.0696 | 92784 In stock |
0.354 in
9.0 mm
|
0.118 in
3.0 mm
|
0.437 in
11.1 mm
|
0.303 - 0.382 in
7.7 - 9.7 mm
|
||||||
£ 0.0467 - £ 0.0576 | 3041 In stock |
0.268 in
6.8 mm
|
0.098 in
2.5 mm
|
0.5 in
12.7 mm
|
0.244 - 0.28 in
6.2 - 7.1 mm
|
||||||
£ 0.0514 - £ 0.0635 | 12062 In stock |
0.425 in
10.8 mm
|
0.252 in
6.4 mm
|
0.5 in
12.7 mm
|
0.24 - 0.283 in
6.1 - 7.2 mm
|
||||||
£ 0.0732 - £ 0.0904 | 3500 In stock |
0.575 in
14.6 mm
|
0.402 in
10.2 mm
|
0.5 in
12.7 mm
|
0.244 - 0.283 in
6.2 - 7.2 mm
|
||||||
£ 0.0626 - £ 0.0773 | 7046 In stock |
0.614 in
15.6 mm
|
0.437 in
11.1 mm
|
0.5 in
12.7 mm
|
0.24 - 0.28 in
6.1 - 7.1 mm
|
||||||
£ 0.0321 - £ 0.0396 | 2173 In stock |
0.28 in
7.1 mm
|
0.157 in
4.0 mm
|
0.469 in
11.9 mm
|
0.201 - 0.228 in
5.1 - 5.8 mm
|
||||||
£ 0.0769 - £ 0.095 | 2121 In stock |
0.551 in
14.0 mm
|
0.366 in
9.3 mm
|
0.594 in
15.1 mm
|
0.244 - 0.291 in
6.2 - 7.4 mm
|
||||||
£ 0.0418 - £ 0.0516 | 8899 In stock |
0.142 in
3.6 mm
|
0.067 in
1.7 mm
|
0.185 in
4.7 mm
|
0.091 - 0.11 in
2.3 - 2.8 mm
|
||||||
£ 0.1017 - £ 0.1255 | 1201 In stock |
0.382 in
9.7 mm
|
0.197 in
5.0 mm
|
0.343 in
8.7 mm
|
0.256 - 0.295 in
6.5 - 7.5 mm
|
||||||
£ 0.0322 - £ 0.0398 | 23008 In stock |
0.406 in
10.3 mm
|
0.319 in
8.1 mm
|
0.232 in
5.9 mm
|
0.118 - 0.146 in
3.0 - 3.7 mm
|
||||||
£ 0.0503 - £ 0.0621 | In production |
0.346 in
8.8 mm
|
0.189 in
4.8 mm
|
0.5 in
12.7 mm
|
0.24 - 0.28 in
6.1 - 7.1 mm
|
||||||
£ 0.0531 - £ 0.0655 | In production |
0.524 in
13.3 mm
|
0.346 in
8.8 mm
|
0.5 in
12.7 mm
|
0.24 - 0.28 in
6.1 - 7.1 mm
|
||||||
£ 0.074 - £ 0.0913 | 1000 In stock |
0.65 in
16.5 mm
|
0.465 in
11.8 mm
|
0.5 in
12.7 mm
|
0.24 - 0.28 in
6.1 - 7.1 mm
|
||||||
27PIF0041 | £ 0.0362 - £ 0.0446 | 91 In stock |
0.205 in
5.2 mm
|
0.122 in
3.1 mm
|
0.311 in
7.9 mm
|
0.091 - 0.146 in
2.3 - 3.7 mm
|
|||||
£ 0.0292 - £ 0.0361 | In production |
0.224 in
5.7 mm
|
0.122 in
3.1 mm
|
0.205 in
5.2 mm
|
0.114 - 0.146 in
2.9 - 3.7 mm
|
||||||
£ 0.0708 - £ 0.0874 | 76677 In stock |
0.429 in
10.9 mm
|
0.315 in
8.0 mm
|
0.39 in
9.9 mm
|
0.161 - 0.209 in
4.1 - 5.3 mm
|
||||||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue