Mild Steel M6 Lock & Flange Nut

Item Code: 348060041553
These Mild Steel M6 Lock & Flange Nuts are 6.0 mm high and are 10.0 mm across flats


In Stock!

Description
Quantity
Unit Price
Options
Material Class
:
Metal
Thread Size
:
M6
Overall Height
:
6.0 mm
Material
:
Mild Steel
Distance Across Flats
:
10.0 mm
Full Material
:
Mild Steel
Finish
:
Metallic
Contact Surface
:
Flat
Compatible Thread Sizes (All)
:
M6
Base Height
:
4.0 mm
Standard Pack: 100

Buy in multiples of: 100

100 : £0.167 500 : £0.119 1000 : £0.0915
essential solutions
delivered