Menu Search

Grommet Nuts

In stock

Grommet Nuts are used for a secure threaded connection between two panels and are often purchased alongside our U-Nut Grommets

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
45 results
Product SKUs information
Item Code Price range Availability Screw Size Head Height Head Diameter Maximum Panel Thickness View
£ 0.101 - £ 0.1052 128298 In stock
4.2
1.5 mm
12.0 mm
4.0 mm
£ 0.058 - £ 0.087 In production
#8;#10
3.2 mm
3.6 mm
£ 0.0417 - £ 0.0626 2453 In stock
#8;#10
3.2 mm
3.6 mm
£ 0.0606 - £ 0.1035 In production
#8;#10
4.7 mm
9.5 mm
3.6 mm
£ 0.0645 - £ 0.1088 2000 In stock
#8;#10
12.7 mm
9.5 mm
3.6 mm
£ 0.0501 - £ 0.0626 2500 In stock
#8;#10
6.4 mm
3.6 mm
£ 0.0501 - £ 0.0626 2000 In stock
#8;#10
6.4 mm
3.6 mm
£ 0.0614 - £ 0.1046 1500 In stock
#8;#10
6.4 mm
9.5 mm
3.6 mm
£ 0.0417 - £ 0.0626 9938 In stock
#8;#10
1.6 mm
3.6 mm
£ 0.0417 - £ 0.0626 In production
#8;#10
1.6 mm
3.6 mm
£ 0.0853 - £ 0.1261 917 In stock
#8;#10
3.2 mm
9.5 mm
3.6 mm
£ 0.063 - £ 0.107 7892 In stock
#8;#10
9.5 mm
9.5 mm
3.6 mm
£ 0.10 - £ 0.1506 2795 In stock
#8;#10
0.8 mm
3.6 mm
£ 0.0417 - £ 0.0626 900 In stock
#8;#10
0.8 mm
3.6 mm
£ 0.0417 - £ 0.0626 3500 In stock
#8;#10
3.2 mm
3.6 mm
£ 0.0622 - £ 0.1058 2000 In stock
#8;#10
7.9 mm
9.5 mm
3.6 mm
£ 0.0884 - £ 0.0921 30967 In stock
#8
9.5 mm
12.7 mm
4.0 mm
£ 0.1426 - £ 0.1906 2000 In stock
5/16
1.6 mm
19.1 mm
3.4 mm
£ 0.0905 - £ 0.1207 2000 In stock
#12
3.3 mm
13.6 mm
3.2 mm
£ 0.0809 - £ 0.0843 7000 In stock
3.5
1.4 mm
10.0 mm
3.0 mm
  • of 3
Sheet Metal Nut 7.0 mm 0.8 mm 4.0 mm 4.2 mm PA

162701500002

Price Range
£ 0.1052 - £ 0.101

Stock Levels
128298 In stock
Attributes
  • Screw Size
    4.2
  • Hole Size
    7.0 mm
  • Head Diameter
    12.0 mm
  • Head Height
    1.5 mm
  • Colour
    Natural
Sheet Metal Nut 6.9 - 7.4 mm 0.5 mm 3.6 mm #8;#10 PA

60SGC00003

Price Range
£ 0.087 - £ 0.058

Stock Levels
In production
Attributes
  • Screw Size
    #8;#10
  • Head Height
    3.2 mm
  • Colour
    Natural
  • Full Material
    Polyamide 6/6
  • Material Flammability Standard
    UL94 V-2
Sheet Metal Nut 7.8 - 8.0 mm 0.5 mm 3.6 mm #8;#10 PA

60SGC00007

Price Range
£ 0.0626 - £ 0.0417

Stock Levels
2453 In stock
Attributes
  • Screw Size
    #8;#10
  • Head Height
    3.2 mm
  • Colour
    Natural
  • Full Material
    Polyamide 6/6
  • Material Flammability Standard
    UL94 V-2
Sheet Metal Nut 6.9 - 7.4 mm 0.5 mm 3.6 mm #8;#10 PA

60SPG00002

Price Range
£ 0.1035 - £ 0.0606

Stock Levels
In production
Attributes
  • Screw Size
    #8;#10
  • Head Diameter
    9.5 mm
  • Head Height
    4.7 mm
  • Colour
    Natural
  • Full Material
    Polyamide 6/6
Sheet Metal Nut 6.9 - 7.4 mm 0.5 mm 3.6 mm #8;#10 PA

60SPG00006

Price Range
£ 0.1088 - £ 0.0645

Stock Levels
2000 In stock
Attributes
  • Screw Size
    #8;#10
  • Head Diameter
    9.5 mm
  • Head Height
    12.7 mm
  • Colour
    Natural
  • Full Material
    Polyamide 6/6
Sheet Metal Nut 6.9 - 7.4 mm 0.5 mm 3.6 mm #8;#10 PA

60SGC00004

Price Range
£ 0.0626 - £ 0.0501

Stock Levels
2500 In stock
Attributes
  • Screw Size
    #8;#10
  • Head Height
    6.4 mm
  • Colour
    Natural
  • Full Material
    Polyamide 6/6
  • Material Flammability Standard
    UL94 V-2
Sheet Metal Nut 7.8 - 8.0 mm 0.5 mm 3.6 mm #8;#10 PA

60SGC00008

Price Range
£ 0.0626 - £ 0.0501

Stock Levels
2000 In stock
Attributes
  • Screw Size
    #8;#10
  • Head Height
    6.4 mm
  • Colour
    Natural
  • Full Material
    Polyamide 6/6
  • Material Flammability Standard
    UL94 V-2
Sheet Metal Nut 6.9 - 7.4 mm 0.5 mm 3.6 mm #8;#10 PA

60SPG00003

Price Range
£ 0.1046 - £ 0.0614

Stock Levels
1500 In stock
Attributes
  • Screw Size
    #8;#10
  • Head Diameter
    9.5 mm
  • Head Height
    6.4 mm
  • Colour
    Natural
  • Full Material
    Polyamide 6/6
Sheet Metal Nut 6.9 - 7.4 mm 0.5 mm 3.6 mm #8;#10 PA

60SGC00002

Price Range
£ 0.0626 - £ 0.0417

Stock Levels
9938 In stock
Attributes
  • Screw Size
    #8;#10
  • Head Height
    1.6 mm
  • Colour
    Natural
  • Full Material
    Polyamide 6/6
  • Material Flammability Standard
    UL94 V-2
Sheet Metal Nut 7.8 - 8.0 mm 0.5 mm 3.6 mm #8;#10 PA

60SGC00006

Price Range
£ 0.0626 - £ 0.0417

Stock Levels
In production
Attributes
  • Screw Size
    #8;#10
  • Head Height
    1.6 mm
  • Colour
    Natural
  • Full Material
    Polyamide 6/6
  • Material Flammability Standard
    UL94 V-2
Sheet Metal Nut 0.270 - 0.290 in 0.5 mm 3.6 mm #8;#10 PA

60SPG00001

Price Range
£ 0.1261 - £ 0.0853

Stock Levels
917 In stock
Attributes
  • Screw Size
    #8;#10
  • Head Diameter
    9.5 mm
  • Head Height
    3.2 mm
  • Colour
    Natural
  • Full Material
    Polyamide 6/6
Sheet Metal Nut 6.9 - 7.4 mm 0.5 mm 3.6 mm #8;#10 PA

60SPG00005

Price Range
£ 0.107 - £ 0.063

Stock Levels
7892 In stock
Attributes
  • Screw Size
    #8;#10
  • Head Diameter
    9.5 mm
  • Head Height
    9.5 mm
  • Colour
    Natural
  • Full Material
    Polyamide 6/6
Sheet Metal Nut 0.270 - 0.290 in 0.5 mm 3.6 mm #8;#10 PA

60SGC00001

Price Range
£ 0.1506 - £ 0.10

Stock Levels
2795 In stock
Attributes
  • Screw Size
    #8;#10
  • Head Height
    0.8 mm
  • Colour
    Natural
  • Full Material
    Polyamide 6/6
  • Material Flammability Standard
    UL94 V-2
Sheet Metal Nut 7.8 - 8.0 mm 0.5 mm 3.6 mm #8;#10 PA

60SGC00005

Price Range
£ 0.0626 - £ 0.0417

Stock Levels
900 In stock
Attributes
  • Screw Size
    #8;#10
  • Head Height
    0.8 mm
  • Colour
    Natural
  • Full Material
    Polyamide 6/6
  • Material Flammability Standard
    UL94 V-2
Sheet Metal Nut 6.4 - 7.1 mm 0.5 mm 3.6 mm #8;#10 PA

60SGC00010

Price Range
£ 0.0626 - £ 0.0417

Stock Levels
3500 In stock
Attributes
  • Screw Size
    #8;#10
  • Head Height
    3.2 mm
  • Colour
    Natural
  • Full Material
    Polyamide 6/6
  • Material Flammability Standard
    UL94 V-2
Sheet Metal Nut 6.9 - 7.4 mm 0.5 mm 3.6 mm #8;#10 PA

60SPG00004

Price Range
£ 0.1058 - £ 0.0622

Stock Levels
2000 In stock
Attributes
  • Screw Size
    #8;#10
  • Head Diameter
    9.5 mm
  • Head Height
    7.9 mm
  • Colour
    Natural
  • Full Material
    Polyamide 6/6
Sheet Metal Nut 0.275 - 0.290 in 0.8 mm 4.0 mm #8 Nylon

60SGN00038

Price Range
£ 0.0921 - £ 0.0884

Stock Levels
30967 In stock
Attributes
  • Screw Size
    #8
  • Head Diameter
    12.7 mm
  • Head Height
    9.5 mm
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Sheet Metal Nut 0.415 - 0.430 in 0.8 mm 3.4 mm 5/16 in Nylon

60SGN02300

Price Range
£ 0.1906 - £ 0.1426

Stock Levels
2000 In stock
Attributes
  • Screw Size
    5/16
  • Head Diameter
    19.1 mm
  • Head Height
    1.6 mm
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Sheet Metal Nut 0.350 - 0.355 in 0.8 mm 3.2 mm #12 Nylon

60SGN01121

Price Range
£ 0.1207 - £ 0.0905

Stock Levels
2000 In stock
Attributes
  • Screw Size
    #12
  • Head Diameter
    13.6 mm
  • Head Height
    3.3 mm
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Sheet Metal Nut 6.0 mm 0.8 mm 3.0 mm 3.5 mm PA

162601400002

Price Range
£ 0.0843 - £ 0.0809

Stock Levels
7000 In stock
Attributes
  • Screw Size
    3.5
  • Hole Size
    6.0 mm
  • Head Diameter
    10.0 mm
  • Head Height
    1.4 mm
  • Colour
    Natural
Sheet Metal Nut 0.275 - 0.290 in 0.8 mm 3.2 mm #8;#10 Nylon

60SGN00010

Price Range
£ 0.0708 - £ 0.053

Stock Levels
3000 In stock
Attributes
  • Screw Size
    #8;#10
  • Head Diameter
    12.7 mm
  • Head Height
    0.8 mm
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Sheet Metal Nut 0.275 - 0.285 in 0.8 mm 4.0 mm #8;#10 Nylon

60SGN00016

Price Range
£ 0.0626 - £ 0.0268

Stock Levels
1440 In stock
Attributes
  • Screw Size
    #8;#10
  • Head Diameter
    12.7 mm
  • Head Height
    2.5 mm
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Sheet Metal Nut 0.275 - 0.290 in 0.8 mm 2.8 mm #8;#10 Nylon

60SGN00818

Price Range
£ 0.2178 - £ 0.0936

Stock Levels
1000 In stock
Attributes
  • Screw Size
    #8;#10
  • Head Diameter
    13.9 mm
  • Head Height
    27.0 mm
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Sheet Metal Nut 0.270 - 0.280 in 1.6 mm 4.2 mm #6 Nylon

60SGN00009

Price Range
£ 0.059 - £ 0.0442

Stock Levels
2798 In stock
Attributes
  • Screw Size
    #6
  • Head Diameter
    9.5 mm
  • Head Height
    2.4 mm
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Sheet Metal Nut 0.169 - 0.177 in 1.6 mm 1.6 mm #4 Nylon

60SGN00014

Price Range
£ 0.0603 - £ 0.0452

Stock Levels
983 In stock
Attributes
  • Screw Size
    #4
  • Head Diameter
    6.7 mm
  • Head Height
    9.5 mm
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Sheet Metal Nut 0.275 - 0.290 in 0.8 mm 4.0 mm #8;#10 Nylon

60SGN00100

Price Range
£ 0.0718 - £ 0.0539

Stock Levels
2000 In stock
Attributes
  • Screw Size
    #8;#10
  • Head Diameter
    11.1 mm
  • Head Height
    0.8 mm
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Sheet Metal Nut 0.415 - 0.430 in 0.071 in 6.4 mm 5/16 in Nylon

60SGN02700

Price Range
£ 0.1906 - £ 0.1426

Stock Levels
2000 In stock
Attributes
  • Screw Size
    5/16
  • Head Diameter
    19.1 mm
  • Head Height
    1.6 mm
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Sheet Metal Nut 0.375 - 0.375 in 0.8 mm 3.2 mm 1/4 in Nylon

60SGN00005

Price Range
£ 0.1945 - £ 0.1452

Stock Levels
2000 In stock
Attributes
  • Screw Size
    1/4
  • Head Diameter
    15.9 mm
  • Head Height
    27 mm
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Sheet Metal Nut 0.275 - 0.290 in 0.8 mm 3.2 mm #8;#10 Nylon

60SGN00011

Price Range
£ 0.0881 - £ 0.0847

Stock Levels
9000 In stock
Attributes
  • Screw Size
    #8;#10
  • Head Diameter
    12.7 mm
  • Head Height
    1.6 mm
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Sheet Metal Nut 0.347 - 0.350 in 0.8 mm 3.2 mm #8 Nylon

60SGN00037

Price Range
£ 0.0295 - £ 0.0221

Stock Levels
2000 In stock
Attributes
  • Screw Size
    #8
  • Head Diameter
    16.8 mm
  • Head Height
    1.1 mm
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Sheet Metal Nut 0.281 - 0.286 in 0.8 mm 2.8 mm #8;#10 Nylon

60SGN00911

Price Range
£ 0.0741 - £ 0.0556

Stock Levels
18394 In stock
Attributes
  • Screw Size
    #8;#10
  • Head Diameter
    12.5 mm
  • Head Height
    9.5 mm
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Sheet Metal Nut 0.267 in 0.8 mm 2.8 mm #8 - #10 Nylon

60SGN00008

Price Range
£ 0.1024 - £ 0.0767

Stock Levels
1000 In stock
Attributes
  • Screw Size
    #8 - #10
  • Hole Size
    6.8 mm
  • Head Diameter
    14.3 mm
  • Head Height
    14.3 mm
  • Colour
    Natural
Sheet Metal Nut 0.275 - 0.290 in 0.8 mm 3.2 mm #8;#10 Nylon

60SGN00012

Price Range
£ 0.1125 - £ 0.0804

Stock Levels
871 In stock
Attributes
  • Screw Size
    #8;#10
  • Head Diameter
    12.7 mm
  • Head Height
    3.2 mm
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Sheet Metal Nut 0.275 - 0.290 in 0.8 mm 4.0 mm #10 Nylon

60SGN00072

Price Range
£ 0.2644 - £ 0.1192

Stock Levels
16988 In stock
Attributes
  • Screw Size
    #10
  • Head Diameter
    12.7 mm
  • Head Height
    18.0 mm
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Sheet Metal Nut 0.310 - 0.310 in 0.8 mm 4.1 mm #10 Nylon

60SGN01143

Price Range
£ 0.0848 - £ 0.0635

Stock Levels
2000 In stock
Attributes
  • Screw Size
    #10
  • Head Diameter
    12.7 mm
  • Head Height
    4.5 mm
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Sheet Metal Nut 0.281 - 0.286 in 0.8 mm 2.8 mm #8;#10 Nylon

60SGN00910

Price Range
£ 0.1113 - £ 0.0835

Stock Levels
2000 In stock
Attributes
  • Screw Size
    #8;#10
  • Head Diameter
    12.5 mm
  • Head Height
    17.6 mm
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Sheet Metal Nut .325.330 in 0.8 mm 4.0 mm #10 Nylon

60SGN02400

Price Range
£ 0.1167 - £ 0.05

Stock Levels
1490 In stock
Attributes
  • Screw Size
    #10
  • Head Diameter
    14.4 mm
  • Head Height
    1.6 mm
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Sheet Metal Nut 0.310 - 0.310 in 0.8 mm 4.1 mm #10 Nylon

60SGN01140

Price Range
£ 0.0642 - £ 0.0616

Stock Levels
58478 In stock
Attributes
  • Screw Size
    #10
  • Head Diameter
    12.7 mm
  • Head Height
    0.9 mm
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Sheet Metal Nut .425.429 in 0.8 mm 2.8 mm 5/16 in Nylon

60SGN02200

Price Range
£ 0.1906 - £ 0.1426

Stock Levels
2000 In stock
Attributes
  • Screw Size
    5/16
  • Head Diameter
    18.8 mm
  • Head Height
    4.8 mm
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Sheet Metal Nut 0.280 - 0.285 in 0.8 mm 3.8 mm #6 Nylon

60SGN00073

Price Range
£ 0.0848 - £ 0.0635

Stock Levels
2000 In stock
Attributes
  • Screw Size
    #6
  • Head Diameter
    12.7 mm
  • Head Height
    18.3 mm
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Sheet Metal Nut 0.275 - 0.290 in 0.8 mm 3.2 mm #8;#10 Nylon

60SGN00013

Price Range
£ 0.0946 - £ 0.0907

Stock Levels
In production
Attributes
  • Screw Size
    #8;#10
  • Head Diameter
    12.7 mm
  • Head Height
    6.4 mm
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Sheet Metal Nut 0.350 - 0.355 in 0.8 mm 3.2 mm #10 Nylon

60SGN01124

Price Range
£ 0.0819 - £ 0.0614

Stock Levels
2000 In stock
Attributes
  • Screw Size
    #10
  • Head Diameter
    14.3 mm
  • Head Height
    6.4 mm
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Sheet Metal Nut .275.280 in 1.6 mm 4.3 mm #8 Nylon

60SGN02500

Price Range
£ 0.1984 - £ 0.0852

Stock Levels
500 In stock
Attributes
  • Screw Size
    #8
  • Head Diameter
    12.6 mm
  • Head Height
    7.9 mm
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Sheet Metal Nut 8.0 mm 0.8 mm 5.0 mm 4.8 mm PA

162801600002

Price Range
£ 0.1334 - £ 0.1281

Stock Levels
18212 In stock
Attributes
  • Screw Size
    4.8
  • Hole Size
    8.0 mm
  • Head Diameter
    14.0 mm
  • Head Height
    1.6 mm
  • Colour
    Natural
Sheet Metal Nut 5.0 mm 0.8 mm 2.5 mm 2.9 mm PA

162501300002

Price Range
£ 0.0695 - £ 0.0666

Stock Levels
48655 In stock
Attributes
  • Screw Size
    2.9
  • Hole Size
    5.0 mm
  • Head Diameter
    8.0 mm
  • Head Height
    1.3 mm
  • Colour
    Natural