Menu Search

Joint Connector Nuts

In stock

Joint Connector Nuts, are a joint connector made from zinc plated steel that offers supreme protection against oxidation. The steel connector nut have a hex drive that is suitable for an M5 Allen Key - making then quick and simple to install.

Joint Connector Nuts and Bolts are commonly used in combination to connect and join together component parts, such as wooden assemblies, including flat packed furniture or timber framing.

  • Compatible threads: M6 Joint Connector Nut and M8 Joint Connector Nut.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
4 results
Product SKUs information
Item Code Price range Availability Thread Size Thread Length View
463197 £ 0.3819 - £ 0.9267 66242 In stock
M8
12.0 mm
463195 £ 0.2628 - £ 0.6828 19791 In stock
M6
10.0 mm
463194 £ 0.2354 - £ 0.6417 30119 In stock
M6
8.0 mm
463196 £ 0.2888 - £ 0.6982 38535 In stock
M6
12.0 mm
Joint Connector Nut M8 17.0 mm 17.0 mm Steel

463197

Price Range
£ 0.9267 - £ 0.3819

Stock Levels
66242 In stock
Attributes
  • Compatible Hex Key Size
    5.0 mm
  • Thread Size
    M8
  • Thread Length
    12.0 mm
  • Head Diameter
    17.0 mm
  • Material
    Steel
Joint Connector Nut M6 17.0 mm 15.0 mm Steel

463195

Price Range
£ 0.6828 - £ 0.2628

Stock Levels
19791 In stock
Attributes
  • Compatible Hex Key Size
    5.0 mm
  • Thread Size
    M6
  • Thread Length
    10.0 mm
  • Head Diameter
    17.0 mm
  • Material
    Steel
Joint Connector Nut M6 17.0 mm 12.0 mm Steel

463194

Price Range
£ 0.6417 - £ 0.2354

Stock Levels
30119 In stock
Attributes
  • Compatible Hex Key Size
    5.0 mm
  • Thread Size
    M6
  • Thread Length
    8.0 mm
  • Head Diameter
    17.0 mm
  • Material
    Steel
Joint Connector Nut M6 17.0 mm 17.0 mm Steel

463196

Price Range
£ 0.6982 - £ 0.2888

Stock Levels
38535 In stock
Attributes
  • Compatible Hex Key Size
    5.0 mm
  • Thread Size
    M6
  • Thread Length
    12.0 mm
  • Head Diameter
    17.0 mm
  • Material
    Steel