Confirmat Screws are primarily used for the easy assembly and dismantling of panels. Ideal applications include wooden furniture and flat pack assemblies. They feature a hexagonal driver that is compatible with an #3 or #4 Hexagonal Key.
The screw has a deep cutting thread that ensures accurate and close-fitting joints are achieved. The range features M5 and M7 thread size options.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Thread Size | Overall Length | Compatible Hex Key Size | View | ||||||
---|---|---|---|---|---|---|---|---|---|---|---|
£ 0.0409 - £ 0.1014 | 27879 In stock |
M5
|
1.969 in
50.0 mm
|
0.118 in
3.0 mm
|
|||||||
£ 0.0936 - £ 0.2223 | 7730 In stock |
M7
|
2.756 in
70.0 mm
|
0.157 in
4.0 mm
|
|||||||
£ 0.036 - £ 0.0901 | 17149 In stock |
M5
|
1.575 in
40.0 mm
|
0.118 in
3.0 mm
|
|||||||
£ 0.0565 - £ 0.1432 | 14992 In stock |
M7
|
1.575 in
40.0 mm
|
0.157 in
4.0 mm
|
|||||||
463151 | £ 0.0674 - £ 0.1517 | 26291 In stock |
M7
|
1.969 in
50.0 mm
|
0.157 in
4.0 mm
|
||||||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue