Coolant Hose Connectors

Coolant Hose Connectors are compatible with 1/4" and 1/2" coolant hose systems. They are suitable with G 1/2" and G 3/8" thread sizes. The material is acetal to provide a rigid finish to resist pressure.


In Stock!

Free sample available
Refine By Clear Filters

Thread Size

Compatible Hose Inside Diameter


Select(max 5) to Compare
Description
Quantity
Unit Price
Options
Compatible Hose Inside Diameter
:
6.4 mm
Type
:
NPT
Thread Size
:
G 1/2 in
Package Quantity
:
10
Colour
:
Black
Material
:
Polyacetal
Full Material
:
Polyacetal
Overall Length
:
38.0 mm
Standard Pack: 10

Buy in multiples of: 10

10 : £2.68 100 : £2.63 For large quantities click 'Request Quote'

In Stock!

Compatible Hose Inside Diameter
:
12.7 mm
Type
:
NPT
Thread Size
:
G 1/2 in
Package Quantity
:
10
Colour
:
Black
Material
:
Polyacetal
Full Material
:
Polyacetal
Overall Length
:
38.0 mm
Standard Pack: 10

Buy in multiples of: 10

10 : £3.32 100 : £3.25 For large quantities click 'Request Quote'

In Stock!

Compatible Hose Inside Diameter
:
12.7 mm
Type
:
NPT
Thread Size
:
G 3/8 in
Package Quantity
:
10
Colour
:
Black
Material
:
Polyacetal
Full Material
:
Polyacetal
Overall Length
:
38.0 mm
Standard Pack: 10

Buy in multiples of: 10

10 : £3.32 100 : £3.25 For large quantities click 'Request Quote'

In Stock!

essential solutions
delivered