Tube End Plug: 43.0 mm Compatible Tube Diameter, Protection Plug, Without Finger Grips

Item Code: 061042600003
Natural LDPE Tube End Plug has a flange lip to prevent dirt and contaminants from entering a 43.0 mm diameter tube.


In Stock!

Description
Quantity
Unit Price
Options
Compatible Tube Diameter
:
43.0 mm
Plug Style
:
Protection Plug
Grip Type
:
Without Finger Grips
Height Under Lip
:
4.0 mm
Overall Diameter
:
46.8 mm
Colour
:
Natural
Material
:
LDPE
Full Material
:
Low Density Polyethylene
Fitting Style
:
Push Fit
Standard Pack: 100

Buy in multiples of: 100

100 : £0.257 500 : £0.251 1000 : £0.246
essential solutions
delivered